Parallel System Overview
UIB | Unit input breaker |
SSIB | Static switch input breaker |
IMB | Internal maintenance breaker |
UOB | Unit output breaker |
SIB | System isolation breaker |
BB | Battery breaker in UPS for internal batteries and in external battery solution (if present) |
MBB | External maintenance bypass breaker |
Simplified 1+1 Parallel Systems
Galaxy VS can support 2 UPSs in a simplified 1+1 parallel system for redundancy with shared unit input breaker UIB and static switch input breaker SSIB.
Parallel Systems with Individual Unit Input Breaker UIB and Static Switch Input Breaker SSIB
Galaxy VS can support up to 3 UPSs in parallel for capacity and up to 3+1 UPSs in parallel for redundancy with individual unit input breaker UIB and static switch input breaker SSIB.
Parallel Systems with Shared Unit Input Breaker UIB and Static Switch Input Breaker SSIB
Galaxy VS can support up to 3 UPSs in parallel for capacity and up to 3+1 UPSs in parallel for redundancy with shared unit input breaker UIB and static switch input breaker SSIB.