Specifications for 400 V Systems
Input Specifications 400 V
UPS rating | 20 kW with N+1 power module | 30 kW with N+1 power module | 40 kW with N+1 power module | 50 kW with N+1 power module |
---|---|---|---|---|
Voltage (V) | ||||
Connections |
4-wire (L1, L2,
L3, N, PE) WYE (single mains)* |
|||
Input voltage range (V) |
380 V: 331-437 |
|||
Frequency range (Hz) |
40-70 |
|||
Nominal input current (A) | 32/30/29 | 47/45/43 | 63/60/58 | 79/75/72 |
Maximum input current (A) | 38/36/35 | 57/54/52 | 76/72/69 | 91/90/87 |
Input current limitation (A) | 39/37/36 | 59/56/54 | 78/74/72 | 91/91/90 |
Input power factor | 0.99 at 100% load |
|||
Total harmonic distortion (THDI) | <6% at full linear load (symmetrical) |
|||
Maximum short circuit rating |
65 kA RMS |
|||
Protection |
Built-in backfeed protection and fuses |
|||
Ramp-in |
Programmable and adaptive 1-40 seconds |
UPS rating | 60 kW | 80 kW | 100 kW |
---|---|---|---|
Voltage (V) | 400/415 |
||
Connections | 4-wire (L1, L2,
L3, N, PE) WYE (single mains)* |
||
Input voltage range (V) | 380 V: 331-437 |
||
Frequency range (Hz) | 40-70 |
||
Nominal input current (A) | 95/90/87 | 126/120/116 | 150/144 |
Maximum input current (A) | 114/108/104 | 151/144/139 | 180/173 |
Input current limitation (A) | 117/111/107 | 156/148/143 | 182/179 |
Input power factor | 0.99 for
load greater than 50% |
||
Total harmonic distortion (THDI) | <3% at full linear load (symmetrical) |
||
Maximum short circuit rating | 65 kA RMS |
||
Protection | Built-in backfeed protection and fuses |
||
Ramp-in | Programmable and adaptive 1-40 seconds |
Bypass Specifications 400 V
UPS rating | 20 kW with N+1 power module | 30 kW with N+1 power module | 40 kW with N+1 power module | 50 kW with N+1 power module |
---|---|---|---|---|
Voltage (V) | ||||
Connections |
4-wire (L1, L2, L3, N, PE) WYE |
|||
Bypass voltage range (V) |
380 V: 342-418 |
|||
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
|||
Nominal bypass current (A) | 31/29/28 | 46/44/42 | 61/58/56 | 77/73/70 |
Nominal neutral current (A) | 53/50/48 | 79/75/72 | 105/100/96 | 132/125/120 |
Maximum short circuit rating* |
65 kA RMS |
|||
Protection |
Built-in backfeed
protection and fuses |
UPS rating | 60 kW | 80 kW | 100 kW |
---|---|---|---|
Voltage (V) |
400/415 |
||
Connections | 4-wire (L1, L2, L3, N, PE) WYE |
||
Bypass voltage range (V) | 380 V: 342-418 |
||
Frequency range (Hz) | 50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
||
Nominal bypass current (A) | 92/87/84 | 123/117/112 | 146/141 |
Nominal neutral current (A) | 158/150/144 | 210/200/193 | 250/241 |
Maximum short circuit rating* |
65 kA RMS |
||
Protection | Built-in backfeed
protection and fuses |
Output Specifications 400 V
UPS rating | 20 kW with N+1 power module | 30 kW with N+1 power module | 40 kW with N+1 power module | 50 kW with N+1 power module |
---|---|---|---|---|
Voltage (V) | ||||
Connections |
4-wire (L1, L2, L3, N, PE) |
|||
Output voltage regulation |
Symmetrical load ±
1% |
|||
Overload capacity |
150% for 1 minute
(in normal operation) |
|||
Dynamic load response |
± 5% after
2 milliseconds |
|||
Output power factor | 1 | |||
Nominal output current (A) | 30/29/28 | 46/43/42 | 61/58/56 | 76/72/70 |
Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
|||
Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
|||
Output performance classification (according to IEC/ EN62040-3) |
VFI-SS-111 |
|||
Total harmonic distortion (THDU) |
<1% for linear load |
|||
Load crest factor |
2.5 |
|||
Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
Battery Specifications 400 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent
protective device must be located in close proximity to the energy
storage device.
Failure to follow these instructions will result in death or serious injury.
|
Recommended Cable Sizes 400 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 150 mm2.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: Two on input/output/bypass busbars; Four on DC busbars; Six on N/PE busbars.
Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE cable size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
UPS rating | 20 kW with N+1 power module | 30 kW with N+1 power module | 40 kW with N+1 power module | 50 kW with N+1 power module | 60 kW | 80 kW | 100 kW |
---|---|---|---|---|---|---|---|
Input phases (mm2) | 6 | 10 | 16 | 25 | 35 | 50 | 70 |
Input PE (mm2) | 6 | 10 | 16 | 16 | 16 | 25 | 35 |
Bypass/output phases (mm2) | 6 | 6 | 10 | 16 | 25 | 35 | 50 |
Bypass PE/output PE (mm2) | 6 | 6 | 10 | 16 | 16 | 16 | 25 |
Neutral (mm2)* | 10 | 16 | 25 | 35 | 50 | 70 | 95 |
DC+/DC- (mm2) | 10 | 16 | 25 | 35 | 50 | 70 | 95 |
DC PE (mm2) | 10 | 16 | 16 | 16 | 25 | 35 | 50 |
Recommended Upstream Protection 400 V
UPS rating | 20 kW with N+1 power module | 30 kW with N+1 power module | 40 kW with N+1 power module | 50 kW with N+1 power module | ||||
---|---|---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type | NSX100H TM40D (LV429674) | NSX100H TM32D (LV429675) | NSX100H TM63D (LV429672) | NSX100H TM50D (LV429673) | NSX100H TM80D (LV429671) | NSX100H TM63D (LV429672) | NSX100H TM100D (LV429670) | NSX100H TM80D (LV429671) |
In setting | 40 | 32 | 63 | 50 | 80 | 63 | 100 | 80 |
Ir setting | 40 | 32 | 63 | 50 | 80 | 63 | 100 | 80 |
Im setting | 500 (fixed) | 400 (fixed) | 500 (fixed) | 500 (fixed) | 640 (fixed) | 500 (fixed) | 800 (fixed) | 640 (fixed) |
UPS rating | 60 kW | 80 kW | 100 kW | |||
---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type | NSX160H TM125D (LV430671) | NSX100H TM100D (LV429670) | NSX160H TM160D (LV430670) | NSX160H TM125D (LV430671) | NSX250H TM200D (LV431671) | NSX160H TM160D (LV430670) |
In setting | 125 | 100 | 160 | 125 | 200 | 160 |
Ir setting | 125 | 100 | 160 | 125 | 200 | 160 |
Im setting | 1250 (fixed) | 800 (fixed) | 1250 (fixed) | 1250 (fixed) | 5 - 10 x In | 1250 (fixed) |
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C |
-15 °C to 40 °C for systems with batteries. |
Relative humidity | 0 - 95% non-condensing | 10 - 80% non-condensing |
Elevation | Designed for operation in 0-3000 m elevation. Power derating required from 1000-3000 m: Up to 1000 m: 1.000 Up to 1500 m: 0.975 Up to 2000 m: 0.950 Up to 2500 m: 0.925 Up to 3000 m: 0.900 |
|
Audible noise one meter from unit |
400 V 20-60 kW: 49 dB at 70% load, 54 dB at 100%
load |
|
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |
Heat Dissipation in BTU/hr
20 kW UPS with N+1 power module | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1140 |
1089 |
1162 |
687 |
684 |
665 |
50% load |
1527 |
1468 |
1550 |
748 |
756 |
746 |
75% load |
1913 |
1814 |
1912 |
836 |
805 |
797 |
100% load |
2354 |
2213 |
2294 |
917 |
872 |
872 |
20 kW UPS with N+1 power module | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
708 |
724 |
722 |
1245 |
1270 |
1282 |
50% load |
797 |
799 |
801 |
1631 |
1675 |
1698 |
75% load |
863 |
853 |
856 |
2028 |
2080 |
2114 |
100% load |
961 |
936 |
945 |
2436 |
2485 |
2530 |
30 kW UPS with N+1 power module | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1801 |
1821 |
1845 |
798 |
811 |
816 |
50% load |
2356 |
2391 |
2484 |
910 |
889 |
879 |
75% load |
2990 |
3003 |
3070 |
1013 |
995 |
982 |
100% load |
3536 |
3542 |
3568 |
1103 |
1094 |
1076 |
30 kW UPS with N+1 power module | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1026 |
1097 |
1128 |
1796 |
1871 |
1881 |
50% load |
1176 |
1160 |
1179 |
2417 |
2522 |
2559 |
75% load |
1254 |
1280 |
1275 |
3059 |
3184 |
3237 |
100% load |
1367 |
1378 |
1394 |
3720 |
3858 |
3915 |
40 kW UPS with N+1 power module | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1985 |
2038 |
2086 |
834 |
832 |
821 |
50% load |
2756 |
2817 |
2841 |
935 |
937 |
927 |
75% load |
3536 |
3542 |
3568 |
1103 |
1094 |
1076 |
100% load |
4466 |
4412 |
4370 |
1312 |
1284 |
1253 |
40 kW UPS with N+1 power module | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1060 |
1123 |
1135 |
2001 |
2087 |
2107 |
50% load |
1202 |
1233 |
1263 |
2843 |
2962 |
3011 |
75% load |
1367 |
1378 |
1394 |
3720 |
3858 |
3915 |
100% load |
1552 |
1556 |
1553 |
4634 |
4775 |
4820 |
50 kW UPS with N+1 power module | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
2176 |
2239 |
2270 |
862 |
857 |
848 |
50% load |
3122 |
3157 |
3154 |
1017 |
1009 |
1001 |
75% load |
4213 |
4180 |
4164 |
1255 |
1233 |
1214 |
100% load |
5530 |
5375 |
5250 |
1551 |
1509 |
1463 |
50 kW UPS with N+1 power module | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1126 |
1126 |
1170 |
2208 |
2304 |
2333 |
50% load |
1275 |
1299 |
1321 |
3277 |
3408 |
3463 |
75% load |
1506 |
1523 |
1511 |
4402 |
4544 |
4594 |
100% load |
1780 |
1767 |
1744 |
5584 |
5713 |
5726 |
60 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
2282 |
2152 |
2296 |
915 |
889 |
862 |
50% load |
3508 |
3557 |
3537 |
1105 |
1138 |
1050 |
75% load |
5167 |
5117 |
4939 |
1396 |
1420 |
1326 |
100% load |
7262 |
7103 |
6742 |
1714 |
1725 |
1667 |
60 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1139 |
1116 |
1155 |
2290 |
2362 |
2400 |
50% load |
1319 |
1342 |
1331 |
3621 |
3700 |
3742 |
75% load |
1578 |
1645 |
1552 |
5252 |
5308 |
5321 |
100% load |
1869 |
1974 |
1813 |
7183 |
7186 |
7139 |
80 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
2722 |
2795 |
3016 |
951 |
941 |
927 |
50% load |
4504 |
4426 |
4616 |
1343 |
1292 |
1248 |
75% load |
6854 |
6568 |
6700 |
1858 |
1777 |
1678 |
100% load |
9866 |
9263 |
9253 |
2508 |
2359 |
2228 |
80 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
1300 |
1321 |
1329 |
2720 |
2833 |
2869 |
50% load |
1646 |
1642 |
1645 |
4549 |
4686 |
4726 |
75% load |
2097 |
2047 |
2039 |
6803 |
6925 |
6935 |
100% load |
2807 |
2658 |
2781 |
9481 |
9551 |
9497 |
100 kW UPS | Normal operation | ECO mode | ||
---|---|---|---|---|
Voltage (V) | 400 | 415 | 400 | 415 |
25% load |
3160 |
3373 |
1014 |
987 |
50% load |
5428 |
5586 |
1517 |
1459 |
75% load |
8530 |
8509 |
2208 |
2074 |
100% load |
12573 |
12377 |
3097 |
2909 |
100 kW UPS | ECOnversion | Battery operation | ||
---|---|---|---|---|
Voltage (V) | 400 | 415 | 400 | 415 |
25% load |
1402 |
1376 |
3260 |
3300 |
50% load |
1824 |
1847 |
5757 |
5786 |
75% load |
2474 |
2533 |
8858 |
8823 |
100% load |
3446 |
3516 |
12563 |
12413 |
UPS Shipping Weights and Dimensions
UPS rating | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
20-50 kW UPS 400 V with N+1 power module* | 250 |
2082 |
755 |
1010 |
60-100 kW UPS 400 V without preinstalled battery strings* |
250 |
2082 |
755 |
1010 |
60 kW UPS 400 V with three battery strings | 690 |
2082 |
755 |
1010 |
80-100 kW UPS 400 V with three battery strings | 705 |
2082 |
755 |
1010 |
UPS Weights and Dimensions
UPS rating | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
20 kW UPS 400 V with three battery strings* | 650 |
1970 |
550 |
847 |
30-50 kW UPS 400 V with three battery strings* | 680 |
1970 |
550 |
847 |
60 kW UPS 400 V with three battery strings | 665 |
1970 |
550 |
847 |
80-100 kW UPS 400 V with three battery strings |
680 |
1970 |
550 |
847 |