Weights and Dimensions for Options
Maintenance Bypass Panel Shipping Weights and Dimensions
Maintenance Bypass Panel Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSBPSU10K20H | 12 | 450 | 400 | 150 |
GVSBPSU20K60H | 25 | 600 | 550 | 220 |
GVSBPSU80K120H | 40 | 800 | 600 | 280 |
Parallel Maintenance Bypass Panel Shipping Weights and Dimensions
Parallel Maintenance Bypass Panel Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSBPAR10K30H | 35 | 700 | 650 | 210 |
GVSBPAR40K50H | 50 | 850 | 750 | 250 |
GVSBPAR60K120H | 83 | 1000 | 900 | 280 |
Modular Battery Cabinet Shipping Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSMODBC6 | 175 | 1664 | 635 | 990 |
GVSMODBC9 | 206 | 2082 | 755 | 1010 |
Modular Battery Cabinet Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSMODBC6 – Empty – With six battery strings |
145 913 |
1485 | 521 | 847 |
GVSMODBC9 – Empty – With nine battery strings |
186 1338 |
1970 | 550 | 847 |