990-91317E-001

Batteries

End of Discharge Voltage

The voltage is 1.6 to 1.75 per cell depending on discharge ratio.

Battery Voltage Window

  Boost 2.38 Vpc Nominal 2.0 Vpc Minimum 1.6 Vpc
Battery voltage (V) 571.2 480 384

Battery Runtimes in Minutes

400 V UPS

UPS rating 10 kW 15 kW 20 kW 30 kW 40 kW 50 kW
Number of modular battery strings
1 11 6.2 NA NA NA NA
2 27.5 16 11 6.1 NA NA
3 45.5 27 18.5 11 7.3 5.2
4 64.5 39 27 16 11 8
5 84.5 51.5 36 21.5 14.5 11
6 105 64 45 27 18.5 14
7 125 77.5 54.5 32.5 23 17
8 145 91 64 38.5 27 20
9 170 105 74 45 31.5 23.5
10 190 115 84 51 36 27
11 215 130 94.5 57.5 40.5 30.5
12 240 145 105 63.5 45 34
13 265 160 115 70.5 49.5 37.5
14 290 175 125 77 54.5 41
15 315 190 135 83.5 59 45
16 340 205 145 90.5 64 48.5
17 365 225 155 97.5 69 52
18 390 240 170 100 74 56
19 415 255 180 110 79 60
20 446 270 190 115 84 63.5
21 470 290 205 125 89 67.5
22 495 305 215 130 94 71.5
23 525 320 225 140 99.5 75.5
24 550 340 240 145 100 79.5
25 580 355 250 150 110 83.5
26 605 370 265 160 115 87.5
27 635 390 275 165 120 92
28 660 405 285 175 125 96
QR code for this page

Was this helpful?