Efficiency
10 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
92.8% |
92.8% |
92.9% |
94.8% |
94.7% |
94.8% |
50% load |
95.1% |
95.4% |
95.3% |
97.0% |
97.1% |
97.1% |
75% load |
96.1% |
96.2% |
96.1% |
97.7% |
98.0% |
97.9% |
100% load |
96.3% |
96.5% |
96.6% |
98.2% |
98.3% |
98.3% |
10 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
94.9% |
94.7% |
94.6% |
89.9% |
89.5% |
89.5% |
50% load |
97.1% |
97.0% |
97.0% |
94.0% |
93.8% |
93.8% |
75% load |
97.9% |
97.9% |
97.8% |
95.3% |
95.2% |
95.1% |
100% load |
98.3% |
98.3% |
98.2% |
95.8% |
95.8% |
95.7% |
15 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
94.3% |
94.3% |
94.5% |
96.0% |
96.3% |
96.5% |
50% load |
96.1% |
96.2% |
96.1% |
97.7% |
98.0% |
97.9% |
75% load |
96.4% |
96.6% |
96.6% |
98.2% |
98.4% |
98.4% |
100% load |
96.5% |
96.7% |
96.8% |
98.5% |
98.6% |
98.7% |
15 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
96.4% |
96.2% |
96.1% |
92.6% |
92.4% |
92.3% |
50% load |
97.9% |
97.9% |
97.8% |
95.3% |
95.2% |
95.1% |
75% load |
98.4% |
98.4% |
98.4% |
96.0% |
96.0% |
95.9% |
100% load |
98.6% |
98.6% |
98.6% |
96.2% |
96.2% |
96.2% |
20 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
95.1% |
95.4% |
95.3% |
97.0% |
97.1% |
97.1% |
50% load |
96.3% |
96.5% |
96.6% |
98.2% |
98.3% |
98.3% |
75% load |
96.5% |
96.7% |
96.8% |
98.5% |
98.6% |
98.7% |
100% load |
96.3% |
96.5% |
96.7% |
98.7% |
98.8% |
98.8% |
20 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
97.1% |
97.0% |
97.0% |
94.0% |
93.8% |
93.8% |
50% load |
98.3% |
98.3% |
98.2% |
95.8% |
95.8% |
95.7% |
75% load |
98.6% |
98.6% |
98.6% |
96.2% |
96.2% |
96.2% |
100% load |
98.8% |
98.8% |
98.8% |
96.2% |
96.2% |
96.2% |