Specifications
Input Specifications
UPS rating | 10 kW | 15 kW | 20 kW |
---|---|---|---|
Voltage (V) | 380/400/415 | 380/400/415 | 380/400/415 |
Connections |
4-wire (L1, L2,
L3, N, PE) WYE (single mains) |
||
Input voltage range (V) |
380 V: 331-437 |
||
Frequency range (Hz) |
40-70 |
||
Nominal input current (A) |
16/15/14 |
24/22/22 |
32/30/29 |
Maximum input current (A) |
19/18/17 |
28/27/26 |
38/36/35 |
Input current limitation (A) |
20/19/18 |
30/28/27 |
39/37/36 |
Input power factor |
0.99 for load greater than 50% |
||
Total harmonic distortion (THDI) |
<3% at full linear load (symmetrical) |
||
Maximum short circuit rating |
65 kA RMS |
||
Protection |
Built-in backfeed protection and fuses |
||
Ramp-in |
Programmable and adaptive 1-40 seconds |
Bypass Specifications
UPS rating | 10 kW | 15 kW | 20 kW |
---|---|---|---|
Voltage (V) | 380/400/415 | 380/400/415 | 380/400/415 |
Connections |
4-wire (L1, L2, L3, N, PE) WYE |
||
Bypass voltage range (V) |
380 V: 342-418 |
||
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
||
Nominal bypass current (A) |
15/15/14 |
23/22/21 |
31/29/28 |
Nominal neutral current (A) |
26/25/24 |
39/37/36 |
53/50/48 |
Maximum short circuit rating* |
65 kA RMS |
||
Protection |
Built-in backfeed
protection and fuses |
Output Specifications
UPS rating | 10 kW | 15 kW | 20 kW |
---|---|---|---|
Voltage (V) | 380/400/415 | 380/400/415 | 380/400/415 |
Connections |
4-wire (L1, L2, L3, N, PE) |
||
Output voltage regulation |
Symmetrical load ±
1% |
||
Overload capacity |
150% for 1 minute
(in normal operation) |
||
Dynamic load response |
± 5% after
2 milliseconds |
||
Output power factor | 1 | ||
Nominal output current (A) |
15/14/14 |
23/22/21 |
30/29/28 |
Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
||
Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
||
Total harmonic distortion (THDU) | <1% for
linear load <3% for non-linear load |
||
Output performance classification (according to IEC/ EN62040-3) |
VFI-SS-111 |
||
Load crest factor |
2.5 |
||
Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
Battery Specifications
All values are based on 40 battery blocks.
UPS rating | 10 kW | 15 kW | 20 kW |
---|---|---|---|
Charging power in % of output power at 0-40% load |
80% |
||
Charging power in % of output power at 100% load |
20% |
||
Maximum charging power (at 0-40% load) (kW) |
8 |
12 |
16 |
Maximum charging power (at 100% load) (kW) |
2 |
3 |
4 |
Nominal battery voltage (VDC) |
480 |
||
Nominal float voltage (VDC) |
545 |
||
Maximum boost voltage (VDC) |
571 |
||
Temperature compensation (per cell) |
-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C |
||
End of discharge voltage (full load) (VDC) |
384 |
||
Battery current at full load and nominal battery voltage (A) |
22 |
33 |
43 |
Battery current at full load and minimum battery voltage (A) |
27 |
41 |
54 |
Ripple current |
< 5% C20 (5 minute runtime) |
||
Battery test |
Manual/automatic (selectable) |
||
Maximum short circuit rating |
10 kA |
Recommended Upstream Protection
UPS rating | 10 kW | 15 kW | 20 kW | |||
---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type |
NSX100H TM25D (LV429676) |
NSX100H TM16D (LV429677) |
NSX100H TM32D (LV429675) |
NSX100H TM25D (LV429676) |
NSX100H TM40D (LV429674) |
NSX100H TM32D (LV429675) |
In setting |
25 |
16 |
32 |
25 |
40 |
32 |
Ir setting |
20 |
16 |
32 |
23 |
40 |
32 |
Im setting |
300 (fixed) |
190 (fixed) |
400 (fixed) |
300 (fixed) |
500 (fixed) |
400 (fixed) |
Recommended Cable Sizes for 380/400/415 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 25 mm2.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE cable size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
UPS rating |
10 kW | 15 kW | 20 kW |
---|---|---|---|
Voltage (V) |
380/400/415 |
380/400/415 |
380/400/415 |
Input phases (mm2) |
6 |
6 |
10 |
Input PE (mm2) |
6 |
6 |
10 |
Bypass/output phases (mm2) |
6 |
6 |
10 |
Bypass PE/output PE (mm2) |
6 |
6 |
10 |
Neutral* (mm2) |
6 |
10 |
16 |
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
Environment
Operating | Storage | |
---|---|---|
Temperature |
0 °C to 40 °C |
-15 °C to 40 °C for systems with batteries. |
Relative humidity |
0 - 95% non-condensing |
10 - 80% non-condensing |
Elevation |
Designed for operation
in 0-3000 m elevation. |
|
Audible noise one meter from unit |
400 V 10-20 kW: 49 dB at 70% load, 55 dB at 100% load |
|
Protection class |
IP20 |
|
Color |
RAL 9003, gloss level 85% |
Heat Dissipation in BTU/hr
10 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
663 |
664 |
652 |
469 |
475 |
470 |
50% load |
888 |
831 |
845 |
524 |
502 |
516 |
75% load |
1052 |
1024 |
1026 |
610 |
525 |
542 |
100% load |
1300 |
1240 |
1218 |
622 |
594 |
593 |
10 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
460 |
475 |
486 |
957 |
998 |
995 |
50% load |
512 |
519 |
530 |
1088 |
1123 |
1137 |
75% load |
550 |
556 |
563 |
1268 |
1288 |
1312 |
100% load |
599 |
602 |
610 |
1479 |
1491 |
1519 |
15 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
769 |
767 |
744 |
529 |
487 |
461 |
50% load |
1052 |
1024 |
1026 |
610 |
525 |
542 |
75% load |
1425 |
1350 |
1339 |
704 |
612 |
610 |
100% load |
1856 |
1761 |
1716 |
790 |
706 |
688 |
15 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
484 |
501 |
517 |
1021 |
1056 |
1062 |
50% load |
550 |
556 |
563 |
1268 |
1288 |
1312 |
75% load |
635 |
630 |
630 |
1599 |
1595 |
1635 |
100% load |
709 |
707 |
701 |
2014 |
2013 |
2031 |
20 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
888 |
831 |
845 |
524 |
502 |
516 |
50% load |
1300 |
1240 |
1218 |
622 |
594 |
593 |
75% load |
1856 |
1761 |
1716 |
790 |
706 |
688 |
100% load |
2600 |
2454 |
2353 |
871 |
836 |
801 |
20 kW UPS | ECOnversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
25% load |
512 |
519 |
530 |
1088 |
1123 |
1137 |
50% load |
599 |
602 |
610 |
1479 |
1491 |
1519 |
75% load |
709 |
707 |
701 |
2014 |
2013 |
2031 |
100% load |
835 |
819 |
810 |
2697 |
2690 |
2672 |