990-91141D-001

Efficiency

20 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

94.0%

94.4%

94.1%

96.9%

96.7%

96.7%

50% load

95.7%

96.1%

95.9%

98.1%

98.2%

98.2%

75% load

96.4%

96.6%

96.6%

98.6%

98.7%

98.7%

100% load

96.7%

96.9%

96.9%

98.8%

98.9%

98.9%

20 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

95.6%

95.4%

95.3%

93.6%

93.6%

93.6%

50% load

97.7%

97.6%

97.6%

95.7%

95.7%

95.7%

75% load

98.4%

98.3%

98.3%

96.3%

96.3%

96.3%

100% load

98.7%

98.7%

98.7%

96.6%

96.6%

96.6%

30 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.0%

95.5%

95.3%

97.7%

97.7%

97.7%

50% load

96.4%

96.6%

96.6%

98.6%

98.7%

98.7%

75% load

96.7%

97.0%

96.9%

98.9%

98.9%

99.0%

100% load

96.8%

97.0%

97.0%

99.1%

99.1%

99.1%

30 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

97.0%

96.9%

96.8%

95.0%

95.0%

95.0%

50% load

98.4%

98.3%

98.3%

96.3%

96.3%

96.3%

75% load

98.8%

98.8%

98.8%

96.6%

96.6%

96.6%

100% load

99.0%

99.0%

99.0%

96.7%

96.7%

96.7%

40 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.7%

96.1%

95.9%

98.1%

98.2%

98.2%

50% load

96.7%

96.9%

96.9%

98.8%

98.9%

98.9%

75% load

96.8%

97.0%

97.0%

99.1%

99.1%

99.1%

100% load

96.7%

96.9%

96.9%

99.2%

99.2%

99.2%

40 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

97.7%

97.6%

97.6%

95.7%

95.7%

95.7%

50% load

98.7%

98.7%

98.7%

96.6%

96.6%

96.6%

75% load

99.0%

99.0%

99.0%

96.7%

96.7%

96.7%

100% load

99.2%

99.2%

99.2%

96.6%

96.6%

96.6%

50 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

96.2%

96.4%

96.3%

98.4%

98.5%

98.4%

50% load

96.8%

97.0%

97.0%

99.0%

99.0%

99.0%

75% load

96.7%

97.0%

97.0%

99.2%

99.2%

99.2%

100% load

96.4%

96.7%

96.8%

99.2%

99.3%

99.3%

50 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

98.1%

98.0%

98.0%

96.1%

96.1%

96.1%

50% load

98.9%

98.9%

98.9%

96.7%

96.7%

96.7%

75% load

99.2%

99.1%

99.1%

96.7%

96.7%

96.7%

100% load

99.3%

99.3%

99.3%

96.5%

96.5%

96.5%

60 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.6%

95.7%

95.8%

98.3%

98.2%

98.3%

50% load

96.7%

97.0%

96.8%

98.9%

98.9%

98.9%

75% load

96.9%

97.1%

97.1%

99.1%

99.1%

99.1%

100% load

96.9%

97.1%

97.1%

99.2%

99.2%

99.2%

60 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

97.5%

97.4%

97.4%

95.2%

95.2%

95.2%

50% load

98.6%

98.6%

98.6%

96.4%

96.4%

96.4%

75% load

99.0%

99.0%

99.0%

96.7%

96.7%

96.7%

100% load

99.1%

99.1%

99.1%

96.7%

96.7%

96.7%

80 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

96.2%

96.3%

96.3%

98.6%

98.6%

98.6%

50% load

96.9%

97.1%

97.0%

99.0%

99.1%

99.1%

75% load

96.9%

97.1%

97.1%

99.2%

99.2%

99.2%

100% load

96.8%

97.0%

97.1%

99.3%

99.3%

99.3%

80 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

98.1%

98.0%

98.0%

95.8%

95.8%

95.8%

50% load

98.9%

98.9%

98.9%

96.6%

96.6%

96.6%

75% load

99.1%

99.1%

99.1%

96.7%

96.7%

96.7%

100% load

99.3%

99.3%

99.3%

96.6%

96.6%

96.6%

100 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

96.5%

96.6%

96.6%

98.8%

98.8%

98.8%

50% load

96.9%

97.1%

97.1%

99.1%

99.1%

99.2%

75% load

96.9%

97.1%

97.2%

99.3%

99.3%

99.3%

100% load

96.6%

96.8%

96.9%

99.3%

99.3%

99.4%

100 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

98.4%

98.4%

98.4%

96.2%

96.2%

96.2%

50% load

99.1%

99.1%

99.0%

96.7%

96.7%

96.7%

75% load

99.2%

99.3%

99.3%

96.7%

96.7%

96.7%

100% load

99.3%

99.3%

99.3%

96.5%

96.5%

96.5%

120 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

96.7%

96.7%

96.7%

98.9%

98.9%

98.9%

50% load

97.1%

97.2%

97.2%

99.2%

99.2%

99.3%

75% load

97.0%

97.1%

97.2%

99.3%

99.3%

99.3%

100% load

96.6%

96.8%

96.9%

99.3%

99.3%

99.4%

120 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

98.7%

98.6%

98.6%

NA NA NA
50% load

99.2%

99.2%

99.2%

NA NA NA
75% load

99.3%

99.3%

99.3%

NA NA NA
100% load

99.3%

99.4%

99.4%

NA NA NA
150 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

96.7%

96.7%

96.7%

98.9%

98.9%

98.9%

50% load

97.1%

97.2%

97.2%

99.2%

99.2%

99.3%

75% load

97.0%

97.1%

97.2%

99.3%

99.3%

99.3%

100% load

96.6%

96.8%

96.9%

99.3%

99.3%

99.4%

150 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

98.7%

98.6%

98.6%

NA NA NA
50% load

99.2%

99.2%

99.2%

NA NA NA
75% load

99.3%

99.3%

99.3%

NA NA NA
100% load

99.3%

99.4%

99.4%

NA NA NA
QR code for this page

Was this helpful?