990–5914A–001

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0 – 95% non-condensing 0 – 95% non-condensing
Protection class IP20
Color RAL 9003, gloss level 85%
QR code for this page

Was this helpful?