990-91141H-001

Hardware Options

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 50 kW 400 V (GVPM50KD)

  • Power module 20 kW 400 V (GVPM20KD)

Galaxy Lithium-Ion Battery Cabinet

Battery cabinet including Lithium-Ion batteries and battery breaker.

  • Galaxy Lithium-Ion battery cabinet with 13 battery modules (LIBSESMG13IEC )

  • Galaxy Lithium-Ion battery cabinet with 16 battery modules (LIBSESMG16IEC )

Modular Battery Cabinet

Modular battery cabinet including battery breaker.

  • Modular battery cabinet for up to six smart modular battery strings (GVSMODBC6). Can be installed adjacent to the UPS with the use of optional installation kit GVSOPT030.

  • Modular battery cabinet for up to nine smart modular battery strings (GVSMODBC9). Can only be installed remote to the UPS.

Battery Modules

9 Ah smart high capacity battery modules for use with GVSMODBC6 and GVSMODBC9:

  • Galaxy VS 9 Ah Smart High Capacity Battery Module (GVSBTHU)

  • Galaxy VS 9 Ah Smart Modular High Capacity Battery String (GVSBTH4)

9 Ah smart long-life high capacity battery modules for use with GVSMODBC6 and GVSMODBC9:

  • Galaxy VS 9 Ah Smart Long-Life High Capacity Battery Module (GVSBTHULL)

  • Galaxy VS 9 Ah Smart Modular Long-Life High Capacity Battery String (GVSBTH4LL)

NOTE: Always use the same battery module type in the UPS system. Do not mix different battery module types.

Classic Battery Cabinets

Classic battery cabinet including batteries and battery breaker.

  • 710 mm wide, classic battery cabinet (GVSCBC7C, GVSCBC7D, GVSCBC7E)

  • 1010 mm wide, classic battery cabinet (GVSCBC10A2, GVSCBC10B2)

Empty Battery Cabinets

Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).

  • 700 mm wide empty classic battery cabinet (GVEBC7)

  • 1100 mm wide empty classic battery cabinet (GVEBC11)

Battery Breaker Box

Wall mounted battery breaker box for use with third party battery solutions.

  • 20-80 kW battery breaker box (GVSBBB20K80H)

  • 100-200 kW battery breaker box (GVSBBB100K200H)

Battery Breaker Kit

Battery breaker kit for use with empty battery cabinets or third party battery solutions.

  • 20-80 kW battery breaker kit (GVSBBK20K80H)

  • 100-200 kW battery breaker kit (GVSBBK100K200H)

Maintenance Bypass Panel

Maintenance bypass panel for complete isolation of the UPS during service operations. Only for single UPS or 1+1 parallel system for redundancy.

  • 10-20 kW maintenance bypass panel (GVSBPSU10K20H)

  • 20-60 kW maintenance bypass panel (GVSBPSU20K60H)

  • 80-120 kW maintenance bypass panel (GVSBPSU80K120H)

  • 150 kW maintenance bypass panel (GVSBPSU150KH)

Parallel Maintenance Bypass Panel for Two UPSs

Maintenance bypass panel for complete isolation of two UPSs in a parallel system. 10-120 kW in 1+1 parallel system for redundancy, 20-240 kW in 2+0 parallel system for capacity.

  • 10-30 kW maintenance bypass panel (GVSBPAR10K30H)

  • 40-50 kW maintenance bypass panel (GVSBPAR40K50H)

  • 60-120 kW maintenance bypass panel (GVSBPAR60K120H)

Auxiliary Cabinets

  • Empty auxiliary cabinet (GVEAC7)

Remote Alarm Panel

  • Remote alarm panel (GVSOPT036)

Optional Installation Kits

  • Seismic kit for UPS (GVSOPT002)

  • Parallel kit for UPS (GVSOPT006)

  • IP22 kit for UPS (GVSOPT026)

  • Mounting skid kit for the UPS or GVSMODBC6 for marine or industrial installation (GVSOPT027)

  • Cable kit for GVSMODBC6 installed adjacent to the UPS (GVSOPT030)

  • IP52 kit for the UPS (GVSOPT033)

  • IP52 kit for GVSMODBC6 (GVSOPT034)

  • Live Swap kit for the UPS (GVSOPT038)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Air filter kit (GVSOPT001)

Temperature Sensors

  • Extra temperature sensor for second classic battery bank (0J-0M-1160). Not for use with modular battery cabinet solution.

  • Temperature sensor for network management card (AP9335T)

  • Temperature/humidity sensor for network management card (AP9335TH)

QR code for this page

Was this helpful?