Specifications for 208 V Systems
Input Specifications 208 V
Bypass Specifications 208 V
UPS rating | 10 kW | 15 kW | 20 kW | 25 kW | 30 kW | 40 kW | 50 kW | 60 kW | 75 kW |
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 200/208/220 | ||||||||
Connections | 4-wire (L1, L2, L3, N, G) WYE | ||||||||
Bypass voltage range (V) | 200 V: 180-220 208 V: 187-229 220 V: 198-242 |
||||||||
Frequency range (Hz) | 50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) | ||||||||
Nominal bypass current (A) | 29/28/27 | 44/42/40 | 58/56/53 | 73/70/66 | 87/84/80 | 117/112/106 | 146/140/133 | 175/168/159 | 219/210/199 |
Nominal neutral current (A) * | 50/48/45 | 75/72/68 | 100/96/91 | 125/120/114 | 150/144/136 | 200/192/182 | 250/240/227 | 250/240/227 | 250/240/227 |
Maximum short circuit rating | 65 kA RMS | ||||||||
Protection | Built-in backfeed protection
and fuses Internal fuse specifications: Rated 400 A, prearcing 33 kA2s |
Built-in backfeed protection
and fuses Internal fuse specifications: Rated 550 A, prearcing 52 kA2s |
Output Specifications 208 V
Battery Specifications 208 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
UPS rating | 10 kW | 15 kW | 20 kW | 25 kW | 30 kW | 40 kW | 50 kW | 60 kW | 75 kW |
---|---|---|---|---|---|---|---|---|---|
Charging power in % of output power at 0-40% load* | 80% | ||||||||
Charging power in % of output power at 100% load | 20% | ||||||||
Maximum charging power (at 0-40% load) (kW)* | 8 | 12 | 16 | 20 | 24 | 32 | 40 | 48 | 60 |
Maximum charging power (at 100% load) (kW) | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 15 |
Nominal battery voltage (VDC) | 32-40 blocks: 384-480 | ||||||||
Nominal float voltage (VDC) | 32-40 blocks: 436-545 | ||||||||
Maximum boost voltage (VDC) | 600 for 40 blocks | ||||||||
Temperature compensation (per cell) | -3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C | ||||||||
End of discharge voltage (full load) (VDC) | 32 blocks: 307 | ||||||||
Battery current at full load and nominal battery voltage (A) * | 27 | 41 | 55 | 68 | 82 | 109 | 136 | 164 | 205 |
Battery current at full load and minimum battery voltage (A) * | 34 | 51 | 68 | 85 | 102 | 136 | 170 | 204 | 254 |
Ripple current | < 5% C20 (5 minute runtime) | ||||||||
Battery test | Manual/automatic (selectable) | ||||||||
Maximum short circuit rating | 10 kA |
Recommended Cable Sizes 208 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 300 kcmil.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: Two on input/output/bypass busbars; Four on DC+/DC- busbars; Six on N/G busbars.
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper or aluminum conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.
Copper
UPS rating | 10 kW | 15 kW | 20 kW | 25 kW | 30 kW | 40 kW | 50 kW | 60 kW | 75 kW |
---|---|---|---|---|---|---|---|---|---|
Input phases (AWG/kcmil) | 8 | 4 | 3 | 2 | 1/0 | 3/0 | 4/0 | 300 | 2 x 2/0 |
Input EGC (AWG/kcmil) | 10 | 8 | 8 | 6 | 6 | 6 | 4 | 4 | 3 |
Bypass/output phases (AWG/kcmil) | 8 | 6 | 4 | 3 | 2 | 1/0 | 3/0 | 4/0 | 300 |
Bypass EGC/output EGC (AWG/kcmil) | 10 | 10 | 8 | 8 | 6 | 6 | 6 | 4 | 4 |
Neutral (AWG/kcmil) | 6 | 3 | 1 | 2/0 | 3/0 | 2 x 1/0 | 2 x 2/0 | 2 x 2/0 | 2 x 2/0 |
DC+/DC-(AWG/kcmil) | 10 | 6 | 4 | 4 | 2 | 1/0 | 2/0 | 4/0 | 250 |
DC EGC (AWG/kcmil) | 10 | 10 | 8 | 8 | 6 | 6 | 6 | 4 | 4 |
Aluminum
UPS rating | 10 kW | 15 kW | 20 kW | 25 kW | 30 kW | 40 kW | 50 kW | 60 kW | 75 kW |
---|---|---|---|---|---|---|---|---|---|
Input phases (AWG/kcmil) | 6 | 3 | 1 | 1/0 | 3/0 | 250 | 300 | 2 x 3/0 | 4/0 |
Input EGC (AWG/kcmil) | 6 | 6 | 6 | 4 | 4 | 4 | 2 | 2 x 2 | 1 |
Bypass/output phases (AWG/kcmil) | 6 | 4 | 3 | 1 | 1/0 | 3/0 | 250 | 300 | 2 x 3/0 |
Bypass EGC/output EGC (AWG/kcmil) | 6 | 6 | 6 | 6 | 4 | 4 | 4 | 2 | 2 |
Neutral (AWG/kcmil) | 4 | 1 | 2/0 | 4/0 | 2 x 1/0 | 2 x 2/0 | 2 x 4/0 | 2 x 4/0 | 2 x 4/0 |
DC+/DC-(AWG/kcmil) | 8 | 4 | 3 | 2 | 1/0 | 3/0 | 4/0 | 250 | 2 x 3/0 |
DC EGC (AWG/kcmil) | 6 | 6 | 6 | 6 | 4 | 4 | 4 | 2 | 2 |
Recommended Upstream Protection 208 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
![]() |
---|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
UPS rating | 10 kW | 15 kW | 20 kW | 25 kW | ||||
---|---|---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type | HJF36100U31X | HJF36150U31X | HJF36100U31X | |||||
Ir | 50 | 40 | 80 | 60 | 100 | 80 | 125 | 100 |
tr @ 6 Ir | 0.5-16 | |||||||
li (x In) | ≤8 | ≤5 | ≤8 |
UPS rating | 30 kW | 40 kW | 50 kW | |||
---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type | HJF36150U31X | JJF36250U31X | HJF36150U31X | JJF36250U31X | ||
Ir | 150 | 110 | 200 | 150 | 250 | 200 |
tr @ 6 Ir | 0.5-16 | |||||
li (x In) | ≤10 | ≤12 | ≤5 | ≤8 | ≤5 |
UPS rating | 60 kW | 75 kW | ||
---|---|---|---|---|
Input | Bypass | Input | Bypass | |
Breaker type | LJF36400U31X | JJF36250U31X | LJF36400U31X | LJF36400U31X |
Ir | 300 | 225 | 350 | 300 |
tr @ 6 Ir | 0.5-16 | |||
li (x In) | ≤5 | ≤3 | ≤5 |