990-91317E-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm * Width mm Depth mm *
GVSBPSU10K20H 20 260 530 590
GVSBPSU20K60H 40 440 730 810
GVSBPSU80K120H 55 490 840 1220

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPSU10K20H 12 450 400 150
GVSBPSU20K60H 25 600 550 220
GVSBPSU80K120H 40 800 600 280

Parallel Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height* mm Width mm Depth* mm
GVSBPAR10K30H 55 460 800 1200
GVSBPAR40K50H 75 500 865 1200
GVSBPAR60K120H 113 565 1000 1200

Parallel Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPAR10K30H 35 700 650 210
GVSBPAR40K50H 50 850 750 250
GVSBPAR60K120H 83 1000 900 280

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSMODBC6 175 1664 635 990
GVSMODBC9 206 2082 755 1010
NOTE: The modular battery cabinet is shipped without battery strings installed.

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSMODBC6
– Empty
– With six battery strings

145
913
1485 521 847
GVSMODBC9
– Empty
– With nine battery strings

186
1338
1970 550 847
NOTE: One battery module weighs approximately 32 kg.

Remote Alarm Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSOPT036 19 581 468 366

Remote Alarm Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSOPT036 14 400 300 178
QR code for this page

Was this helpful?