990–91138–001

Maintenance Bypass Cabinet with Transformer Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
10–25 kW maintenance bypass cabinet with input transformer 395 (869) 1485 (58.46) 600 (23.63) 836 (32.91)
30–50 kW maintenance bypass cabinet with input transformer 530 (1166) 1485 (58.46) 600 (23.63) 836 (32.91)
20–50 kW maintenance bypass cabinet with output transformer 530 (1166) 1485 (58.46) 600 (23.63) 836 (32.91)
60–100 kW maintenance bypass cabinet with output transformer 645 (1419) 1485 (58.46) 600 (23.63) 836 (32.91)
QR code for this page

Was this helpful?