990-91111D-001

Environment

  Operating Storage
Temperature 0 °C to 50 °C (32 °F to 122 °F) with load derating above 40 °C (104 °F).* -15 °C to 40 °C (5 °F to 104 °F) for systems with batteries.
-25 °C to 55 °C (-13 °F to 131 °F) for systems without batteries.
Relative humidity 0-95% non-condensing 10-80% non-condensing
Elevation Designed for operation in 0-3000 m (0-10000 feet) elevation.
Derating required from 1000-3000 m (3300-10000 feet):
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.900
 
Audible noise one meter (three feet) from unit* 400 V: 57 dB at 70% load, 65 dB at 100% load
480 V: 54 dB at 70% load, 61 dB at 100% load
208 V: 57 dB at 70% load, 65 dB at 100% load
Protection class IP21
Color RAL 9003, gloss level 85%
QR code for this page

Was this helpful?