990-91140-001

Battery Runtimes for 208 V Systems

Battery runtimes are listed in minutes at 100% load.

Battery runtimes are estimated values based on battery manufacturer data for operation at 25 °C (77 °F).

  10 kW UPS 15 kW UPS 20 kW UPS
Power factor 0.8 0.9 1 0.8 0.9 1 0.8 0.9 1
Runtime in minutes for UPS system with one classic battery cabinet
GVSCBT1/GVSCBT1ST 62.0 53.5 47.0 37.0 32.0 28.0 25.5 22.0 19.0
GVSCBT2/GVSCBT2ST 82.0 71.0 62.5 49.5 43.0 37.5 34.5 29.5 25.5
GVSCBT3/GVSCBT3ST 125 110 98.0 79.0 69.5 61.0 56.5 49.5 43.5
GVSCBT4/GVSCBT4ST 215 190 165 130 115 100 94.0 81.5 71.5
GVSCBT5/GVSCBT5ST 260 225 200 160 140 120 115 100 88.0
Runtime in minutes for UPS system with two classic battery cabinets
2 x GVSCBT1/GVSCBT1ST 145 125 110 89.5 77.5 68.0 62.5 54.0 47.5
2 x GVSCBT2/GVSCBT2ST 190 165 145 115 100 90.0 82.2 71.5 63.0
2 x GVSCBT3/GVSCBT3ST 275 245 215 175 155 135 125 110 98.5
2 x GVSCBT4/GVSCBT4ST 505 440 390 310 270 235 220 190 165
2 x GVSCBT5/GVSCBT5ST 600 520 460 370 325 285 260 230 200
  25 kW UPS 30 kW UPS 40 kW UPS 50 kW UPS
Power factor 0.8 0.9 1 0.8 0.9 1 0.8 0.9 1 0.8 0.9 1
Runtime in minutes for UPS system with one classic battery cabinet
GVSCBT1/GVSCBT1ST 19.0 16.0 14.0 15.0 12.5 10.5 9.9 8.3 7.1 7.1 5.8 5.0
GVSCBT2/GVSCBT2ST 25.5 22.0 19.0 20.0 17.0 15.0 13.5 11.5 10.0 10.0 8.3 7.1
GVSCBT3/GVSCBT3ST 43.5 37.5 33.0 35.0 30.0 26.5 24.5 21.0 18.5 18.5 15.5 13.5
GVSCBT4/GVSCBT4ST 71.5 61.5 54.0 57.0 49.0 42.5 39.5 33.5 29.5 29.5 25.0 21.5
GVSCBT5/GVSCBT5ST 88.0 75.5 66.5 70.0 60.5 53.0 49.0 42.0 36.5 36.5 31.5 27.5
Runtime in minutes for UPS system with two classic battery cabinets
2 x GVSCBT1/GVSCBT1ST 47.5 40.5 35.5 37.5 32.0 28.0 25.5 22.0 19.0 19.0 16.0 14.0
2 x GVSCBT2/GVSCBT2ST 63.0 54.0 47.0 50.0 42.5 37.5 34.5 29.5 25.5 25.5 22.0 19.0
2 x GVSCBT3/GVSCBT3ST 98.5 85.5 75.5 79.5 69.0 61.0 56.6 49.0 43.5 43.5 37.5 33.0
2 x GVSCBT4/GVSCBT4ST 165 145 125 135 115 100 94.5 81.5 71.5 71.5 61.5 54.0
2 x GVSCBT5/GVSCBT5ST 200 175 155 160 140 120 115 100 88.0 88.0 76.0 66.5
QR code for this page

Was this helpful?