990-91140-001

Battery Runtimes for 480 V Systems

Battery runtimes are listed in minutes at 100% load.

Battery runtimes are estimated values based on battery manufacturer data for operation at 25 °C (77 °F).

  20 kW UPS 30 kW UPS 40 kW UPS
Power factor 0.8 0.9 1 0.8 0.9 1 0.8 0.9 1
Runtime in minutes for UPS system with one classic battery cabinet
GVSCBT1/GVSCBT1ST 26.0 22.0 19.0 15.0 12.5 11.0 10.0 8.5 7.2
GVSCBT2/GVSCBT2ST 34.5 30.0 26.0 20.5 17.5 15.0 13.5 11.5 10.0
GVSCBT3/GVSCBT3ST 57.0 49.5 43.5 35.0 30.5 27.0 24.5 21.5 18.5
GVSCBT4/GVSCBT4ST 94.5 82.5 72 57.5 49.5 43.0 39.5 34.0 29.5
GVSCBT5/GVSCBT5ST 115 100 88.5 71.0 61.0 53.5 49.5 42.5 37.0
Runtime in minutes for UPS system with two classic battery cabinets
2 x GVSCBT1/GVSCBT1ST 63.0 54.5 47.5 38.0 32.5 28.5 26.0 22.5 19.5
2 x GVSCBT2/GVSCBT2ST 83.0 72.0 63.0 50.5 43.5 38.0 35.0 30.0 26.0
2 x GVSCBT3/GVSCBT3ST 125 110 99.0 80.5 70.0 62.0 57.0 50.0 44.0
2 x GVSCBT4/GVSCBT4ST 220 190 170 135 115 100 95.5 82.5 72.0
2 x GVSCBT5/GVSCBT5ST 265 230 205 165 140 125 115 100 85.5
  50 kW UPS 60 kW UPS 80 kW UPS 100 kW UPS
Power factor 0.8 0.9 1 0.8 0.9 1 0.8 0.9 1 0.8 0.9 1
Runtime in minutes for UPS system with one classic battery cabinet
GVSCBT1/GVSCBT1ST NA* NA* NA* NA* NA* NA* NA* NA* NA* NA* NA* NA*
GVSCBT2/GVSCBT2ST 10.0 8.5 7.2 7.7 6.4 5.3 NA* NA* NA* NA* NA* NA*
GVSCBT3/GVSCBT3ST 18.5 16.0 14.0 14.5 12.5 11.0 NA* NA* NA* NA* NA* NA*
GVSCBT4/GVSCBT4ST 29.5 25.5 22.0 23.5 20.0 17.0 15.5 13.0 11.0 11.0 9.5 8.0
GVSCBT5/GVSCBT5ST 37.0 32.0 27.5 29.0 25.0 21.5 19.5 16.5 14.5 14.5 12.0 10.0
Runtime in minutes for UPS system with two classic battery cabinets
2 x GVSCBT1/GVSCBT1ST NA* NA* NA* NA* NA* NA* NA NA NA NA* NA* NA*
2 x GVSCBT2/GVSCBT2ST 26.0 22.5 19.5 20.5 17.5 15.0 13.5* 11.5* 10.0* 10.0* 8.5* 7.1*
2 x GVSCBT3/GVSCBT3ST 44.0 38.0 33.5 35.5 30.5 27.0 25.0* 21.5* 18.5* 18.5* 16.0* 14.0*
2 x GVSCBT4/GVSCBT4ST 72.0 62.5 54.5 57.5 49.5 43.5 40.0 34.0 30.0 29.5 25.5 22.0
2 x GVSCBT5/GVSCBT5ST 88.5 77.0 67.5 71.0 61.5 53.5 49.5 42.5 37.0 37.0 32.0 27.5
QR code for this page

Was this helpful?