990-91261D-001

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG M6 x 20 mm LCA10-14-L CT-1570 NA
8 AWG M6 x 20 mm LCA8-14-L CT-720 CD-720-1 Red P21
6 AWG M6 x 20 mm LCA6-14-L CT-720 CD-720-1 Blue P24
4 AWG M6 x 20 mm LCA4-14-L CT-720 CD-720-1 Gray P29
3 AWG M6 x 20 mm LCA4-14-L CT-720 CD-720-1 Gray P29
2 AWG M6 x 20 mm LCA4-14-L CT-720 CD-720-1 Brown P33
1 AWG M6 x 20 mm LCA1-14-E CT-720 CD-720-2 Green P37
1/0 AWG M6 x 20 mm LCA1/0-14-X CT-720 CD-720-2 Pink P42
2/0 AWG M6 x 20 mm LCA2/0-14-X CT-720 CD-720-2 Black P45
3/0 AWG M6 x 20 mm LCA3/0-14-X CT-720 CD-720-2 Orange P50
4/0 AWG M6 x 20 mm LCA4/0-14-X CT-720 CD-720-3 Purple P54
QR code for this page

Was this helpful?