990-91263-001

Modular Battery Cabinet Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSMODBC6
– Empty
– With six battery strings

145 (319.67)
913 (2012.82)
1485 (58.46) 521 (20.51) 847 (33.35)
NOTE: One battery module weighs approximately 32 kg (70.5 lbs).
QR code for this page

Was this helpful?