990-91263-017

Modular Battery Cabinet Weights and Dimensions

Riferimento commerc. Peso (kg) Altezza mm Larghezza (mm) Profondità (mm)
GVSMODBC6
– Empty
– With six battery strings

145 (319.67)
913 (2012.82)
1485 (58.46) 521 (20.51) 847 (33.35)
NOTA: One battery module weighs approximately 32 kg (70.5 lbs).
QR code for this page

Was this helpful?