990-91264-001

Specifications

NOTE: Maximum short-circuit rating: 65 kA RMS symmetrical amperes, 480 V.
NOTE: GVSBPSU60G-WP can support a load of up to 60 kW/kVA as long as the neutral current (100 A) is not exceeded:
  • at 200/208/220 V, the maximum neutral current capability is reached with a 20 kVA non-linear load.

  • at 400/415/480 V, the maximum neutral current capability is reached with a 40 kVA non-linear load.

Trip Settings

200/208/220 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
UIB/SSIB MBB/UOB UIB SSIB MBB/UOB UIB/SSIB/MBB/UOB
10 kW HJF36150CU31X BJF46125 50 50 N/A 0.5 1.5
15 kW HJF36150CU31X BJF46125 60 60 N/A 0.5 1.5
20 kW HJF36150CU31X BJF46125 80 80 N/A 0.5 1.5
25 kW GVSBPSU60G-WP HJF36150CU31X BJF46125 100 100 N/A 0.5 1.5
GVSBPSU100G-WP JJF36250CU31X LJF46250CU31X 100 100 100 0.5 1.5
30 kW GVSBPSU60G-WP HJF36150CU31X BJF46125 125 110 N/A 0.5 1.5
GVSBPSU100G-WP JJF36250CU31X LJF46250CU31X 125 125 125 0.5 1.5
40 kW JJF36250CU31X LJF46250CU31X 175 150 150 0.5 1.5
50 kW JJF36250CU31X LJF46250CU31X 200 200 200 0.5 1.5

400/415 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
UIB/SSIB MBB/UOB UIB SSIB MBB/UOB UIB/SSIB/MBB/UOB
20 kW HJF36150CU31X BJF46125 50 50 N/A 0.5 1.5
30 kW HJF36150CU31X BJF46125 60 60 N/A 0.5 1.5
40 kW HJF36150CU31X BJF46125 80 80 N/A 0.5 1.5
50 kW GVSBPSU60G-WP HJF36150CU31X BJF46125 100 100 N/A 0.5 1.5
GVSBPSU100G-WP JJF36250CU31X LJF46250CU31X 100 100 100 0.5 1.5
60 kW GVSBPSU60G-WP HJF36150CU31X BJF46125 125 110 N/A 0.5 1.5
GVSBPSU100G-WP JJF36250CU31X LJF46250CU31X 125 125 125 0.5 1.5
80 kW JJF36250CU31X LJF46250CU31X 150 150 150 0.5 1.5
100 kW JJF36250CU31X LJF46250CU31X 200 200 200 0.5 1.5

480 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
UIB/SSIB MBB/UOB UIB SSIB MBB/UOB UIB/SSIB/MBB/UOB
20 kW HJF36150CU31X BJF46125 50 50 N/A 0.5 1.5
30 kW HJF36150CU31X BJF46125 50 50 N/A 0.5 1.5
40 kW HJF36150CU31X BJF46125 70 70 N/A 0.5 1.5
50 kW GVSBPSU60G-WP HJF36150CU31X BJF46125 80 80 N/A 0.5 1.5
GVSBPSU100G-WP JJF36250CU31X LJF46250CU31X 80 80 80 0.5 1.5
60 kW GVSBPSU60G-WP HJF36150CU31X BJF46125 100 100 N/A 0.5 1.5
GVSBPSU100G-WP JJF36250CU31X LJF46250CU31X 100 100 100 0.5 1.5
80 kW JJF36250CU31X LJF46250CU31X 125 125 125 0.5 1.5
100 kW JJF36250CU31X LJF46250CU31X 175 175 175 0.5 1.5

Recommended Upstream Protection

Changing the settings to other than the listed settings will impact system performance.

Upstream 3-Pole Breakers for 200/208/220 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
Input Bypass Input Bypass Input and bypass
10 kW HJF36100U31X HJF36100U31X 50 40 0.5 1.5
15 kW HJF36100U31X HJF36100U31X 70 60 0.5 1.5
20 kW HJF36100U31X HJF36100U31X 100 80 0.5 1.5
25 kW GVSBPSU60G-WP HJF36150U31X HJF36150U31X 125 100 0.5 1.5
GVSBPSU100G-WP HJF36150U31X HJF36150U31X 125 100 0.5 1.5
30 kW GVSBPSU60G-WP HJF36150U31X HJF36150U31X 150 110 0.5 1.5
GVSBPSU100G-WP HJF36150U31X HJF36150U31X 150 125 0.5 1.5
40 kW JJF36250U31X JJF36250U31X 200 150 0.5 1.5
50 kW JJF36250U31X JJF36250U31X 250 200 0.5 1.5

Upstream 4-Pole Breakers for 200/208/220 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
Input Bypass Input Bypass Input and bypass
10 kW BJL46070 BJL46060 NA NA 0.5 1.5
15 kW BJL46100 BJL46090 NA NA 0.5 1.5
20 kW LJF46250U31X BJF46100 100 NA 0.5 1.5
25 kW GVSBPSU60G-WP LJF46250U31X BJF46125 125 NA 0.5 1.5
GVSBPSU100G-WP LJF46250U31X LJF46250U31X 125 100 0.5 1.5
30 kW GVSBPSU60G-WP LJF46250U31X LJF46250U31X 150 110 0.5 1.5
GVSBPSU100G-WP LJF46250U31X LJF46250U31X 150 110 0.5 1.5
40 kW LJF46250U31X LJF46250U31X 200 150 0.5 1.5
50 kW LJF46250U31X LJF46250U31X 250 200 0.5 1.5

Upstream 3-Pole Breakers for 400/415 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
Input Bypass Input Bypass Input and bypass
20 kW HJF36100U31X HJF36100U31X 50 40 0.5 1.5
30 kW HJF36100U31X HJF36100U31X 70 60 0.5 1.5
40 kW HJF36100U31X HJF36100U31X 100 80 0.5 1.5
50 kW GVSBPSU60G-WP HJF36150U31X HJF36150U31X 125 100 0.5 1.5
GVSBPSU100G-WP HJF36150U31X HJF36150U31X 125 100 0.5 1.5
60 kW GVSBPSU60G-WP HJF36150U31X HJF36150U31X 150 110 0.5 1.5
GVSBPSU100G-WP HJF36150U31X HJF36150U31X 150 125 0.5 1.5
80 kW JJF36250U31X JJF36250U31X 200 150 0.5 1.5
100 kW JJF36250U31X JJF36250U31X 250 200 0.5 1.5

Upstream 4-Pole Breakers for 400/415 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
Input Bypass Input Bypass Input and bypass
20 kW BJL46070 BJL46060 NA NA 0.5 1.5
30 kW BJL46100 BJL46090 NA NA 0.5 1.5
40 kW LJF46250U31X BJF46100 100 NA 0.5 1.5
50 kW GVSBPSU60G-WP LJF46250U31X BJF46125 125 NA 0.5 1.5
GVSBPSU100G-WP LJF46250U31X LJF46250U31X 125 100 0.5 1.5
60 kW GVSBPSU60G-WP LJF46250U31X LJF46250U31X 150 100 0.5 1.5
GVSBPSU100G-WP LJF46250U31X LJF46250U31X 150 110 0.5 1.5
80 kW LJF46250U31X LJF46250U31X 200 150 0.5 1.5
100 kW LJF46250U31X LJF46250U31X 250 200 0.5 1.5

Upstream 3-Pole Breakers for 480 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
Input Bypass Input Bypass Input and bypass
20 kW HJF36100U31X HJF36100U31X 40 35 0.5 1.5
30 kW HJF36100U31X HJF36100U31X 60 50 0.5 1.5
40 kW HJF36100U31X HJF36100U31X 80 70 0.5 1.5
50 kW GVSBPSU60G-WP HJF36150U31X HJF36150U31X 100 80 0.5 1.5
GVSBPSU100G-WP HJF36150U31X HJF36150U31X 100 80 0.5 1.5
60 kW GVSBPSU60G-WP HJF36150U31X HJF36150U31X 125 100 0.5 1.5
GVSBPSU100G-WP HJF36150U31X HJF36150U31X 125 100 0.5 1.5
80 kW JJF36250U31X JJF36250U31X 175 125 0.5 1.5
100 kW JJF36250U31X JJF36250U31X 200 175 0.5 1.5

Upstream 4-Pole Breakers for 480 V Systems

UPS rating Breaker type Ir (A) tr @ 6 Ir li (x In)
Input Bypass Input Bypass Input and bypass
20 kW BJL46070 BJL46060 NA NA 0.5 1.5
30 kW BJL46100 BJL46090 NA NA 0.5 1.5
40 kW LJF46250U31X BJF46100 90 NA 0.5 1.5
50 kW GVSBPSU60G-WP LJF46250U31X BJF46125 125 NA 0.5 1.5
GVSBPSU100G-WP LJF46250U31X LJF46250U31X 125 90 0.5 1.5
60 kW GVSBPSU60G-WP LJF46250U31X LJF46250U31X 150 90 0.5 1.5
GVSBPSU100G-WP LJF46250U31X LJF46250U31X 150 100 0.5 1.5
80 kW LJF46250U31X LJF46250U31X 175 150 0.5 1.5
100 kW LJF46250U31X LJF46250U31X 225 175 0.5 1.5

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 4/0 AWG.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

Equipment grounding conductors (PE in this manual) are sized in accordance with NEC Article 250.122 and Table 250.122.

200/208/220 V Systems

UPS rating 10 kW 15 kW 20 kW 25 kW 30 kW 40 kW 50 kW
Input Input phases (AWG/kcmil) 8 4 3 2 1/0 3/0 4/0
Input PE (AWG/kcmil) 10 8 8 8 6 6 4
Bypass/output Bypass/output phases (AWG/kcmil) 8 6 4 3 1 2/0 3/0
Bypass PE/output PE (AWG/kcmil) 10 10 8 8 6 6 6
Neutral* (AWG/kcmil) For GVSBPSU60G-WP 6 3 1 1/0 1/0 NA NA
For GVSBPSU100G-WP NA NA NA 2/0 3/0 2 x 1/0 2 x 2/0

400/415 V Systems

Rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW
Input Input phases (AWG/kcmil) 8 4 3 2 1/0 3/0 4/0
Input PE (AWG/kcmil) 10 8 8 8 6 6 4
Bypass/output Bypass/output phases (AWG/kcmil) 8 6 4 3 1 2/0 3/0
Bypass PE/output PE (AWG/kcmil) 10 10 8 8 6 6 6
Neutral* (AWG/kcmil) For GVSBPSU60G-WP 6 3 1 1/0 1/0 NA NA
For GVSBPSU100G-WP NA NA NA 2/0 3/0 2 x 1/0 2 x 2/0

480 V Systems

Rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW
Input Input phases (AWG/kcmil) 8 6 4 3 1 2/0 3/0
Input PE (AWG/kcmil) 10 8 8 6 6 6 4
Bypass 3-wire Bypass phases (AWG/kcmil) 10 8 6 4 3 1 2/0
Bypass PE (AWG/kcmil) 10 10 8 8 8 6 6
Bypass 4-wire/output Bypass/output phases (AWG/kcmil) 10 8 6 4 3 1 2/0
Bypass PE/output PE (AWG/kcmil) 10 8 8 8 6 6 6
Neutral* (AWG/kcmil) For GVSBPSU60G-WP 6 4 2 1/0 1/0 NA NA
For GVSBPSU100G-WP NA NA NA 1/0 2/0 4/0 2 x 1/0

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper – One Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG For GVSBPSU60G-WP:
M8 x 25 mm

For GVSBPSU100G-WP:
M10 x 30 mm
LCA10-56-L NA NA
8 AWG LCA8-56-L CT-720 CD-720-1 Red P21
6 AWG LCA6-56-L CT-720 CD-720-1 Blue P24
4 AWG LCA4-56-L CT-720 CD-720-1 Gray P29
3 AWG LCA4-56-L CT-720 CD-720-1 Gray P29
2 AWG LCA2-56-Q CT-720 CD-720-1 Brown P33
1 AWG LCA1-56-E CT-720 CD-720-2 Green P37
1/0 AWG LCA1/0-56-X CT-720 CD-720-2 Pink P42
2/0 AWG LCA2/0-56-X CT-720 CD-720-2 Black P45
3/0 AWG LCA3/0-56-X CT-720 CD-720-2 Orange P50
4/0 AWG LCA4/0-56-X CT-720 CD-720-3 Purple P54

Copper – Two Hole Cable Lugs (only supported for GVSBPSU100G-WP)

Cable size Bolt size Cable lug type Crimping tool Die
6 AWG M10 x 30 mm LCC6-12-L CT-930 CD-920-6 Blue P24
4 AWG LCC4-12-L CT-930 CD-920-4 Gray P29
3 AWG
2 AWG LCC2-12-Q CT-930 CD-920-2 Brown P33
1 AWG LCC1-12-E CT-930 CD-920-1 Green P37
1/0 AWG LCC1/0-12-X CT-930 CD-920-1/0 Pink P42
2/0 AWG LCC2/0-12-X CT-930 CD-920-2/0 Black P45
3/0 AWG LCC3/0-12-X CT-930 CD-920-3/0 Orange P50
4/0 AWG LCC4/0-12-X CT-930 CD-920-4/0 Purple P54

Torque Specifications

Bolt size Torque
M4 1.7 Nm (1.25 lb-ft / 15 lb-in)
M5 2.2 Nm (1.62 lb-ft / 19.5 lb-in)
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU60G-WP 28 (61.73) 650 (25.59) 600 (23.62) 220 (8.66)
GVSBPSU100G-WP 84 (185.19) 1000 (39.37) 850 (33.46) 280 (11.02)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F ) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 0 – 95% non-condensing 0 – 95% non-condensing
Protection class IP20
Color RAL 9003, gloss level 85%

One Line Diagrams

UIB Unit input breaker
SSIB Static switch input breaker
MBB Maintenance bypass breaker
IMB Internal maintenance breaker
UOB Unit output breaker
NOTE: The internal maintenance breaker IMB* in the UPS cannot be used in a system with a maintenance bypass panel and the internal maintenance breaker IMB* must be padlocked in the open position.

Single Mains System

Dual Mains System

QR code for this page

Was this helpful?