Specifications
Input Specifications
UPS rating | 10 kW | 20 kW |
---|---|---|
Voltage (V) | 200/208/220 | 480 |
Connections |
4-wire (L1, L2,
L3, N, G) WYE (single mains) |
3-wire (L1, L2,
L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE (single mains) |
Input voltage range (V) |
200 V: 170-230 |
408-552 |
Frequency range (Hz) |
40-70 |
|
Nominal input current (A) |
31/30/28 |
25 |
Maximum input current (A) |
38/37/35 |
33 |
Input current limitation (A) |
40/38/36 |
31 |
Input power factor |
0.99 for load greater than 50% |
|
Total harmonic distortion (THDI) |
<3% at full linear load (symmetrical) |
|
Maximum short circuit rating |
65 kA RMS |
|
Protection |
Built-in backfeed protection and fuses |
|
Ramp-in |
Programmable and adaptive 1-40 seconds |
Bypass Specifications
UPS rating | 10 kW | 20 kW |
---|---|---|
Voltage (V) | 200/208/220 | 480 |
Connections |
4-wire (L1, L2, L3, N, G) WYE |
3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE* |
Bypass voltage range (V) |
200 V: 180-220 |
432-528 |
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
|
Nominal bypass current (A) |
31/29/28 |
26 |
Nominal neutral current (A) |
50/48/45 |
42 |
Maximum short circuit rating* |
65 kA RMS |
|
Protection |
Built-in backfeed
protection and fuses |
Output Specifications
UPS rating | 10 kW | 20 kW |
---|---|---|
Voltage (V) | 200/208/220 | 480 |
Connections |
4-wire (L1, L2, L3, N, G) |
3-wire (L1, L2, L3, G, GEC*) or 4-wire (L1, L2, L3, N, G) |
Output voltage regulation |
Symmetrical load ±
1% |
|
Overload capacity |
150% for 1 minute
(in normal operation) |
|
Dynamic load response |
± 5% after
2 milliseconds |
|
Output power factor | 1 | |
Nominal output current (A) |
29/28/26 |
24 |
Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
|
Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
|
Total harmonic distortion (THDU) | <2% for linear load <5% for non-linear load |
<1% for linear load <3% for non-linear load |
Load crest factor |
2.5 |
|
Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
Battery Specifications
All values are based on 40 battery blocks.
UPS rating | 10 kW | 20 kW |
---|---|---|
Voltage (V) | 200/208/220 | 480 |
Charging power in % of output power at 0-40% load |
80% |
|
Charging power in % of output power at 100% load |
20% |
|
Maximum charging power (at 0-40% load) (kW) |
8 |
16 |
Maximum charging power (at 100% load) (kW) |
2 |
4 |
Nominal battery voltage (VDC) |
480 |
|
Nominal float voltage (VDC) |
545 |
|
Maximum boost voltage (VDC) |
571 |
|
Temperature compensation (per cell) |
-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C |
|
End of discharge voltage (full load) (VDC) |
384 |
|
Battery current at full load and nominal battery voltage (A) |
23 |
45 |
Battery current at full load and minimum battery voltage (A) |
27 |
54 |
Ripple current |
< 5% C20 (5 minute runtime) |
|
Battery test |
Manual/automatic (selectable) |
|
Maximum short circuit rating |
10 kA |
Recommended Upstream Protection for 200/208/220/480 V
Recommended Upstream Protection for 208 V UPS
![]() |
---|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
UPS rating |
10 kW | |
---|---|---|
Input |
Bypass |
|
Breaker type |
HJF36100U31X |
|
Ir (A) |
50 |
40 |
tr @ 6 Ir |
0.5 |
|
li (x In) |
1.5 |
Recommended Upstream Protection for 480 V UPS
![]() |
---|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
UPS rating |
20 kW | |
---|---|---|
Input |
Bypass |
|
Breaker type |
HJF36100U31X |
|
Ir (A) |
40 |
35 |
tr @ 6 Ir |
0.5 |
|
li (x In) |
1.5 |
Recommended Cable Sizes for 200/208/220/480 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 4 AWG.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.
Copper
UPS rating | 10 kW | 20 kW |
---|---|---|
Voltage (V) | 480 | |
Input phases (AWG/kcmil) |
8 |
8 |
Input EGC (AWG/kcmil) |
8 |
10 |
Bypass/output phases (AWG/kcmil) |
8 |
10 |
Bypass EGC/output EGC (AWG/kcmil) |
8 |
10 |
Neutral (AWG/kcmil) |
6 |
6 |
Recommended Bolt and Lug Sizes for UL
NOTICE |
---|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Narrow One Hole Lugs for Equipment Grounding Conductor/PE Cables
Narrow Insulated Ferrule for Phase Cables and N Cables
Bolt size | Insulated ferrule type | Crimping tool |
---|---|---|
10 AWG | FSD82-18-C | CT-1002, CT-1003, CT-1123 |
8 AWG | FSD83-18-C | CT-1003, CT-1004, CT-1104, CT-1123 |
6 AWG | FSD84-18-C | CT-1003, CT-1004, CT-1104 |
4 AWG | FSD85-18-L | CT-1005 |
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm (1.25 lb-ft / 15 lb-in) |
M5 | 2.2 Nm (1.62 lb-ft / 19.5 lb-in) |
M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) |
M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) |
M10 | 30 Nm (22 lb-ft / 194.7 lb-in) |
M12 | 50 Nm (36.87 lb-ft / 442.5 lb-in) |
Environment
Operating | Storage | |
---|---|---|
Temperature |
0 °C to 40 °C (32 °F to 104 °F) |
-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries. |
Relative humidity |
5 - 95% non-condensing |
10 - 80% non-condensing |
Elevation |
Designed for operation
in 0-3000 m (0-10000 feet) elevation. |
|
Audible noise one meter (three feet) from unit |
480 V 20 kW and 208 V 10 kW: 49 dB at 70% load, 55 dB at 100% load |
|
Protection class |
IP20 |
|
Color |
RAL 9003, gloss level 85% |
Heat Dissipation
480 V UPS in BTU/hr
20 kW UPS | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
25% load |
943 |
531 |
587 |
1009 |
50% load |
1305 |
587 |
654 |
1356 |
75% load |
1704 |
674 |
742 |
1903 |
100% load |
2225 |
794 |
841 |
2650 |
208 V UPS in BTU/hr
10 kW UPS | Normal operation | ECO mode | ||||
---|---|---|---|---|---|---|
Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
25% load |
735 |
609 |
701 |
473 |
466 |
465 |
50% load |
1137 |
965 |
1045 |
555 |
548 |
546 |
75% load |
1706 |
1438 |
1518 |
659 |
651 |
630 |
100% load |
2494 |
2031 |
2128 |
796 |
772 |
746 |
10 kW UPS | eConversion | Battery operation | ||||
---|---|---|---|---|---|---|
Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
25% load |
473 |
460 |
459 |
1032 |
902 |
1000 |
50% load |
556 |
552 |
538 |
1248 |
1167 |
1184 |
75% load |
659 |
641 |
629 |
1591 |
1511 |
1476 |
100% load |
787 |
763 |
731 |
2062 |
1935 |
1878 |