990-91318G-001

Options

Configuration Options

  • eConversion mode

  • Compact design, high density technology, and modular architecture

  • Internal battery modules

  • Single or dual mains

  • Up to 4+0 UPSs in parallel for capacity

  • Up to 3+1 UPSs in parallel for redundancy

  • Rear cable entry

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

  • Replacement of power module in any operation mode (Live Swap)*

  • ECO mode

Hardware Options

See Weights and Dimensions for Options.

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 20 kW 480 V/10 kW 208 V (GVPM20KD)

Maintenance Bypass Panel

Maintenance bypass panel for complete isolation of the UPS during service operations. Only for single UPS.

  • 10-30 kW 208 V, 20-60 kW 480 V maintenance bypass panel (GVSBPSU60G-WP)

Optional Installation Kits

  • Seismic kit for UPS (GVSOPT017)

  • Parallel kit for UPS (GVSOPT006)

  • Live Swap kit for the UPS (GVSOPT039)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Air filter kit (GVSOPT015)

Battery Modules

7 Ah smart battery modules.

  • Galaxy VS 7 Ah Smart Battery Module (GVSBTU)

  • Galaxy VS 7 Ah Smart Modular Battery String (GVSBT4)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?