990-91260B-001

Specifications

Input Specifications

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

200/208/220

380/400/415

380/400/415

380/400/415

480

Connections

4-wire (L1, L2, L3, N, PE) WYE (single mains)
3-wire (L1, L2, L3, PE) WYE (dual mains)

4-wire (L1, L2, L3, N, PE) WYE (single mains)
3-wire (L1, L2, L3, PE) WYE (dual mains)* *

4-wire (L1, L2, L3, N, PE) WYE (single mains)
3-wire (L1, L2, L3, PE) WYE (single mains or dual mains)*

Input voltage range (V)

200 V: 170-230
208 V: 177-239
220 V: 187-253

380 V: 331-437
400 V: 340-460
415 V: 353-477

408-552

Frequency range (Hz)

40-70

Nominal input current (A)

31/30/28

16/15/14

24/22/22

32/30/29

25

Maximum input current (A)

37/36/34

19/18/17

28/27/26

38/36/35

30

Input current limitation (A)

39/37/35

20/19/18

30/28/27

39/37/36

31

Input power factor

0.99 for load greater than 50%
0.95 for load greater than 25%

Total harmonic distortion (THDI)

<3% at full linear load (symmetrical)

Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

Bypass Specifications

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

200/208/220

380/400/415

380/400/415

380/400/415

480

Connections

4-wire (L1, L2, L3, N, PE) WYE

4-wire (L1, L2, L3, N, PE) WYE

4-wire (L1, L2, L3, N, PE) WYE
3-wire (L1, L2, L3, PE) WYE*

Bypass voltage range (V)

200 V: 180-220
208 V: 187-229
220 V: 198-242

380 V: 342-418
400 V: 360-440
415 V: 374-457

432-528

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A)

29/28/27

15/15/14

23/22/21

31/29/28

24

Nominal neutral current (A)

50/48/45

26/25/24

39/37/36

53/50/48

42

Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 160 A, prearcing 2.68 kA2s

Output Specifications

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

200/208/220

380/400/415

380/400/415

380/400/415

480
Connections*

4-wire (L1, L2, L3, N, PE)

4-wire (L1, L2, L3, N, PE)

4-wire (L1, L2, L3, N, PE)
3-wire (L1, L2, L3, PE)

Voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
125% for 1 minute (in battery operation)
For 200/208/220/480 V: 125% continuous (bypass operation)
For 380/400/415 V: 110% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor

1

Nominal output current (A)

29/28/26

15/14/14

23/22/21

30/29/28

24

Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU)

<2% for linear load
<5% for non-linear load
<1% for linear load
<3% for non-linear load

Output performance classification (according to IEC/ EN62040-3)

NA

VFI-SS-111

NA

Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

Battery Specifications

All values are based on 40 battery blocks.

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

200/208/220

380/400/415

380/400/415

380/400/415

480

Charging power in % of output power at 0-40% load

80%

Charging power in % of output power at 100% load

20%

Maximum charging power (at 0-40% load) (kW)

8

8

12

16

16

Maximum charging power (at 100% load) (kW)

2

2

3

4

4

Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

545

Maximum boost voltage (VDC)

571

Temperature compensation (per cell)

-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C

End of discharge voltage (full load) (VDC)

384

Battery current at full load and nominal battery voltage (A)

22

22

33

43

43

Battery current at full load and minimum battery voltage (A)

27

27

41

54

54

Ripple current

< 5% C20 (5 minute runtime)

Battery test

Manual/automatic (selectable)

Maximum short circuit rating

10 kA

Recommended Cable Sizes for 380/400/415 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 25 mm2.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE cable size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

UPS rating

10 kW 15 kW 20 kW

Voltage (V)

380/400/415

380/400/415

380/400/415

Input phases (mm2)

6

6

10

Input PE (mm2)

6

6

10

Bypass/output phases (mm2)

6

6

10

Bypass PE/output PE (mm2)

6

6

10

Neutral* (mm2)

6

10

16

Recommended Cable Sizes for 200/208/220/480 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 4 AWG.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

Equipment grounding conductors (PE in this manual) are sized in accordance with NEC Article 250.122 and Table 250.122.

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

UPS rating 10 kW 20 kW
Voltage (V)

200/208/220

480
Input phases (AWG/kcmil)

8

8

Input PE (AWG/kcmil)

8

10

Bypass/output phases (AWG/kcmil)

8

10

Bypass PE/output PE (AWG/kcmil)

8

10

Neutral (AWG/kcmil)*

6

6

NOTE: Cable sizes are based on 80% rated circuit breakers for UIB, UOB, MBB, SSIB.

Recommended Upstream Protection

208 V UPS

CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 63 A branch circuit overcurrent protection maximum in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.

UPS rating

10 kW
 

Input

Bypass

Breaker type

HJF36100U31X

Ir (A)

50

40

tr @ 6 Ir

0.5

li (x In)

1.5

400 V UPS

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.

UPS rating

10 kW 15 kW 20 kW
 

Input

Bypass

Input

Bypass

Input

Bypass

Breaker type

NSX100H TM25D (LV429676)

NSX100H TM16D (LV429677)

NSX100H TM32D (LV429675)

NSX100H TM25D (LV429676)

NSX100H TM40D (LV429674)

NSX100H TM32D (LV429675)

In (A)

25

16

32

25

40

32

Ir (A)

20

16

32

23

40

32

Im (A)

300 (fixed)

190 (fixed)

400 (fixed)

300 (fixed)

500 (fixed)

400 (fixed)

480 V UPS

CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 63 A branch circuit overcurrent protection maximum in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.

UPS rating

20 kW
 

Input

Bypass

Breaker type

HJF36100U31X

Ir (A)

40

35

tr @ 6 Ir

0.5

li (x In)

1.5

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Narrow One Hole Lugs for PE Cables

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG M6 x 16 mm LCA10-14-L CT-1570 NA
8 AWG M6 x 16 mm LCA8-14-L CT-720 CD-720-1 Red P21
6 AWG M6 x 16 mm LCA6-14-L CT-720 CD-720-1 Blue P24
4 AWG M6 x 16 mm LCA4-14-L CT-720 CD-720-1 Gray P29

Narrow Insulated Ferrule for Phase Cables and N Cables

Bolt size Insulated ferrule type Crimping tool
10 AWG FSD82-18-C CT-1002, CT-1003, CT-1123
8 AWG FSD83-18-C CT-1003, CT-1004, CT-1104, CT-1123
6 AWG FSD84-18-C CT-1003, CT-1004, CT-1104
4 AWG FSD85-18-L CT-1005

Torque Specifications

Bolt size Torque
M4 1.7 Nm (1.25 lb-ft / 15 lb-in)
M5 2.2 Nm (1.62 lb-ft / 19.5 lb-in)
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)

Environment

  Operating Storage
Temperature

0 °C to 40 °C (32 °F to 104 °F)

-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries.

Relative humidity

0 - 95% non-condensing

10 - 80% non-condensing

Elevation

Designed for operation in 0-3000 m (0-10000 feet) elevation.
Power derating required from 1000-3000 m (3300-10000 feet):
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.900

 
Audible noise one meter (three feet) from unit

400 V 10-20 kW: 49 dB at 70% load, 55 dB at 100% load

480 V 20 kW and 208 V 10 kW: 49 dB at 70% load, 55 dB at 100% load

Protection class

IP20

Color

RAL 9003, gloss level 85%

UPS Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)

UPS with one battery string

245 (540.13)

1485 (58.46)

333 (13.11)

847 (33.35)

NOTE: One battery module weighs approximately 32 kg (70.5 lbs). One battery string consists of four battery modules.

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The required minimum rear clearance is 150 mm (5.91 in).
QR code for this page

Was this helpful?