990-91318E-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Maintenance Bypass Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU80G 125 (275.58) 1660 (65.35) 635 (25) 990 (38.98)
GVSBP100T 210 (462.97) 2096 (82.51) 818.5 (32.22) 1008 (39.68)

Maintenance Bypass Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU80G 110 (242.51) 1485 (58.46) 318 (12.52) 850 (33.46)
GVSBP100T 195 (429.9)

1970 (77.56)

600 (23.62)

847 (33.35)

Maintenance Bypass Cabinet with Transformer Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT25B 425 (936.97) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPOT50B 560 (1234.59) 1670 (65.75) 800 (31.5) 990 (39.98)
GVSBPOT100T 725 (1598.35) 2096 (82.51) 818.5 (32.22) 1008 (39.68)

Maintenance Bypass Cabinet with Transformer Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT25B 395 (870.83) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPOT50B 530 (1168.45) 1485 (58.46) 600 (23.62) 836 (32.91)
GVSBPOT100T 710 (1565.28)

1970 (77.56)

600 (23.62)

847 (33.35)

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) * Width mm (in) Depth mm (in) *
GVSBPSU60G-WP 40 (88.18) 480 (18.89) 800 (31.49) 1200 (47.24)
GVSBPSU100G-WP 100 (220.46) 580 (22.83) 1000 (39.37) 1200 (47.24)

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPSU60G-WP 28 (61.73) 650 (25.59) 600 (23.62) 220 (8.66)
GVSBPSU100G-WP 84 (185.19) 1000 (39.37) 850 (33.46) 280 (11.02)

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSMODBC6 175 (385.8) 1664 (65.51) 635 (25) 990 (38.97)
GVSMODBC9 206 (454.15) 2082 (81.96) 755 (29.72) 1010 (39.76)
NOTE: The modular battery cabinet is shipped without battery strings installed.

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSMODBC6
– Empty
– With six battery strings

145 (319.67)
913 (2012.82)
1485 (58.46) 521 (20.51) 847 (33.35)
GVSMODBC9
– Empty
– With nine battery strings

186 (410)
1338 (2950)
1970 (77.56) 550 (21.65) 847 (33.35)
NOTE: One battery module weighs approximately 32 kg (70.5 lbs).

Output Switch Box Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSOPT037 19 (42) 763 (30.03) 440 (17.32) 366 (14.40)

Output Switch Box Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSOPT037 14 (31) 600 (23.62) 300 (11.81) 160 (6.29)

Remote Alarm Panel Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSOPT036 19 (42) 581 (22.87) 468 (18.42) 366 (14.40)

Remote Alarm Panel Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSOPT036 14 (31) 400 (15.74) 300 (11.81) 178 (7.00)
QR code for this page

Was this helpful?