Specifications
Auxiliary power
AC |
|
DC |
100...440 V ± 15% < 10 W |
Monitored network
AC |
|
DC |
|
Maximum leakage capacitance |
150 µF |
Electrical
Insulation resistance range | 100 Ω...250 kΩ |
Capacitance range | 0.1...150 µF |
Filtering range |
5 s, 40 s, and 400 s |
Response time |
As per filtering setting |
Accuracy | As per IEC61557–9 |
Threshold |
0.2...200 kΩ |
Hysteresis | ± 20% |
Relay configuration |
|
Relay maximum AC voltage / current | 250 V / 6 A |
Relay maximum AC load | 1500 VA |
Relay maximum DC voltage / current | 48 V / 1 A |
Mechanical
Weight | 0.55 kg (1.12 lb) |
Mounting position | Vertical orientation only |
IP degree of protection |
|
Installation category |
|
Environment
Operating temperature | -25...70 °C (-13...158 °F) |
RH non-condensing | 5...95% |
Maximum dewpoint | 37 °C (99 °F) |
Storage temperature | -40...85 °C (-40...185 °F) |
Operating altitude | ≤ 3000 m (9843 ft) |
Usage |
|
Standards
Product | IEC 61557-9 |
Safety | IEC/UL 61010-1 |
EMC |
|
Installation |
IEC 60364-4-41 |