7EN02-0390-04

SNMP trapping implementation

Generic SNMP traps supported by your meter are:

  • Coldstart: the meter (SNMP agent) is starting.

  • Linkup: the SNMP agent is enabled.

  • AuthenticationFailure: the meter (SNMP agent) has received an incorrect community value.

Enterprise-specific SNMP traps supported by your meter are:

  • Low: trap of events with a low event priority.

  • Medium: trap of events with a medium event priority.

  • High: trap of events with a high event priority.

Trap Event priority range
Low 64–127
Medium 128–191
High 192–255
NOTE: The number of events or maximum time delay settings only apply to enterprise SNMP traps.

See the ION Reference, available from www.se.com, for detailed information on the SNMP Mapping, SNMP Options and Alarm Options modules.

**See “Configuring SNMP using your meter’s webpages” on page 117 for instructions on how to configure your meter’s SNMP functions using your meter’s webpages. See “Configuring SNMP using ION Setup” on page 94 for instructions on how to configure your meter’s SNMP functions using ION Setup.
QR code for this page

Was this helpful?