Default security settings
Area | Setting | Default |
Communications protocols | HTTPS with HTTP redirect | Enabled |
SSH Terminal | Disabled | |
SFTP | Enabled | |
Modbus TCP | Enabled | |
Time and time keeping | Broadcast time synchronization | Enabled |
Webpages | Webpages | Enabled |
Configuration | Configuration using the display | Enabled |
Configuration using webpages | Disabled | |
Configuration using Modbus programing | Disabled | |
Security mode | Advanced security mode (advanced.scf) |
Enabled if Advanced security was used before upgrading meter firmware to v3.0.0. |
Legacy security support (standard.scf) |
Enabled if Standard security was used before upgrading meter firmware to v3.0.0. It is recommended to enable Advanced security mode. See:
|
See “Harden the device” for information about changing default security settings.