Waveform recording overview
Waveform information is used to help identify power system disturbances, which are an increasing concern for industrial plants, hospitals, data centers and other facilities where the equipment is sensitive to voltage or current sags, swells, transients, and momentary interruptions. Waveform information is also used to help ensure compliance with power quality standards.
In addition to measuring and recording numerical values for voltage and current, your meter can also capture the sinusoidal waveform data. The current and voltage waveform data provides additional information for analysis of the system’s power quality or a power quality event.
When your system’s nominal parameters are programmed into the meter, power quality events such as sags, swells and transients are automatically detected and voltage and current waveform data is logged. The default factory settings for sag/swell and transient detection are sufficient for most applications, but you can also modify the amount of deviation from the nominal required to trigger waveform recording.
Waveform data storage format
Your meter’s waveform data storage format is defined by:
-
Cycles: the number of cycles included in the waveform (its duration).
-
Samples: samples per cycle, which is the number of waveform data points collected in each cycle.
This gives you the option to record a lot of information for a very short duration or less information over a longer duration. You can also configure the waveform recording to record pre-event and post-event data.
Types of waveform data
You can use your meter to detect ITI (CBEMA) - type disturbances, and determine information regarding the magnitude and duration of each disturbance. This information can be used by your energy management system to plot the disturbance on an ITI (CBEMA) curve.
COMTRADE waveform data is available from your meter.
Key terms
Term | Definition |
---|---|
COMTRADE | COMmon format for TRAnsient Data Exchange (COMTRADE) is a common format for waveform data. |
ITI (CBEMA) | A curve that graphically describes an AC input voltage envelope which can be typically tolerated by information technology equipment. Meter waveform information is plotted on this curve to help evaluate power quality. |
Nominal | The normal or usual parameter value. For example, the nominal voltage for many power systems is 120 V. |
Sag | A power event where the voltage or current drops below the nominal value. |
Swell | A power event where the voltage or current rises above the nominal value. |
Transient | A power event where a short duration surge of electrical energy is detected. |
See the ION Reference, available from www.se.com, for more information on the Waveform Recorder module and its settings.