Power quality standards compliance
IEC 62586-1 and IEC 62586-2
Your meter is compliant with IEC 62586-1 and IEC 62586-2. The meter classification is PQI-A-FI1, defined as follows:
Product Code | Description |
---|---|
PQI | Power quality instrument |
A | Functions class A according to IEC 61000-4-30 |
F | Fixed installed equipment |
I | Indoor application |
1 | Indoor environment with uncontrolled temperature variations |
IEC 61000-4-30
IEC 61000-4-30 power quality standard compliance is provided by ION modules including: Power Quality Aggregator, Harmonics Measurement, Disturbance Analyzer, Symmetrical Components, Mains Signaling Evaluation, and Sag/Swell.
See the IEC 61000-4-30 compliance and ION meters technical note for details.
EN 50160
The EN 50160 framework includes ION modules, such as: Flicker, Mains Signaling Evaluation, Harmonics Evaluation and Voltage Harmonics.
Your meter’s framework is pre-configured for a low voltage system.
See the Power quality: ION meters and EN 50160:2010 technical note for details.
IEEE 519
The IEEE 519 framework includes ION modules, such as: Harmonics Evaluation, Harmonics Measurement and Counter.
See the IEEE 519 compliance and ION meters technical note for details. Only undraft this once technote is ready.
IEC 60255-24 (COMTRADE)
The meter provides waveforms in COMmon format for TRAnsient Data Exchange (COMTRADE) format. COMTRADE records are generated from the existing Waveform Recorder modules that are connected to the COMTRADE module.
See the COMTRADE and ION Technology technical note for details.