Alarm setup using the display
![]() |
---|
Inaccurate data results
Failure to follow these instructions can result in death, serious injury, or equipment
damage.
|
Default alarms available on the display
Parameter* | Description |
---|---|
Over I unbal | Over unbalanced current alarm |
Over THD V1 | V1 over total harmonic distortion (THD) voltage alarm |
Over THD V2 | V2 over total harmonic distortion (THD) voltage alarm |
Over THD V3 | V3 over total harmonic distortion (THD) voltage alarm |
Over kW sd | Over kW sliding demand alarm |
Over Ia | Ia over current alarm |
Over Ib | Ib over current alarm |
Over Ic | Ic over current alarm |
Over I4 | I4 over current alarm |
Over V unbal | Over unbalanced voltage alarm |
V1 Setpoint | V1 setpoint alarm |
V2 Setpoint | V2 setpoint alarm |
V3 Setpoint | V3 setpoint alarm |
Freq Setpoint | Frequency setpoint alarm |
Sag/Swell 1 | Voltage sag/swell alarm |
Current Sag Ph1* | Current sag alarms for phase 1 |
Current Sag Ph2* | Current sag alarms for phase 2 |
Current Sag Ph3* | Current sag alarms for phase 3 |
4-30 Volt Intrp Ph1 | 4-30 voltage interruption power quality alarm for phase 1 |
4-30 Volt Intrp Ph2 | 4-30 voltage interruption power quality alarm for phase 2 |
4-30 Volt Intrp Ph3 | 4-30 voltage interruption power quality alarm for phase 3 |
Current Swell Ph1* | Current swell alarms for phase 1 |
Current Swell Ph2* | Current swell alarms for phase 2 |
Current Swell Ph3* | Current swell alarms for phase 3 |
HSTC 1 (ION9000T only) | High-speed transient alarm |
Configure alarms using ION Setup.
Alarms with a priority less than Low (Info Only or None) are not displayed.
You must configure all the parameters related to the alarm for alarm functions to operate. For example, for the Over Ia alarm to operate, you must enter the nominal value and the conditions that define an alarm state, even if the alarm is shown as Enabled on the Alarm Setup screen.