Default data logging configuration
These data logs and their configuration are used by other components of your power monitoring system. Do not change the default configuration of any of the logs unless you understand the impact of the change on these power monitoring system components, the data they use and your meter’s memory.
The meter can support up to 100 data logs (data recorders), which can each record up to 16 different parameters.
Revenue log
The Revenue Log (Data Rec 1) is configured for use with UTS MV-90 billing software. Factory settings for this data recorder:
-
Log depth = 3360 records (35 days)
-
Interval = 900 seconds (15 minutes)
By default, it logs the following values:
Parameter | Description |
---|---|
kWh del int | Interval kWh delivered |
kWh rec int | Interval kWh received |
kVARh del int | Interval kVARh delivered |
kVARh rec int | Interval kVARh received |
Historic data logs
Three historic data logs are used to record standard power system quantities, such as phase current, phase voltage and power factor. These logs are labeled Hist Mean Log, Hist High Log, and Hist Low Log. Factory settings for these data recorders:
-
Log depth = 3360 records (35 days)
-
Interval = 900 seconds (15 minutes)
By default, they log the following values:
Hist Mean Log (Data Rec 2) | |||
---|---|---|---|
Vll ab mean | V unbal mean | I avg mean | kVA tot mean |
Vll bc mean | Ia mean | I 4 mean | PF lag mean |
Vll ca mean | Ib mean | kW tot mean | PF lead mean |
Vll avg mean | Ic mean | kVAR tot mean | Freq mean |
Hist High Log (Data Rec 3) | |||
---|---|---|---|
Vll ab high | V unbal high | I avg high | kVA tot high |
Vll bc high | Ia high | I 4 high | PF lag high |
Vll ca high | Ib high | kW tot high | PF lead high |
Vll avg high | Ic high | kVAR tot high | Freq high |
Hist Low Log (Data Rec 4) | |||
---|---|---|---|
Vll ab low | V unbal low | I avg low | kVA tot low |
Vll bc low | Ia low | I 4 low | PF lag low |
Vll ca low | Ib low | kW tot low | PF lead low |
Vll avg low | Ic low | kVAR tot low | Freq low |
Loss log
The Loss Log (Data Rec 9) is configured to record loss values. Factory settings for this data recorder:
-
Log depth = 3360 records (35 days)
-
Interval = 900 seconds (15 minutes)
By default, it logs the following values:
Parameter | Description |
---|---|
MU Ia^2h int | Phase A interval current squared hours |
MU Ib^2h int | Phase B interval current squared hours |
MU Ic^2h int | Phase C interval current squared hours |
MU Vllab^2h int | Phase A interval voltage Line-to-Line squared hours |
MU Vllbc^2h int | Phase B interval voltage Line-to-Line squared hours |
MU Vllca^2h int | Phase C interval voltage Line-to-Line squared hours |
MU Vln a^2h int | Phase A interval voltage Line-to-Neutral squared hours |
MU Vln b^2h int | Phase B interval voltage Line-to-Neutral squared hours |
MU Vln c^2h int | Phase C interval voltage Line-to-Neutral squared hours |
Harmonics logs
Two harmonics logs record various harmonics data, including K-factor and Total Harmonic Distortion (THD). These recorders are labeled Harm Mean Log and Harm High Log. Factory settings for these data recorders:
-
Log depth = 840 records (35 days)
-
Interval = 3600 seconds (1 hour)
By default, they log the following values:
Harm Mean Log (Data Rec 7) | ||
---|---|---|
V1 THD mean | I1 THD mean | I1 K Fac mean |
V2 THD mean | I2 THD mean | I2 K Fac mean |
V3 THD mean | I3 THD mean | I3 K Fac mean |
Harm High Log (Data Rec 8) | ||
---|---|---|
V1 THD high | I1 THD high | I1 K Fac high |
V2 THD high | I2 THD high | I2 K Fac high |
V3 THD high | I3 THD high | I3 K Fac high |
Energy and demand log
The EgyDmd Log (Data Rec 10) records energy and demand data used by energy management software to generate reports. Factory settings for this data recorder:
-
Log depth = 3360 records (35 days)
-
Interval = 900 seconds (15 minutes)
By default, it logs the following values:
Parameter | Description |
---|---|
kWh del | Active energy delivered |
kWh rec | Active energy received |
kWh del-rec | Active energy delivered minus received |
kVARh del | Reactive energy delivered |
kVARh rec | Reactive energy received |
kVARh del-rec | Reactive energy delivered minus received |
kVAh del+rec | Apparent energy delivered plus received |
kW sd del-rec | Active power demand delivered minus received |
kVAR sd del-rec | Reactive power demand delivered minus received |
kVA sd del+rec | Apparent power demand delivered plus received |
Daily nominal log
The DailyNom Log (Data Rec 39) provides information about the meter’s nominal settings. Factory settings for this data recorder:
-
Log depth = 450 records
-
Interval = Triggered on demand
By default, it logs the following values from the Factory module’s setup registers:
Parameter | Description |
---|---|
FAC1 Vnominal | Nominal voltage setting |
FAC1 NomFreqNum | Expected frequency of operation |
Rapid voltage change log
The RVC Log (Data Rec 23) provides details of rapid voltage changes related to sag/swells (power quality events). This data recorder is disabled by default. Factory settings for this data recorder:
-
Log depth = 100 records
-
Interval = Triggered on demand
If enabled, it logs the following by default:
SS1 Delta Umax | SS1 Delta Uss | SS1 RVC Duration |
Sag/swell log
The Sag/swell Log (Data Rec 5) provides details of power quality events. Factory settings for this data recorder:
-
Log depth = 100 records
-
Interval = Triggered on demand
By default, it logs the following values:
SS1 DistDur | SS1 DistV1Min | SS1 DistV1Max | SS1 DistV1Avg |
SS1 DistV1Engy | SS1 DistV2Min | SS1 DistV2Max | SS1 DistV2Avg |
SS1 DistV2Engy | SS1 DistV3Min | SS1 DistV3Max | SS1 DistV3Avg |
SS1 DistV3Engy | SS1 DistNominal | SS1 Swell Lim | SS1 Sag Lim |
Sg/Sw HS log
The Sg/Sw HS Log (Data Rec 6) captures high-speed (half-cycle) voltage and current data that includes pre-event and post-event records related to the sag/swell event. This data recorder is disabled by default.
If enabled, it logs the following by default:
HS Vln a | HS Vll ab | HS I a | HS Freq |
HS Vln b | HS Vll bc | HS I b | PQA1 Vavg Sliding Ref Voltage |
HS Vln c | HS Vll ca | HS I c |
Transient log
The Transient Log (Data Rec 15) provides details of power quality events. Factory settings for this data recorder: Factory settings for this data recorder:
-
Log depth = 100 records
-
Interval = Triggered on demand
By default, it logs the following values:
TR1 TranV1Dur | TR1 TranV3Dur | PM1 PT Prim |
TR1 TranV1Max | TR1 TranV3Max | PM1 PT Sec |
TR1 TranV2Dur | TR1 TranNominal | PM1 CT Prim |
TR1 TranV2Max | TR1 Threshold | PM1 CT Sec |
EN 50160 compliance logs
The EN 50160 compliance logs are used to record EN 50160 compliance parameters:
Data recorder | EN50160 component logged |
---|---|
EN50160 Flicker (Data Rec 18) | Flicker |
EN50160 Frq/Mg (Data Rec 17) | Power frequency and supply magnitude |
EN50160 Hrm Vlt (Data Rec 29) | Voltage harmonics |
EN50160 Ihm Vlt (Data Rec 30) | Voltage interharmonics |
EN50160 Intrp (Data Rec 24) | Short/log interruptions |
EN50160 MSignal (Data Rec 31) | Evaluation of mains voltage signals |
EN50160 Prm-f/V (Data Rec 32) | Parameter data (disabled by default) |
EN50160 Prm-Flk (Data Rec 33) | Parameter data (disabled by default) |
EN50160 PrmHrm1 (Data Rec 12) | Parameter data (disabled by default) |
EN50160 PrmHrm2 (Data Rec 11) | Parameter data (disabled by default) |
EN50160 Swell (Data Rec 25) | Voltage swells |
EN50160 Vlt Dp1 (Data Rec 19) | Supply voltage dips |
EN50160 Vlt Dp2 (Data Rec 20) | Supply voltage dips |
EN50160 Vunbal (Data Rec 28) | Voltage unbalance |
The meter logs EN50160 counter data for present and previous observation periods as well as EN50160 events.
Download the EN50160 2010 compliance and ION meters technical note at www.se.com for more information about your meter’s EN50160 compliance.
IEC 61000-4-30 compliance logs
The IEC 61000-4-30 compliance logs are used to log parameters related to the International Electrotechnical Commission’s IEC 61000-4-30 standards’ power quality compliance and to create reports:
4-30 3s RMS Log (Data Rec 38) | |||
---|---|---|---|
PqFlag 2s ivd |
I1 3s |
V1 OverDev 3s |
V3 OverDev 3s |
V1 3s |
I2 3s |
V2 UnderDev 3s |
|
V2 3s |
I3 3s |
V2 OverDev 3s |
|
V3 3s |
V1 UnderDev 3s |
V3 UnderDev 3s |
4-30 10mRMS Log (Data Rec 16) | |||
---|---|---|---|
PqFlag 10m |
PQA1 I1 10m |
V1 OverDev 10m |
V3 OverDev 10m |
V1 10m |
PQA1 I2 10m |
V2 UnderDev 10m |
Power Freq 10m |
V2 10m |
PQA1 I3 10m |
V2 OverDev 10m |
|
V3 10m |
V1 UnderDev 10m |
V3 UnderDev 10m |
4-30 2hrRMS Log (Data Rec 37) | |||
---|---|---|---|
PqFlag 2hr |
I1 2hr |
V1 OverDev 2hr |
V3 OverDev 2hr |
V1 2hr |
I2 2hr |
V2 UnderDev 2hr |
Power Freq 2hr |
V2 2hr |
I3 2hr |
V2 OverDev 2hr |
|
V3 2hr |
V1 UnderDev 2hr |
V3 UnderDev 2hr |
4-30 3s THD Log (Data Rec 26) | |||
---|---|---|---|
PqFlag 3s THD |
V3 THD 3s |
I3 THD 3s |
IUnbal u2 3s |
V1 THD 3s |
I1 THD 3s |
Vunbal u2 3s |
IUnbal u0 3s |
V2 THD 3s |
I2 THD 3s |
Vunbal u0 3s |
4-30 10mTHD Log (Data Rec 27) | |||
---|---|---|---|
PqFlag 10m |
V3 THD 10m |
PQ I3 THD 10m |
IUnbal u2 10m |
V1 THD 10m |
PQ I1 THD 10m |
Vunbal u2 10m |
IUnbal u0 10m |
V2 THD 10m |
PQ I2 THD 10m |
Vunbal u0 10m |
4-30 2hrTHD Log (Data Rec 34) | |||
---|---|---|---|
PqFlag 2hr |
V3 THD 2hr |
I3 THD 2hr |
IUnbal u2 2hr |
V1 THD 2hr |
I1 THD 2hr |
Vunbal u2 2hr |
IUnbal u0 2hr |
V2 THD 2hr |
I2 THD 2hr |
Vunbal u0 2hr |
4-30 10s Freq (Data Rec 21) | |
---|---|
Power Frequency |
PqFlag 10s |
4-30 Intrp Log(Data Rec 22) |
---|
V Intrp DrtnAll (voltage interruption duration - all voltages) |
Download the IEC 61000-4-30 Compliance and ION Meters technical note at www.se.com for more information about your meter’s IEC 61000-4-30 compliance.
IEEE 519 compliance logs
The IEEE 519 compliance logs are used to record IEEE 519 compliance parameters:
Data recorder | IEEE 519 component logged |
---|---|
519 Hrm I-X (Data Rec 35) | Current harmonics |
519 Hrm I-Y (Data Rec 36) | Current harmonics |
519 Hrm I-Z (Data Rec 14) | Current harmonics |
519 Hrm V-X (Data Rec 42) | Voltage harmonics |
519 Hrm V-Z (Data Rec 13) | Voltage harmonics |
I1 Hrm 1-16 (Data Rec 44) | I1 current harmonics |
I1 Hrm 17-32 (Data Rec 50) | I1 current harmonics |
I1 Hrm 33-48 (Data Rec 56) | I1 current harmonics |
I2 Hrm 1-16 (Data Rec 45) | I2 current harmonics |
I2 Hrm 17-32 (Data Rec 51) | I2 current harmonics |
I2 Hrm 33-48 (Data Rec 57) | I2 current harmonics |
I3 Hrm 1-16 (Data Rec 46) | I3 current harmonics |
I3 Hrm 17-32 (Data Rec 52) | I3 current harmonics |
I3 Hrm 33-48 (Data Rec 58) | I3 current harmonics |
V/I Hrm 49-50 (Data Rec 59) | V1, V2, V3, I1, I2, I3 harmonics |
V1 Hrm 1-16 (Data Rec 40) | V1 voltage harmonics |
V1 Hrm 17-32 (Data Rec 47) | V1 voltage harmonics |
V1 Hrm 33-48 (Data Rec 53) | V1 voltage harmonics |
V2 Hrm 1-16 (Data Rec 41) | V2 voltage harmonics |
V2 Hrm 17-32 (Data Rec 48) | V2 voltage harmonics |
V2 Hrm 33-48 (Data Rec 54) | V2 voltage harmonics |
V3 Hrm 1-16 (Data Rec 43) | V3 voltage harmonics |
V3 Hrm 17-32 (Data Rec 49) | V3 voltage harmonics |
V3 Hrm 33-48 (Data Rec 55) | V3 voltage harmonics |
Download the IEEE 519 Compliance and ION Meters technical note at www.se.com for more information about your meter’s IEEE 519 compliance.