Default waveform recording configuration
These waveform logs and their configuration are used by other components of your power monitoring system. Do not change the default configuration of any of the logs unless you understand the impact of the change on these power monitoring system components, the data they use and your meter’s memory.
Waveform Recorder modules
The factory-default Waveform Recorder modules are preconfigured to capture sag/swell and transient power quality events.
Waveform recorder | Description |
---|---|
Wfm Rc V1-Sg/Sw (Wform Rec 1) | V1 voltage waveforms recorded during a defined sag or swell event. |
Wfm Rc V2-Sg/Sw (Wform Rec 2) | V2 voltage waveforms recorded during a defined sag or swell event. |
Wfm Rc V3-Sg/Sw (Wform Rec 3) | V3 voltage waveforms recorded during a defined sag or swell event. |
Wfm Rc I1-Sg/Sw (Wform Rec 5) | I1 current waveforms recorded during a defined sag or swell event. |
Wfm Rc I2-Sg/Sw (Wform Rec 6) | I2 current waveforms recorded during a defined sag or swell event. |
Wfm Rc I3-Sg/Sw (Wform Rec 7) | I3 current waveforms recorded during a defined sag or swell event. |
Vfm Rc V1-Trnst (Wform Rec 9) | V1 voltage waveforms recorded during a defined transient event. |
Vfm Rc V2-Trnst (Wform Rec 10) | V2 voltage waveforms recorded during a defined transient event. |
Vfm Rc V3-Trnst (Wform Rec 11) | V3 voltage waveforms recorded during a defined transient event. |
Vfm Rc I1-Trnst (Wform Rec 13) | I1 current waveforms recorded during a defined transient event. |
Vfm Rc I2-Trnst (Wform Rec 14) | I2 current waveforms recorded during a defined transient event. |
Vfm Rc I3-Trnst (Wform Rec 15) | I3 current waveforms recorded during a defined transient event. |
COMTRADE modules
The factory-default COMTRADE modules are preconfigured with their inputs linked to the Trigger outputs of the waveform recorders for sag/swell and transient monitoring.
COMTRADE 1 inputs (sag/swell) | Linked Waveform Recorder (Trigger output) |
---|---|
Waveform Trigger 1 | Wfm Rc V1-Sg/Sw (Wform Rec 1) |
Waveform Trigger 2 | Wfm Rc V2-Sg/Sw (Wform Rec 2) |
Waveform Trigger 3 | Wfm Rc V3-Sg/Sw (Wform Rec 3) |
Waveform Trigger 4 | Wfm Rc I1-Sg/Sw (Wform Rec 5) |
Waveform Trigger 5 | Wfm Rc I2-Sg/Sw (Wform Rec 6) |
Waveform Trigger 6 | Wfm Rc I3-Sg/Sw (Wform Rec 7) |
COMTRADE 2 inputs (transient) | Linked Waveform Recorder (Trigger output) |
---|---|
Waveform Trigger 1 | Vfm Rc V1-Trnst (Wform Rec 9) |
Waveform Trigger 2 | Vfm Rc V2-Trnst (Wform Rec 10) |
Waveform Trigger 3 | Vfm Rc V3-Trnst (Wform Rec 11) |
Waveform Trigger 4 | Vfm Rc I1-Trnst (Wform Rec 13) |
Waveform Trigger 5 | Vfm Rc I2-Trnst (Wform Rec 14) |
Waveform Trigger 6 | Vfm Rc I3-Trnst (Wform Rec 15) |