Option modules
METSEPM89M0024 Analog (2 out, 4 in)
Maximum number of modules | 4 |
Input resistance | <
300 Ω (current mode)
> 500 kΩ (voltage mode) |
Input voltage mode | 0–30 V DC |
Input current mode | 4–20 mA , 0–20 mA |
Operating temperature | –25
to 70 ºC (–13 to 158 ºF)
Maximum operation temperature is based on the quantity and type of attached option modules. See “Maximum operating temperature with option modules”. |
METSEPM89M2600 Digital (2 out, 6 in)
Maximum number of modules | 4 |
Operating temperature | –25 to 70 ºC (–13 to 158 ºF)
Maximum operation temperature is based on the quantity and type of attached option modules. See “Maximum operating temperature with option modules”. |