Other
Parameter | Description |
Weight
(meter base only)
Weight (Measurement Canada) |
1.5 kg (3.3 lb)
3.23 kg (7.12 lb) |
Meter start time1 |
20 seconds: Measurements 30 seconds: Communications 45 seconds: Display initialization |
Meter memory |
2000 MB |
Data update rate | Regular data: 1
second
High-speed: 50/60 Hz half-cycle |
Advanced security user accounts | Up to 50 users |
1 Meter start up time is expressed as the typical elapsed time from the application of control power to the result indicated in the description field. |