Display
METSERD192 display
Display | |
Display type | Capacitive touchscreen, WVGA color graphic TFT LCD 800 x 480 resolution |
Display backlight | White LED |
Viewable area | 152.5 x 91.5 mm (6.00 x 3.60 in) |
Weight | 0.9 kg (2.0 lb) |
Communications ports | |
Optical communications ports |
ANSI C12.18 optical port IEC 1107 optical port adapter |
USB communications ports |
USB host port: Type A USB USB device port: Mini-B USB |
Control power | |
Power over Ethernet (PoE) power | PD Type 1 Class 3 per IEEE 802.3af, 10W max. |
Auxiliary control power (Not required for PoE applications) |
24 V DC ± 20% DC burden 10 W max. Use UL listed or UL recognized NEC class 2 (or equivalent SELV or PELV) power source |
Communication connection | |
Cable type | CAT5 (or higher). Use with unshielded RJ45 modular connector |
Cable length | 100 m (330 ft) max. |
Connection type | Direct, point-to-point |
Environment | |
Operating temperature | –20 ºC to 60 ºC (–4 ºF to 140 ºF) |
Storage temperature | –40 °C to 85 °C (–40 °F to 185 °F) |
Humidity rating | 5%–95%
RH non-condensing
Maximum dewpoint: 37 °C (99 °F) |
Pollution degree | 2 |
Altitude | < 3000 m (9843 ft) above sea level |
IP degree of protection | Front: IP65
Rear: IP30 |
Location/mounting |
For UL Type 12 applications, install display on a flat surface of a Type 12 enclosure Not suitable for wet locations For indoor use only |
METSEPM89RD96 display
Display | |
Display type | 1/4 VGA color graphic TFT LCD 320 x 240 resolution |
Display backlight | White LED |
Keypad | 5 button |
Viewable area | 70.6 x 52.9 mm (2.78 x 2.08 in) |
Communication connection | |
Cable type | CAT5 (or higher). Use with unshielded RJ45 modular connector |
Cable length | 100 m (330 ft) max. |
Connection type | Direct, point-to-point |
Environment | |
IP degree of protection | Front: IP54
Rear: IP30 |