7EN02-0390-03

Configure basic metering parameters

Use ION Setup’s Metering setup assistant to configure the meter’s basic metering functionality.
  1. Start ION Setup then open the Setup assistant for your meter.
  2. Configure the parameters in Metering Setup > Basic.

    Basic tab

    Parameter Values Description
    Volts Mode 4W-WYE, DELTA, 3W-WYE, SINGLE, DEMO Power system type (note DEMO is demonstration mode only, and does not use the meter input terminals to display values)
    PT Prim 1 to 999,999 Potential transformer's primary winding voltage rating
    PT Sec 1 to 999,999 Potential transformer's secondary winding voltage rating
    CT Primary 1 to 999,999 Current transformer's primary winding current rating
    CT Secondary 1 to 999,999 Current transformer's secondary winding current rating
    Nominal Voltage 1 to 999,999 Nominal voltage (V) used for metering functions such as harmonic calculations and sag/swell detection
    Nominal Current 1 to 999,999 Nominal current (A) used for metering functions such as harmonic calculations and sag/swell detection
    Nominal Frequency 50, 60 Nominal frequency (Hz) used for metering functions such as alarms
  3. Configure the parameters in Metering Setup > Advanced if appropriate.

    Advanced tab

    Parameter Values Description
    PhaseOrder ABC, ACB Power system’s rotation order of voltage phases
    V4 PT Prim 1 to 999,999 V4 potential transformer's primary winding voltage rating
    V4 PT Sec 1 to 999,999 V4 potential transformer's secondary winding voltage rating
    I4 Prim 1 to 999,999 I4 current transformer's primary winding current rating
    I4 Sec 1 to 999,999 I4 current transformer's secondary winding current rating
    I5 Prim 1 to 999,999 I5 current transformer's primary winding current rating
    I5 Sec 1 to 999,999 I5 current transformer's secondary winding current rating
    Scale Rev Param ON, OFF Specifies whether revenue readings are presented as primary or secondary side values (ON = primary side, OFF = secondary side)
QR code for this page

Was this helpful?