7EN02-0390-03

Configuring your meter as a Modbus master using ION Setup

You can configure your device to Modbus master slave devices over serial or Ethernet.

Make sure your master and slave devices have the prerequisite communications wiring and configuration before configuring your meter as a Modbus master.

If the meter is a Modbus master over TCP/IP, the Modbus TCP/IP and Modbus RTU protocols must be enabled.

NOTE: Devices supporting multiple simultaneous Modbus TCP connections can have communications delays. Adjust your network timeout settings to accommodate this.

The meter as a Modbus master over TCP/IP attempts to communicate with a slave device for up to 100 seconds (as per the RFC1122 standard) before moving on to the next slave device.

  1. Start ION Setup.
  2. Open the Setup Assistant for your meter.
  3. Navigate to Communications > 3rd Party Protocols and click on the Modbus Master tab.
  4. Click Add to add a Modbus slave device.
    The Modbus Device dialog appears.
  5. Enter the Modbus slave information:
    • Enter the Modbus slave device’s name and a label suffix (if applicable).
    • Select the device type of the slave device from Device Type.
    • Enter the unit ID of the Modbus slave device into Slave ID.
    • Select the serial or TCP connection from Connected via. This is the connection from the Modbus master to the slave device.
  6. Click Connections. The Modbus Master Connections dialog appears.
  7. Select the tab that corresponds to the connection you are configuring (for example, if you selected TCP Connection 1 from Connected via, select the TCP 1 tab) and configure it based on the connection type.
    Connection type Configuration

    Serial connection

    Select the serial communications port that is connected to the Modbus slave devices from the Assigned Port list.

    TCP connection

    Enter the IP address of the Modbus slave device, making sure that the IP port is set to 502.

    Make sure that the Modbus RTU and Modbus TCP/IP protocols are enabled.

  8. Click OK to return to the Modbus Device dialog.
  9. Click OK to add the slave device. The device now appears on the list. Repeat these steps to add all of your Modbus slave devices.
    **See “Modbus” on page 57 for Modbus master and slave prerequisites for communications wiring and configuration.
QR code for this page

Was this helpful?