Electrical characteristics
Measurement accuracy
Active energy (Wh) |
IEC 62053-22 Class 0.1 S |
Reactive energy (VARh) |
IEC 62053-24 Class 0.5 S |
Power monitoring device (PMD) |
IEC 61557-12 PMD/SD/K70/0.2 and PMD/SS/K70/0.2 |
Active power (P) |
IEC 61557-12 Class 0.1 |
Reactive power (QV) |
IEC 61557-12 Class 1 |
Apparent power (SV) |
IEC 61557-12 Class 0.2 |
Apparent energy (EapV) |
IEC 61557-12 Class 0.2 |
Current (I) |
IEC 61557-12 Class 0.1 |
Voltage (U) |
IEC 61557-12 Class 0.1 |
Frequency (f) |
IEC 61557-12 Class 0.02 |
Power quality
Power quality instrument (PQI) |
IEC 62586-1/2 PQI-A IEC 61000-4-30 Class A (Udin = 230 V) IEC 61000-4-15 Class F1 (Udin = 230 V/50 Hz, 120 V/60 Hz) |
Voltage unbalance (Unb) |
IEC 61557-12 Class 0.2 |
Voltage harmonics (Uh) |
IEC 61557-12 Class 1 |
Voltage THD (THDu) |
IEC 61557-12 Class 1 |
Current harmonics (Ih) |
IEC 61557-12 Class 1 |
Current THD (THDi) |
IEC 61557-12 Class 1 |
Waveform capture |
16–1024 cycles per sample |
Voltage inputs
Specified accuracy range | 57–400 V L-N/100–690 V L-L (Wye) or 100–600 V L-L (Delta or Wye with unearthed neutral) |
Specified accuracy frequency | 50/60 Hz ±
15%
, 400 Hz ± 10% |
Overload | 600 V L-N or 1035 V L-L |
Impedance | > 5 MΩ |
Measurement category | III |
Current inputs
Nominal |
IEC: 1A/5A (Class 0.1 S) ANSI: Current Class 2, 10, 20 (Accuracy Class 0.1) Confirmed
accuracy is Class 0.1 S for both 1A and 5A
|
Specified accuracy current range |
10 mA–20 A |
Starting current | 1 mA |
Withstand |
30 A continuous, 50 A @ 10 sec/hr, 500 A @ 1 sec/hr |
Impedance | 0.3 mΩ (typical) |
Burden | 0.01 VA max at 5 A |
LVCS current inputs
Input voltage range |
± 5.5 V pk |
Minimum signal |
1 mV |
Withstand |
30 V pk continuous |
Input impedance |
200 kΩ |
Control power
AC control power | |
Operating range |
50/60 Hz ± 10%: 90–480 V ± 10% 400 Hz: 90–120 V ± 10% |
Burden (meter only) |
max: 16.5 W/38 VA @ 480 V (45–65 Hz) max: 13 W/24 VA @ 120 V (400 Hz) |
Burden (fully optioned meter) |
max: 40 W/80 VA @ 480 V (45–65 Hz) max. 36 W/58 VA @ 120 V (400 Hz) |
Ride-through time (no optional accessories) |
100 ms (6 cycles at 60 Hz) typ., 120 V AC 400 ms (24 cycles at 60 Hz) typ., 240 V AC 1200 ms (72 cycles at 60 Hz) typ., 480 V AC These figures match the Technical
datasheet, not included in the Install sheet
|
DC control power | |
Operating range |
110–480 V DC ± 15% |
Burden (meter only) |
max. 13.5 W at 480 V DC |
Burden (fully optioned meter) |
37 W at 480 V DC |
Overvoltage category | III |
Digital output (Form A)
Number |
4 |
Type | Form A solid-state |
Reference voltage | 40 V |
Maximum load voltage | 30 V AC/60 V DC |
Maximum load current | 75 mA |
ON resistance | 13–40 Ω at 25 °C (77 °F) |
Signal type | Continuous or pulse |
Pulse frequency | ≤ 25 Hz |
Relay output (Form C)
Number | 2 |
Type | Form C mechanical relay |
Maximum load voltage | 250 V AC/30 V DC |
Maximum load current |
8 A @ 250 V AC 5 A @ 24 V DC 20k cycles (resistive) |
Operate time | max: 10 ms |
Release time | max: 5 ms |
Lifetime |
No Load: 10,000,000 operations Rated Voltage and Load: 50,000 operations |
Digital inputs
Number |
8 |
Type |
Externally excited, 24 V DC whetting voltage available from the meter |
Reference voltage | 40 V |
Event timestamp accuracy | ±
1 ms
Not convinced that this spec should be here. Seems
too firmware ish for the specs section
|
Maximum voltage | 30 V AC/60 V DC |
Pulse frequency | ≤ 25 Hz |
Response time |
1 cycle |
Minimum pulse width | 20 ms |
Current draw |
ON: ≤ 2.5 mA OFF: ≤ 0.5 mA |
Voltage ON state | 4–30 V AC/4–60 V DC |
Voltage OFF state | 0–1.4 V AC/0–2.0 V DC |
IRIG-B | IRIG-B00x format
(unmodulated IRIG-B time code)
Coded expressions 0 to 7 are supported but the year data is not used. |
Whetting source (Digital inputs)
Output voltage | 24 V DC |
Output current | 20 mA |
Maximum load | 8 digital inputs (meter base) |