Continuous Monitoring of Low Voltage Transformers
Intent:
-
The thermal monitor is the latest technology, replacing hinged doors and IR windows to provide a continuous thermal monitoring solution.
-
Loose electrical connections at the coil taps and the transformer terminals allow contamination to get between current carrying parts. These dirty and/or loose connections increase the resistance, causing the temperature of the connection to exceed the thermal rating of the cable insulation.
-
System specifically designed to provide continuous, predictive monitoring of low voltage transformer connection.
Features:
- Identifies cable connection whose temperature exceeds the 194°F (90°C) required rating of cable insulation, which can cause a malfunction due to insulation overheating.
- Visible LED lights, allowing monitoring by end users 24/7. This is an improvement over the “snap shot” obtained during annual inspection or IR scans by service personnel.
- Option to connect to monitoring software via RS-485.
- Relay outputs (Normally Closed or Normally Open) allows connection of device to external circuit, such as a warning device (lights, klaxon, etc.) or a shunt trip primary circuit breaker for shutting down the transformer when a hot spot is detected.
- Provides thermal monitoring of the incoming, outgoing, and factory power connection points.
Top Mounted:
-
Mounted on the top of the DOE 2016 EX product offering, minimizing the impact of floor space required for the transformer installation.
NOTE: No impact on ceiling mounting bracket clearance for support rods.Inside the Enclosure: - Overcurrent protection
- dc power supply
- Two data cards
-
Monitoring H1, H2, H3, X1, X2, X3
-
Monitoring tap jumpers (six locations)
-
- LED monitor two types of connections
- Terminals (H1, H2, H3, X1, X2, X3) input/output power
- Tap Jumpers-loose and/or dirty tap jumpers are a main source of overheating.
-
Quick connect thermal couple-routed via two access points in the bottom
Front View of the Thermal Monitor Enclosure
-
LEDs glow green when the temperature is below the UL® 194°F (90°C) requirement on the thermal couples.
-
LEDs flash red when temperature exceeds 194°F (90°C); the temperature point can be specified by customer if the factory setting is not acceptable.
Inside the Transformer:
- Factory-installed thermal couples are connected to incoming and outgoing landing pads (H and X terminals) and tap jumper leads at the coil and the terminals.
-
Cables are routed so that they will not interfere with customer connections and wire bending radius or side access.
Bolted electrical connections shall be monitored for high resistance via thermo couples connected to monitoring device for continuous survey. Set at 194°F (90°C) with a LED indicators on the transformer green for operating within design parameters, and flashing red when exceeding those parameters.