Dimensions and Weights
Cubicles Without Internal Arc Accessories
The list of cubicles with one Current Transformer (CT)
per phase in the
MCSeT are:
-
Incomer/Feeder (I/F)
-
Bus Section Coupler (BSC)
-
Bus Section Riser (BSR)
-
Busbar Metering and Earthing (BME)
Figure 1
Dimensions of Cubicles
Table 1 Dimensions of I/F, BSC, BSR, and BME Cubicles
Rated voltage (kV) |
Dimensions |
I/F |
BSC |
BSR |
BME |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Width W (mm) |
650 |
800 |
1000 |
650 |
800 |
1000 |
650 |
800 |
1000 |
650 |
800 |
1000 |
|
12/17.5 |
Height H (mm)(1) |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
– |
Depth D (mm)(2) |
1440 |
1440 |
1440 |
1440 |
1440 |
1440 |
1440 |
1440 |
1440 |
1440 |
1440 |
– |
|
Approximate weight with packing (kg)(3) |
800 |
920 |
1050 |
720 |
840 |
970 |
480 |
630 |
750 |
470 |
720 |
– |
|
Approximate weight without packing (kg)(3) |
700 |
820 |
950 |
620 |
740 |
870 |
380 |
530 |
650 |
350 |
620 |
– |
|
24 |
Height H (mm)(1) |
– |
2400 |
2400 |
– |
2400 |
2400 |
– |
2400 |
2400 |
– |
2400 |
2400 |
Depth D (mm)(2) |
– |
1860 |
1860 |
– |
1860 |
1860 |
– |
1860 |
1860 |
– |
1860 |
1860 |
|
Approximate weight with packing (kg)(3) |
– |
1160 |
1470 |
– |
1190 |
1510 |
– |
800 |
1030 |
– |
765 |
980 |
|
Approximate weight without packing (kg)(3) |
– |
1020 |
1330 |
– |
1120 |
1440 |
– |
730 |
960 |
– |
700 |
910 |
|
(1) The specified height covers standard LV compartment and does not include internal arc accessories. (2) The mentioned depth refer to a single CT with bottom cable entry; it may differ for other designs. (3) Fully equipped cubicle with surge arrester and fixed Voltage Transformer (VT). |
|||||||||||||
NOTE:
|
Refer to the below table for the weight of the cubicle and the VCB dispatched separately:
Table 2 Weights of Cubicle and VCB
Description |
Weight (kg) |
|
---|---|---|
Rated voltage (kV) |
12/17.5 |
24 |
Cubicle without packaging |
990 |
1162 |
Cubicle with packaging |
1090 |
1232 |
VCB without packaging |
165 |
242 |
VCB with packaging |
195 |
272 |
Dimensions of Internal Arc Accessories
Table 3 Dimensions of Internal Exhaust
Internal arc accessories |
Dimension (mm) |
|
---|---|---|
Rated voltage (kV) |
12/17.5 |
24 |
Height of the tunnel T |
473 |
420 |
Height of the tunnel T + Height of the absorber A |
728 |
670 |
Figure 2
Dimension of Internal Exhaust
Table 4 Dimensions of External Exhaust
Internal arc accessories |
Dimension (mm) |
|
---|---|---|
Rated voltage (kV) |
12/17.5 |
24 |
Height of the tunnel T1 |
473 |
523 |
Height of the tunnel T2 |
473 |
419 |
Figure 3
Dimension of External Exhaust
12/17.5 kV
Figure 4
Dimension of External Exhaust
24 kV
Transport Trolley for Vacuum Circuit Breaker
Table 5 Weight of Trolley with Accessories
Rated voltage Ur of the Cubicle (kV) |
Cubicle width (mm) |
Weight of trolley with accessories without packaging (kg) |
Weight of trolley with accessories with packaging (kg) |
View |
---|---|---|---|---|
12/17.5 |
650 |
56 |
86 |
|
800 |
56 |
86 |
||
1000 |
62 |
96 |
||
24 |
800 |
56 |
86 |
|
1000 |
62 |
96 |
||
NOTE:
|