Enclosed Switches, Dimensions, and Accessories

Class 610

Enclosed Molded Case Switches

Enclosed molded case switches are UL Listed devices supplied with factory-installed automatic molded case switch. Use the Cat. No. listed below and add the enclosure NEMA™ type suffix as noted in footnote in Enclosed Molded Case Switches. An insulated groundable neutral, if required, must be ordered separately from Digest Section 7. Enclosed molded case switches are manufactured on order only.

Enclosed Molded Case Switches

System

Ampere
Rating

Cat. No.
Add Suffix [1]

600 Vac
Short Circuit
Withstand Ratings

LH—400 A Frame, 3P, 600 Vac Max.

2P

 400

LHE26000( )

25 kA

3P

 400

LHE36000( )

25 kA

NEMA Type 1

NEMA Type 3R

NEMA Type 4, 4X, 5, 12, 12K

Enclosed Molded Case Switch Dimensions

Cat. No.
Prefix—Suffix

Approximate Dimension

Series

H

W

D

in.

mm

in.

mm

in.

mm

LHE—AWK

E05

42.25

1073

13.75

349

7.25

184

LHE—DS

E05

42.25

1073

13.75

349

7.25

184

LHE—F

A03

45.63

1159

16.50

419

6.50

165

LHE—R

A03

44.00

1118

15.38

391

7.88

200

LHE—S

E03

44.50

1130

15.38

391

6.50

165

Lock-On Provisions

Lock-On Provision

Lock-off provisions are standard on all NEMA Type 4, 4X, 5 stainless steel and NEMA Type 12, 12K circuit breaker enclosures. Provision for one inch hasp padlock is available factory installed. This modification will allow the circuit breaker to be locked in the ON position. When locked in the ON position, the external operator will not indicate if circuit breaker is tripped. UL Listed.

Enclosure

Enclosure Prefix

Suffix for Lock-On Provision

FA, J, LA, L, M, P

SPLO

Pilot Light—Selector Switch—Push Button

Pilot lights, push buttons or selector switches are available factory installed in the cover of NEMA Type 4, 4X, 5 stainless steel or NEMA Type 12, 12K circuit breaker enclosures. Wiring to contact blocks is not available. Customer must furnish catalog number of device desired. Price = circuit breaker + enclosure + neutral + ground + pilot light, push button and/or selector switch + factory-installed adder. Order by description. L600 enclosures are UL Listed, other enclosures are not UL Listed.

Phenolic Legend Plate

Available engraved and mounted on most circuit breaker enclosures. Legend engraved in 1/4-inch high white letters on black background. Customer must provide legend. UL Listed. Not available on NEMA Type 7 or 9 enclosures.

To order, add suffix NP to standard catalog number (i.e. LA400SNP).

Stainless Steel Front Enclosure

The FA100F NEMA Type 1, flush-mount circuit breaker enclosure is available with a stainless steel front. This modification is desirable in food handling areas such as cafeterias and restaurants. Not UL Listed.

Stainless Steel Front Enclosure

Cat. No.

FA100FSS

Footnotes

  1. Add suffix S or F for NEMA 1 surface mounted or NEMA 1 flush mounted, respectively. Add suffix RB for NEMA 3R with bolt-on hub provision (FHE prefix only) or suffix R for NEMA 3R with a blank top endwall (LHE prefix only), respectively. Add suffix AWK for NEMA 12. Add suffix DS for NEMA 4/4X/5 stainless steel.

Was this helpful?