Communications — Link150 Ethernet Gateway

Class 3030

Link150 Ethernet Gateway

Link150 Ethernet Gateway

Communications for high-speed access to critical information

The Link150 gateway provides fast, reliable Ethernet connectivity in the most demanding applications, from a single building to a multi-site enterprise. This gateway supports meters, monitors, protective relays, trip units, motor controls and other devices that need to communicate data quickly and efficiently. It is your simple, cost-effective serial line to full Ethernet connectivity.

Applications

  • Energy management

  • Power distribution

  • Building automation

  • Factory automation

Link150 has embedded web pages for easy setup and maintenance

 

Security

  • Secure user interface including user’s name and password for login

  • Advanced security features to allow users to specify which Modbus TCP/IP master devices may access attached serial slave devices

    • Modbus TCP/IP filtering feature

    • Allows user to specify the level of access for each master device as Read-only or Full access

  • Web pages provide easy configuration and setup

Advantages

  • Easy to install and setup

  • Easy to maintain

  • Compatible with Schneider Electric software offerings (EcoStruxure Power Monitoring Expert, EcoStruxure PowerSCADA Operation, etc.)

  • Compatible with Com'X 200/210 and Com'X 510 Energy Servers

  • Reliable Modbus to Ethernet protocol conversion

Modbus 3 m cable RJ–45 to free wires

Ethernet Gateway

Type

Catalog Number

Link150 Ethernet gateway

EGX150

Modbus 3 m cable RJ–45 to free wires

VW3A8306D30

Was this helpful?