Integration and Equipment

PowerLogic High Density Metering

High Density Metering factory assembled

enclosure for multi-tenant properties

High Density Metering (HDM) is engineered to answer the metering and billing needs of multi-tenant properties:

Features and Benefits

  • HDM comes standard with PowerLogic PM5000 series.

  • Lockable, 16 gauge NEMA Type 1 enclosure provides tamper-resistant security.

  • NEMA Type 3R also available. Please consult factory.

  • Mounting channel and surface-mount flanges simplify installation.

  • Factory installed cover plates are included to cover empty meter spaces.

  • Factory installed wiring harness simplifies installation of additional meters and provides future system expansion.

  • Each High Density Metering cabinet is provided with RS485 Modbus® or Modbus Ethernet TCP communications. For wireless communications, please consult factory.

  • Supports 120/208V & 277/480V WYE, and 240V & 480V Delta System Types, 1Ph or 3Ph

  • CTs required. Must select separately.

High Density Meter System Includes:

  • Enclosure

  • Power Meters, installed

  • Installation bulletin for Enclosure

  • Wall hanging bracket

  • Installation bulletin for Meters

High Density Metering Cabinet

Category Meter Enclosure Size Number of Meters [1] Enclosure Rating Description
HDM PM5110 1, 4 or 8 1–8 Type 1 or Type 3R High Density Meter Enclosure with PM5110 meters; Modbus RTU serial communications; Ideal for single or three phase indoor commercial building applications
HDM PM5330 1, 4 or 8 1–8 Type 1 or Type 3R High Density Meter Enclosure with PM5330 meters; Modbus RTU serial communications; Ideal for single or three phase indoor commercial building applications
HDM PM5340 1 1 Type 1 or Type 3R High Density Meter Enclosure with PM5340 meters; Modbus TCP Ethernet Communications; Ideal for single or three phase indoor commercial building applications
HDM PM5560 1, 4 or 8 1–8 Type 1 or Type 3R High Density Meter Enclosure with PM5560 meters; Dual wiring for both Modbus RTU serial and Modbus TCP Ethernet communicaions; Ideal for single or three phase indoor commercial building applications

Accessories

Description

Catalog No.

50 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT050S1

100 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT100S1

125 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT125S1

150 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT150S1

200 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT200S1

250 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT250S1

400 Amp HDM Solid Core Current Transformer, 1.13” window size

HDMCT400S1


Footnotes

  1. Meters Ordering Notes: Please indicate the number of meters to be pre-installed when placing your order. You may order any number of meters in the enclosure between one and the maximum number of meters each cabinet will hold.

Was this helpful?