Sepam™ 40 Ordering Configurations

Sepam 40 Configuration

Sepam Series 40 Configuration

Model

Description

Relay Base Model

_

_

_

_

_

_

_

_

S42

S42 - Substation Relay

SQ1S42

Display

Current

Coms

I/O

RTDs

Analog Out

Logipam

Synch Check

G40

G40 - Generator Relay

SQ1G40

M41

M41 - Motor Relay

SQ1M41

T42

T42 - Transformer Relay

SQ1T42

Advanced Display

A

 

 

 

 

DSM303

Remote Advanced Display

R

 

 

 

 

CCA634

1A/5A CT inputs

1

 

 

 

CCA630

Alt. 1A/5A CT inputs (requires CSH120, 200 or 30)

2

 

 

 

CCA670

Low Power CT (LPCT)

3

 

 

 

MES114

10In/4Out, 24-48Vdc/120-250Vac

A

 

 

 

MES114E

10In/4Out, 110-125Vdc/110Vac*

B

 

 

 

MES114F

10In/4Out, 220-250Vdc/220-240Vac

C

 

 

 

ACE959

1 x RS485

       

1

 

 

ACE969TP2

2 x RS485

       

2

 

 

ACE969FO2

1 x RS485/ 1 x Fiber Optic

       

3

 

 

ACE850TP

2 x Ethernet Ports (Copper, IEC61850/ModbusTCP)

       

5

 

 

ACE850FO

2 x Ethernet Ports (Fiber, IEC61850/ModbusTCP)

       

6

 

 

without

A

 

 

MET1482

8 Temp sensor inputs (One Module)

B

 

 

2 x MET1482

16 Temp sensor inputs (Two Modules)

C

 

 

without

           

0

 

MSA141

1 x Analog 0-1mA, 0-10mA, 0-20mA, 4-20mA output

           

1

 

without (80 Series Only)

A

 
 

without (80 Series Only)

               

0

Sepam Series 40 Typical Catalog Numbers

Catalog Numbers

Description

SQ1S42A1B1A0A0

Series 40 Substation/Feeder Protection S42 (24-250Vdc & 120-240Vac), 1/5A CT inputs, 10In/8Out (110-125 Vdc, 110Vac), RS485

SQ1S42A1B5A0A0

Series 40 Substation/Feeder Protection S42 (24-250Vdc & 120-240Vac), 1/5A CT inputs, 10In/8Out (110-125 Vdc, 110Vac), 2 x RJ-45 Ethernet - Modbus/IEC61850

SQ1M41A1B1B0A0

Series 40 Motor Protection M41 (24-250Vdc & 120-240Vac), 1/5A CT inputs, 10In/8Out (110-125 Vdc, 110Vac), 8 RTD's, RS485

SQ1T42A1B1A0A0

Series 40 Transformer Protection T42 (24-250Vdc & 120-240Vac), 1/5A CT inputs, 10In/8Out (110-125 Vdc, 110Vac), RS485

SQ1G40A1B1A0A0

Series 40 Generator Protection G40 (24-250Vdc & 120-240Vac), 1/5A CT inputs, 10In/8Out (110-125 Vdc, 110Vac), RS485

Also refer to Sepam Series 40 on www.se.us.

Was this helpful?