Overview

Externally Mounted Surge Protective Devices

SurgeLogic™ Type EMA

EMA Series SPDs

SurgeLogic™ Type EMA series SPDs offer a full range of externally mounted surge suppression solutions. These units are designed to provide surge suppression from service entrance panels to point-of-use equipment.

US and Canadian UL® Listed to the UL 1449 standard. Complies with requirements of NEC® Article 285 and CSA 22.2 No. 8-M1986 as appropriate. Complies with UL 96A 12th Edition Master Label requirements for Lightning Protection Systems.

  • 10 year product warranty

  • 10 modes of protection

  • 200 kA SCCR

  • EMI/RFI filtering

  • Audible alarm with enable/disable switch, dry contacts and surge counter standard

  • Indicator LEDs; normal (green) and fault condition (red) for each phase

  • UL 1449 Type 1 to be used in both Type 1 and Type 2 applications

Remote Monitor

  • Standard. UL 1449 Type 1 SPDs can be located at any point in the electrical system, on the line or load side of the equipment overcurrent device.

  • Remote Monitor. This option displays the alarm status of the surge protective device up to 1000 feet from the unit.


EMA SPD products feature a design based on replaceable modules for a flexible, cost effective way to achieve superior surge suppression at every level of the electrical distribution system. Modularity results in lower life cycle costs and fast, easy service or replacement.

Was this helpful?