XDSE Surge Protective Devices

SurgeLogic™ Type XDSE Surge Protective Devices



XDSE Series

SurgeLogicTM XDSE surge protective devices feature a compact design that allows surge suppression to be externally installed adjacent to electrical distribution equipment. XDSE systems are designed to provide high-quality surge suppression for a wide variety of commercial, industrial or institutional applications. XDSEs incorporate patented overvoltage technology innovations that provide superior overvoltage withstand capability for systems with unstable power, without compromising transient clamping performance.

US and Canadian UL Listed to the UL 1449 standard. Complies with requirements of NEC Article 285 and CSA 22.2 269.1 and 269.2 as appropriate. Complies with UL 96A 12th Edition Master Label requirements for Lightning Protection Systems


  • LED light indicates operation status

  • Short circuit current rating up to 200 kA

  • Suitable for indoor and outdoor applications (NEMA Type 4X rated)

  • Convenient lug connection inside enclosure

  • -50db EMI/RFI filtering

  • Audible alarm

  • Dry contacts

  • Optional flush mount kit: XDSEMKF

XDSE Surge Protective Devices

Voltage

Surge Current per Phase

Configuration

Model Number

MCOV

ln

L-N

L-G

N-G

L-G

120/240V

100

1Ø, 3–wire + ground

SSP01XDSE10A( )

150V

20 kA

700V

700V

600V

1000V

208Y/120V [1]

100

3Ø, WYE, 4–wire + ground

SSP02XDSE10A( )

150V

20 kA

700V

700V

600V

1000V

240/120 HLD

100

3Ø, HLD[2], 4–wire + ground

SSP03XDSE10A( )

150/320V

20 kA

700/1200V

700V

600V

1000/2000V

480Y/277V [3]

100

3Ø, Wye, 4–wire + ground

SSP04XDSE10A( )

320V

20 kA

1200V

1200V

1200V

2000V

480V Delta [4]

100

3Ø, Delta, 3–wire + ground

SSP05XDSE10A( )

552V

20 kA

N/A

1800V

N/A

2000V

240V Delta

100

3Ø, Delta, 3–wire + ground

SSP06XDSE10A( )

300/320V

20 kA

N/A

320 V

300 V

N/A

600Y/347V

100

3Ø, WYE, 4–wire + ground

SSP08XDSE10A( )

420V

20 kA

1500V

1500V

1500V

2500V

600V Delta [5]

100

1Ø, 3–wire + ground

SSP09XDSE10A( )

690V

20 kA

N/A

2500V

2500V

N/A

120/240 V

150

1Ø, 3–wire + ground

SSP01XDSE15A( )

150V

20 kA

700V

700V

600V

1000V

208Y/120V [1]

150

3Ø, WYE, 4–wire + ground

SSP02XDSE15A( )

150V

20 kA

700V

700V

600V

1000V

120/240V HLD

150

3Ø, HLD[2], 4–wire + ground

SSP03XDSE15A( )

150/320V

20 kA

700/1200V

700/1200V

600V

1000/2000V

480Y/277V [3]

150

3Ø, WYE, 4–wire + ground

SSP04XDSE15A( )

320V

20 kA

1200V

1200V

1200V

2000V

480V Delta [4]

150

3Ø, Delta, 3–wire + ground

SSP05XDSE15A( )

552V

20 kA

N/A

1800V

N/A

2000V

240V Delta

150

3Ø, Delta, 3–wire + ground

SSP06XDSE15A( )

300/320V

20 kA

N/A

320V

300V

N/A

600Y/347V

150

3Ø, WYE, 4–wire + ground

SSP08XDSE15A( )

420V

20 kA

1500V

1500V

1500V

2500V

120/240V

200

1Ø, 3–wire + ground

SSP01XDSE20A( )

150V

20 kA

700V

700V

600V

1000V

208Y/120V [1]

200

3Ø, WYE, 4–wire + ground

SSP02XDSE20A( )

150V

20 kA

700V

700V

600V

1000V

240/120 HLD

200

3Ø, HLD[2], 4–wire + ground

SSP03XDSE20A( )

150/320V

20 kA

700/1200V

700V

600V

1000/2000V

480Y/277V [3]

200

3Ø, Wye, 4–wire + ground

SSP04XDSE20A( )

320 V

20 kA

1200V

1200 V

1200V

2000 V

480V Delta [4]

200

3Ø, Delta, 3–wire + ground

SSP05XDSE20A( )

552V

20 kA

N/A

1800V

N/A

2000V

240V Delta

200

3Ø, Delta, 3–wire + ground

SSP06XDSE20A( )

300/320V

20 kA

N/A

320V

300V

N/A

600Y/347V

200

3Ø, WYE, 4–wire + ground

SSP08XDSE20A( )

420V

20 kA

1500V

1500V

1500V

2500V

( ) For a Type 1 SPD, add a “1” suffix to the catalog number.

Footnotes

  1. 208Y/120 series also applies to the following voltage 220Y/127.
  2. HLD= High-leg delta.
  3. 480Y/277 series also applies to the following voltages 380Y/220, 400Y/230, and 415Y/240.
  4. 480V Delta series also applies to the following voltage 480Y/277V HRG.
  5. 600 V Delta series also applies to the following voltages 600Y/347V HRG.

Was this helpful?