Speed-D SB/SF (UL Listed)
Class 2710 / Refer to Catalog 2700CT1101
Speed-D SB/SF Switchboards (UL Listed)
-
UL Listed
-
California Energy Commission (CEC) Title 24 compliant configurations available for California installations
-
Hot sequence utility compartment per EUSERC requirements
-
Single service disconnect rated 400, 600, or 800 A with either type of distribution interiors, NQ up to 240 Vac, I-Line™ through 480 Vac
-
Meter doors can be 15 inches high with one meter socket and test block, or 30 inches high with two meter sockets and test block
-
Meter sockets can be 6-, 8-, 13-, or 15-jaw meter sockets with test block, based on application
-
Solar ready configurations are now available, using a back-fed circuit breaker on the I-Line stack
-
Accessories include:
-
Underground pull sections with and without lug landing
-
Loadside wireway
-
Bus links for donut-type current transformers
-
Double padlock hasp attachments
-
Plug-on distribution panel
-
Subfeed circuit breakers
-
-
Full height add-on I-Line distribution section
-
Stand-alone I-Line distribution section
Application
Suitable for use as service entrance equipment on ac systems. Sections contain metering compartment, barriers, main disconnects, distribution panel, neutral bus, and grounding provisions.
Metering
C/T compartment with two 15-inch blank meter doors. (Order doors with meter socket from Meter Door Selection.) Incoming cable lugs are for top feed with one twin conductor 2 AWG–600 kcmil lug per phase and neutral, suitable for aluminum or copper cables. Optional single conductor lug is available. Refer to Accessories.
Mains
Main breaker can be LH, MJ, PowerPact L, or PowerPact P. Standard and advanced electronic trip units available for PowerPact breakers. Main breakers with Energy or Power trip units comply with CEC Title 24 metering requirements.
Branches
NQ distribution bus is rated 400 A and provides mounting space for QO™/QOB Type (150 A maximum) circuit breakers. Panel provides space for mounting 42 single pole circuit breakers. One or two individually mounted 225 A maximum circuit breakers can be added with bus connectors. (Order subfeed circuit breakers from Subfeed Circuit Breakers (Series E4) .)
I-Line™ distribution bus is rated 400, 600, or 800 A and will accept 27 inches of I-Line circuit breakers on the left side with a maximum frame size of “J” . The right side will accept either a QO plug-on distribution panel (240 V only) or LA or LH I-Line circuit breaker, which allows for a back-fed solar power source.
Enclosure
Totally enclosed front accessible with ANSI 49 gray baked enamel finish. Dimensions are 90 in. (H) x 36 in. (W) x 14 in. (D) for indoor and 90 in. (H) x 36 in. (W) x 24.5 in. (D) for outdoor enclosures.
EUSERC Utility Metering, Main Disconnects and Distribution Panel (UL Listed)
Single Main Circuit Breaker with Distribution (Series E4)
System |
Service |
Mains |
Main Breaker |
SCCR |
SCCR |
Distribution |
Circuit Breaker Catalog No. |
|
---|---|---|---|---|---|---|---|---|
Indoor |
Outdoor |
|||||||
1Ø3W |
120/240 |
400 |
Thermal Magnetic |
65 |
— |
NQ |
||
I-Line |
||||||||
None |
||||||||
LSI Standard Electronic |
100 |
NQ |
||||||
I-Line |
||||||||
None |
||||||||
LSI Energy Electronic |
NQ |
|||||||
I-Line |
||||||||
None |
||||||||
600 |
LI Basic Electronic |
65 |
I-Line |
|||||
None |
||||||||
3Ø4W [1] |
208Y/120 240/120 |
400 |
Thermal Magnetic |
65 |
— |
NQ |
||
None |
||||||||
LSI Standard Electronic |
100 |
NQ |
||||||
None |
||||||||
LSI Energy Electronic |
NQ |
|||||||
None |
||||||||
208Y/120 240/120 480Y/277 |
400 |
Thermal Magnetic |
65 |
35 |
I-Line |
|||
None |
||||||||
LSI Standard Electronic |
100 |
65 |
I-Line |
|||||
None |
||||||||
LSI Energy Electronic |
I-Line |
|||||||
None |
||||||||
600 |
LI Basic Electronic |
65 |
50 |
I-Line |
||||
65 |
None |
|||||||
800 |
LI Basic Electronic |
65 |
50 |
I-Line |
||||
65 |
None |
|||||||
LSI Standard Electronic |
100 |
65 |
I-Line |
|||||
None |
||||||||
LSI Power Electronic |
I-Line |
|||||||
None |
Single Main Circuit Breaker with Solar Feed
System |
Service |
I—Line Bus |
Mains |
Main Breaker |
Solar Feed |
SCCR |
SCCR |
Circuit Breaker Catalog No. |
|
---|---|---|---|---|---|---|---|---|---|
Indoor |
Outdoor |
||||||||
1Ø3W |
120/240 |
1200 |
400 |
Thermal Magnetic |
800 |
65 |
— |
||
LSI Standard Electronic |
100 |
||||||||
LSI Energy Electronic |
100 |
||||||||
600 |
LI Basic Electronic |
600 |
65 |
||||||
3Ø4W [1] |
208Y/120 240/120 480Y/277 |
400 |
Thermal Magnetic |
800 |
65 |
35 |
|||
LSI Standard Electronic |
100 |
65 |
|||||||
LSI Energy Electronic |
100 |
65 |
|||||||
600 |
LI Basic Electronic |
600 |
65 |
50 |
|||||
800 |
LI Basic Electronic |
400 |
65 |
50 |
|||||
LSI Standard Electronic |
100 |
65 |
|||||||
LSI Power Electronic |
100 |
65 |
Single Main Fusible Disconnect with Distribution (Series E4)
System |
Service |
Mains |
Distribution |
SCCR |
SCCR |
Fusible Disconnect Catalog No. |
|
---|---|---|---|---|---|---|---|
Indoor |
Outdoor |
||||||
1Ø3W |
120/240 |
400 |
NQ |
65 |
— |
||
I-Line |
100 |
— |
|||||
None |
200 |
— |
|||||
600 |
I-Line |
100 |
— |
||||
None |
200 |
— |
|||||
3Ø4W [1] |
208Y/120 |
400 |
NQ |
65 |
— |
||
240/120 |
|||||||
3Ø4W [1] |
208Y/120 |
400 |
None |
200 |
— |
||
240/120 |
|||||||
3Ø4W [1] |
208Y/120 |
400 |
I-Line |
100 |
65 |
||
240/120 |
|||||||
480Y/277 |
|||||||
3Ø4W [1] |
208Y/120 |
400 |
None |
200 |
200 |
||
240/120 |
|||||||
480Y/277 |
|||||||
3Ø4W [1] |
208Y/120 |
600 |
I-Line |
100 |
65 |
||
240/120 |
|||||||
480Y/277 |
|||||||
3Ø4W [1] |
208Y/120 |
600 |
None |
200 |
200 |
||
240/120 |
|||||||
480Y/277 |
|||||||
3Ø4W [1] |
208Y/120 |
800 |
I-Line |
100 |
65 |
||
240/120 |
|||||||
480Y/277 |
|||||||
3Ø4W [1] |
208Y/120 |
800 |
None |
200 |
200 |
||
240/120 |
|||||||
480Y/277 |
Merchandised Options
I-Line Distribution Section (Series E4)
System |
Service |
Mains |
Distribution |
SCCR |
SCCR |
Distribution Type |
Catalog No. |
|
---|---|---|---|---|---|---|---|---|
Indoor |
Outdoor |
|||||||
3Ø4W |
208Y/120 |
800 |
I-Line |
65 k |
65 k |
Add-on distribution section, must be connected to an SB UCT and main |
||
3Ø4W |
208Y/120 |
800 |
I-Line |
125 k |
100 k |
Stand-alone distribution
section not connected to an SB section. A back-fed |
Meter Door Selection
Meter |
15-inch High Door With One Meter |
30-inch High Door With Two Meter |
---|---|---|
Catalog No. |
Catalog No. |
|
6 [2] |
— |
|
8 |
— |
|
13 |
||
15 |
||
Blank |
— |
|
— |
||
noteTo order structure with meter door factory-installed, add door catalog number as suffix to structure (for example, SF344IS-15D13MS). |
Accessories
Description |
Catalog No. |
|||
---|---|---|---|---|
Indoor underground pull section (w/o lug landing)—26-in. (W) |
||||
Outdoor (3R) underground pull section (w/o lug landing)—26
in. (W) x 24.5 in. (D) |
||||
Lug landing kit—800 A max. For terminating utility service cables in indoor or outdoor underground pull sections. |
||||
Single barrel lug kit —Kit provides single barrel lugs
and pad in lieu of twin barrel lug provided with service section. |
||||
Loadside wireway—11.5 in. (W) x 14 in. (D)—indoor only |
||||
Bus link kit—800 A max.—Order one kit per phase for 400, 600, and 800 A. |
||||
Double padlock hasp attachment—For mounting two padlocks on door handle of rainproof enclosure. Padlocks not included. |
||||
Plug-On Distribution Panel—mounts on right side of I-Line interior. Cannot be used with LA/LH branch circuit breaker. Panel rated 225 A for 240 V applications. For QO™ type plug-on circuit breakers only. |
System |
Phase |
Pole |
|
1Ø |
AC |
12 |
||
3Ø |
ABC |
|||
3Ø |
AB |
Subfeed Circuit Breakers (Series E4)
Description |
Rating |
2-Pole Catalog No. [6] |
3-Pole Catalog No. |
||
---|---|---|---|---|---|
Left |
Right |
Left |
Right |
||
Subfeed Circuit
Breaker Kit [7] |
100 |
SASFBH100L( ) |
SASFBH100R( ) |
||
110 |
SASFBH110L( ) |
SASFBH110R( ) |
|||
125 |
SASFBH125L( ) |
SASFBH125R( ) |
|||
150 |
SASFBH150L( ) |
SASFBH150R( ) |
|||
175 |
SASFBJ175L( ) |
SASFBJ175R( ) |
|||
200 |
SASFBJ200L( ) |
SASFBJ200R( ) |
|||
225 |
SASFBJ225L( ) |
SASFBJ225R( ) |
Ordering Information
-
Service section: Order service section from Single Main Circuit Breaker with Distribution (Series E4) , Single Main Fusible Disconnect with Distribution (Series E4), as determined by mains rating, voltage, and system.
-
Meter doors: Order meter door from Meter Door Selection as determined by the height and utility metering requirements.
-
Accessories and subfeeds: Order as required from Accessories and/or Subfeed Circuit Breakers (Series E4) .
-
Circuit breakers: Order devices as determined by voltage, trip rating, AIR, and mounting space.
-
QO, QOB, QO-VH, QOB-VH: See Digest Section 1 or Section 7.
-
I-Line: See Digest Section 9.