Merchandised, Service Selection

Class 2710 / Refer to Catalog 2700CT1101

Selection

I-Line Distribution Section (Series E4)

System

Service
Voltage

Mains
Ratings
(A)

Distribution
Interior

SCCR
240 V
Max.

SCCR
480 V
Max.

Distribution Type

Catalog No.

Indoor

Outdoor

3Ø4W

208Y/120
240/120
480Y/277

800

I-Line

 65 k

 65 k

Add-on distribution section, must be connected to an SB UCT and main
section without distribution panel, such as SB348WS. An I-Line plug-on
subfeed lug kit must be ordered to terminate the distribution section.

SBAD800

SBAD800R

3Ø4W

208Y/120
240/120
480Y/277

800

I-Line

125 k

100 k

Stand-alone distribution section not connected to an SB section. A back-fed
main circuit breaker or I-Line plug-on subfeed lug kit must be ordered to
terminate the distribution section.
(Non-ULSE)

SBSAD800

SBSAD800R

Meter Door Selection

Meter
Socket
Jaws

15-inch High Door With One Meter
Socket and Test Block

30-inch High Door With Two Meter
Sockets and Test Blocks

Catalog No.

Catalog No.

  6 [1]

SBA15D6MS

8

SBA15D8MS

13

SBA15D13MS

SBA30D13MS

15

SBA15D15MS

SBA30D15MS

Blank

SBA15DBC

[2]

SBA15DMS

note

To order structure with meter door factory-installed, add door catalog number as suffix to structure (for example, SF344IS-15D13MS).

Accessories

Description

Catalog No.

Indoor underground pull section (w/o lug landing)—26-in. (W)
Order separate SA8LL lug kit below if required.

SA26PS

Outdoor (3R) underground pull section (w/o lug landing)—26 in. (W) x 24.5 in. (D)
Order separate SA8LL lug landing kit below when required.

SA26PSR

Lug landing kit—800 A max. For terminating utility service cables in indoor or outdoor underground pull sections.

SA8LL [3]

Single barrel lug kit —Kit provides single barrel lugs and pad in lieu of twin barrel lug provided with service section.
Mechanical lugs provided are sized to fit 1-3/0–750 kcmil cable. Two lugs per phase are supplied.

SA7PL

Loadside wireway—11.5 in. (W) x 14 in. (D)—indoor only

SA10LW

Bus link kit—800 A max.—Order one kit per phase for 400, 600, and 800 A.

SA10BL

Double padlock hasp attachment—For mounting two padlocks on door handle of rainproof enclosure. Padlocks not included.

SS2PL

Plug-On Distribution Panel—mounts on right side of I-Line interior. Cannot be used with LA/LH branch circuit breaker.

Panel rated 225 A for 240 V applications. For QO™ type plug-on circuit breakers only.

System

Phase

Pole
Spaces

 

AC

12

SS212AC

ABC

SS312

AB

SS212AB [4]

Subfeed Circuit Breakers (Series E4)

Description

Rating
(A)

2-Pole Catalog No. [5]

3-Pole Catalog No.

Left

Right

Left

Right

Subfeed Circuit Breaker Kit [6]
Includes circuit breaker, connectors and mounting
hardware. The complete kit, mounting hardware, circuit
breaker and connectors will be shipped direct from plant.
Delivery is stock to three days.

100

SASFBH100L( )

SASFBH100R( )

SASFBH100L

SASFBH100R

110

SASFBH110L( )

SASFBH110R( )

SASFBH110L

SASFBH110R

125

SASFBH125L( )

SASFBH125R( )

SASFBH125L

SASFBH125R

150

SASFBH150L( )

SASFBH150R( )

SASFBH150L

SASFBH150R

175

SASFBJ175L( )

SASFBJ175R( )

SASFBJ175L

SASFBJ175R

200

SASFBJ200L( )

SASFBJ200R( )

SASFBJ200L

SASFBJ200R

225

SASFBJ225L( )

SASFBJ225R( )

SASFBJ225L

SASFBJ225R

Ordering Information

  1. Service section: Order service section from Single Main Circuit Breaker with Distribution (Series E4) , Single Main Fusible Disconnect with Distribution (Series E4) , or Multiple Mains—Fusible (Series E4) , as determined by mains rating, voltage, and system.

  2. Meter doors: Order meter door from Meter Door Selection as determined by the height and utility metering requirements.

  3. Accessories and subfeeds: Order as required from Accessories and/or Subfeed Circuit Breakers (Series E4) .

  4. Circuit breakers and switches: Order devices from pages listed below as determined by voltage, trip rating, AIR, and mounting space.

Multiple Mains and Branch Devices

  • QO, QOB, QO-VH, QOB-VH: See Digest Section 1 or Section 7.

  • I-Line: See Digest Section 9.

  • QMB Switches: See Digest Section 9.

Footnotes

  1. 6-jaw meter socket can also be used on 4- and 5-jaw applications.
  2. Door with provisions for mounting meter socket.
  3. All EUSERC Utilities (except Arizona Public Service and Salt River Project) require a lug landing kit SA8LL.
  4. To be used on 120/240 V, 3Ø4W delta applications.
  5. Two pole circuit breaker catalog numbers are completed by adding required phase connection letters as suffix (for example, SASFBH100LAC).
  6. Cannot use subfeed circuit breaker kit with multiple mains service section switchboards.

Was this helpful?