Air-Insulated Switchgear for Secondary Distribution
Class 6045 / Refer to Catalog 6045CT9801 or Application Guide 6040PD9601
HVL/cc Metal-Enclosed Load Interrupter Switchgear—Full Range
Square D™ brand HVL/cc metal-enclosed load interrupter switchgear with a sealed switch enclosure contains the contact arcing from switch contacts (all interruption takes place within the sealed enclosure), a critical concern in gaseous environments – Class 1 Div 2 certified. The permanently sealed switch help prevent switch contamination, especially important in dusty environments, thus eliminating maintenance on main and ground switch contacts.
Its compact size is made up of modular units, making the HVL/cc easy to expand future extensions and connections to existing equipment and ideal for retrofit applications. With front access, only options available at system voltages below 17.5 kV can be positioned against walls, in small rooms, or in prefabricated buildings. The small footprint can result in considerable cost savings from the reduction of building or room sizes.
The HVL/cc switch can be equipped with either an over-toggle mechanism (OTM), which is standard, or an optional stored energy mechanism (SEM). Top or bottom cable entry enhances installation flexibility. Enclosures are free-standing and suitable for both indoor (NEMA 1) and outdoor (NEMA 3R) applications.
HVL/cc Load Interrupter Switches— Full Range 600/1200 A Ratings
Switch (kV)—maximum design |
5.5 |
17.5 |
17.5 |
25.8 |
38 |
BIL (kV) |
60 |
95 |
95 |
125 |
150 |
Frequency (Hz) |
50/60 |
50/60 |
50/60 |
50/60 |
50/60 |
Withstand (kV) |
19 |
36 |
36 |
50 |
80 |
Continuous current (A) |
600/1200 |
600/1200 |
600/1200 |
600 |
600 |
Interrupting current (A) |
600/1200 |
600/1200 |
600/1200 |
600 |
600 |
Fault close (kA asymmetrical) |
40 |
40 |
40 |
32 |
32 |
Momentary current (kA asymmetrical) |
40 |
40 |
40 |
32 |
32 |
Short time current (kA symmetrical) |
25 |
25 |
25 |
25 |
25 |
Electrical endurance (number of operations at 80% P.F.) |
100/600 A |
100/600 A |
100/600 A |
100 |
100 |
26/1200 A |
26/1200 A |
26/1200 A |
|||
Mechanical
endurance (number of operations) |
1000 |
1000 |
1000 |
1000 |
1000 |
Switch Standard Features
-
Switch Positions: Closed, open, and internally grounded (optional) (connects switch contacts to ground)
-
Enclosure: Epoxy
-
Medium: Sulphur hexalfluoride
-
Maintenance: Maintenance free main switch contact sealed for life
-
Pressure:
-
5.8 PSI (≤ 17.5 kV)
-
22 PSI (25.8–38 kV)
-
-
View ports to show switch blade position
Options
-
Internal ground switch: Has full fault making capability
-
Fuselogic™ system
-
Infrared viewing windows
-
Class I, Division 2
-
Fast/auto transfer configuration (main-main and main-tie-main)
-
Duplex configurations
-
Powerlogic™ metering
-
20-inch or 29.5-inch wide enclosures
-
Duplex configuration with mechanical interlock blocks simultaneous closure of both switches
-
Ground switch (fault close rated)
-
Thermal monitoring
-
Motor operator
-
Under coated base channels
-
Insulated bus
-
Lug termination boots
-
Key locks
Fuselogic™
Fuselogic is a protection system that provides the ultimate in medium voltage fuse protection. This patented system utilizes Square D™ brand current-limiting fuses with mechanical sensors that function without any auxiliary power requirements. Several combinations of Fuselogic functions can be combined to provide simple blown fuse indication contacts with mechanical lockout to anti-single phasing protection. Anti-single phasing requires the optional stored energy mechanism. Fuselogic is available on both HVL/cc and HVL switches.
Switchgear Standard Features
-
Compartmentalization – up to five isolated compartments for the switch, bus, fuse/cable, mechanism and optional low voltage and control components; blocks inadvertent access to main bus compartment when accessing fuse/cable compartment.
-
11 gauge steel enclosure
-
Epoxy insulators
-
Fuse/cable access panel interlocked with switch
-
Front access only options available at system voltages below 17.5 kV
-
Animated mechanism mimic bus
-
Padlocking provision—open or closed (OTM); open-only (SEM)
-
Top or bottom cable entry
-
UL/CUL Listed, IEEE C37.20.3
-
Live line indicators on all incoming switch bays and outgoing feeder circuits
-
Cable lugs included for one cable per phase
-
Tin plated copper bus for lineups
-
Square D™ TGIC polyester powder paint system, toughest in the industry
Surge Arresters
System L-L Voltage kV |
Arrester MCOV-kV |
||
---|---|---|---|
Nominal |
Maximum |
Effectively |
Impedance Grounded |
2.4 |
2.54 |
— |
2.55 |
12.47 |
13.2 |
7.65 |
12.70 |
Class 6045 / Refer to Catalog 6045CT9801
HVL/cc Switchgear Quick Ship Program—5–15 kV, 600 A
The HVL/cc quick ship program provides basic fused and unfused load interrupter switch configurations for standalone or transformer primary applications. The Quick Ship program offers faster delivery, but with fewer options.
Three-pole, 600 A individual HVL/cc switches are available in free-standing indoor (NEMA 1) enclosures. These switches are available unfused or with provisions for Square D™ brand current-limiting DIN/E fuses. Factory optional accessories include auxiliary bays, main bus, auxiliary switches, and distribution class surge arresters. The fuse access panel is mechanically interlocked with the switch mechanism. Key interlocks are not an available option with Digest-listed HVL/cc switches. (1) Set screw type lugs for (2) #2–350 kcmil copper or aluminum cables are provided for line and load connections. Fuses are not furnished with this equipment. For fuse information, refer to General Purpose E-Rated Current-Limiting Fuses:Type DIN/E for HVL/cc Switches.
Provisions for Future Expansion
-
All “single” HVL/cc switches have provisions for future expansion on either side
-
Order main bus kits for copper 600 A bus
600 A Single Switch Unfused
-
Manual over-toggle mechanism, no grounding switch
-
Includes (1) set screw for (2) #2–350 kcmil Cu or Al conductors per phase
-
Application A = Top entry (incoming—cable or main bus), bottom exit (load—cable or main bus)
-
Application B = Bottom entry (incoming—cable or main bus), top exit (load—cable or main bus)
Unfused Switch Selection
Catalog |
kV |
Fuse Range |
Application |
Width |
|
---|---|---|---|---|---|
in |
mm |
||||
4.76 |
— |
A |
14.75 |
375 |
|
4.76 |
— |
A |
20.00 |
508 |
|
15 |
— |
A |
14.75 |
375 |
|
15 |
— |
A |
20.00 |
508 |
|
4.76 |
— |
B |
14.75 |
375 |
|
4.76 |
— |
B |
20.00 |
508 |
|
15 |
— |
B |
14.75 |
375 |
|
15 |
— |
B |
20.00 |
508 |
600 A Single Switch Fused
-
Provisions only for Square D™ brand current-limiting DIN/E fuses—order separately
-
Manual over-toggle mechanism, no grounding switch
-
Includes (1) set screw lug for (2) #2–350 kcmil Cu or Al conductor per phase
-
Application A = Top entry (incoming—cable or main bus), bottom exit (load—cable or main bus)
-
Application B = Bottom entry (incoming—cable or main bus), top exit (load—cable or main bus)
Fused Switch Selection
Catalog |
kV |
Fuse Range |
Application |
Width |
|
---|---|---|---|---|---|
in |
mm |
||||
4.76 |
10–450E |
A |
14.75 |
375 |
|
4.76 |
10–450E |
A |
20.00 |
508 |
|
15 |
10–200E |
A |
14.75 |
375 |
|
15 |
10–200E |
A |
20.00 |
508 |
|
4.76 |
10–450E |
B |
14.75 |
375 |
|
4.76 |
10–450E |
B |
20.00 |
508 |
|
15 |
10–200E |
B |
14.75 |
375 |
|
15 |
10–200E |
B |
20.00 |
508 |
600 A Incoming Line Auxiliary Bay
For bottom incoming cable to application A (bottom cable exit) switch(es), order 600 A tin plated Cu main bus to adjacent section from bus table. Includes (1) set screw lug for (2) #2–350 kcmil Cu or Al conductor per phase.
Bays for Bottom Entry/Bottom Exit Cables
Catalog |
kV |
Fuse Range |
Application |
Width |
|
---|---|---|---|---|---|
in |
mm |
||||
4.76/15 |
— |
A |
14.75 |
375 |
|
4.76/15 |
— |
A |
20.00 |
508 |
For top incoming cable to application B (top cable exit) switch(es), order 600 A tin plated Cu main bus to adjacent section from main bus kits table. Includes (1) set screw lug for (2) #2–350 kcmil Cu or Al conductor per phase.
600 A Tin Plated Copper Main Bus Kits
Ratings
HVL/cc Switch with manually operated type OTM mechanism in cubicle enclosure (does not include internal ground switch). Ratings are based on an X/R ratio of 1.6.
HVL/cc Switch Ratings
Switch (kV)—maximum design |
5.5 |
17.5 |
BIL (kV) |
60 |
95 |
Frequency (Hertz) |
50/60 |
50/60 |
Withstand (kV) |
19 |
36 |
Continuous current (amperes) |
600 |
600 |
Interrupting current (amperes) |
600 |
600 |
Fault close (amperes asymmetrical) |
40,000 |
40,000 |
Integrated switch and fuse rating (amperes symmetrical)[1] |
65,000 |
65,000 |
Momentary current (amperes asymmetrical) |
40,000 |
40,000 |
Short time current, 2 seconds (amperes symmetrical) |
25,000 |
25,000 |
Operations at Full Load |
100 |
100 |
Mechanical Endurance (number of operations) |
1000 |
1000 |
Factory Modifications
Distribution Class Surge Arresters
(One Set of Three) Switch Load Side Connected or Incoming Line Bay)
Surge Arresters
Catalog |
kV Rating |
Section Width |
|
---|---|---|---|
in |
mm |
||
3 kV, 2.55 kV MCOV |
14.75 |
375 |
|
6 kV, 5.10 kV MCOV |
14.75 |
375 |
|
9 kV, 7.65 kV MCOV |
14.75 |
375 |
|
10 kV, 8.40 kV MCOV |
14.75 |
375 |
|
12 kV, 10.20 kV MCOV |
14.75 |
375 |
|
15 kV, 12.70 kV MVOV |
20.00 |
508 |
|
18 kV, 15.3 kV MCOV |
20.00 |
508 |
600 A “Single” HVL/cc Switch with PROVISIONS ONLY for Square D™ brand Current-Limiting, Non-Disconnect Type Fuses for Cable Connection to Power-Dry™, Power-Cast™, and Uni-Cast™ Transformers
(FLC = 300 A MAXIMUM)
RH—Transformer
on right, LH—Transformer on Left
Application
A = Top Entry (Incoming Cables)
Application B = Bottom
Entry (Incoming Cables)
600 A “Single” HVL/cc Switch Selection
Catalog |
kV |
Fuse Range |
Application |
Width |
RH / LH |
|
---|---|---|---|---|---|---|
in |
mm |
|||||
4.76 |
10–450E |
A |
14.75 |
375 |
RH |
|
4.76 |
10–450E |
A |
20.00 |
508 |
RH |
|
4.76 |
10–450E |
A |
14.75 |
375 |
LH |
|
4.76 |
10–450E |
A |
20.00 |
508 |
LH |
|
15 |
10–200E |
A |
14.75 |
375 |
RH |
|
15 |
10–200E |
A |
20.00 |
508 |
RH |
|
15 |
10–200E |
A |
14.75 |
375 |
LH |
|
15 |
10–200E |
A |
20.00 |
508 |
LH |
|
4.76 |
10–450E |
B |
14.75 |
375 |
RH |
|
4.76 |
10–450E |
B |
20.00 |
508 |
RH |
|
4.76 |
10–450E |
B |
14.75 |
375 |
LH |
|
4.76 |
10–450E |
B |
20.00 |
508 |
LH |
|
15 |
10–200E |
B |
14.75 |
375 |
RH |
|
15 |
10–200E |
B |
20.00 |
508 |
RH |
|
15 |
10–200E |
B |
14.75 |
375 |
LH |
|
15 |
10–200E |
B |
20.00 |
508 |
LH |
note
Switches with transformer connections are painted ANSI 49. Standalone switches are painted ANSI 61. Transformer connections in HVL/cc switches are based on standard Square D™ brand transformer connections. If these switches are used to connect to other manufacturers' transformers, then connections must match standard Square D™ brand transformer connections. (Cable connections are furnished with the transformer.)
General Purpose E-Rated Current-Limiting Fuses: Type DIN/E for HVL/cc Switches
-
Integrated rating for 600 A HVL/cc switches with Square D™ brand DIN/E fuses listed below is 65 kA rms symmetrical amperes.
-
Current-limiting fuses increase the integrated short-circuit current rating because of their energy-limiting capabilities.
-
To increase the short-circuit current rating of the entire lineup of switchgear, current-limiting fuses must be used in the entrance sections.
Fuse Selection
Catalog |
kV |
Fuse |
Set of Fuses [2] |
Fuse |
Section |
|
---|---|---|---|---|---|---|
in |
mm |
|||||
5.5 |
10E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
15E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
20E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
25E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
30E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
40E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
50E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
65E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
80E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
100E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
125E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
150E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
175E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
200E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
250E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
300E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
350E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
400E |
1 |
Actual |
14.75 |
375 |
|
5.5 |
450E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
10E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
15E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
20E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
25E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
30E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
40E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
50E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
65E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
80E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
100E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
125E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
150E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
175E |
1 |
Actual |
14.75 |
375 |
|
15.5 |
200E |
1 |
Actual |
14.75 |
375 |
600 A “Duplex” HVL/cc Switch with PROVISIONS ONLY for Square D™ brand Current-Limiting, Non-Disconnect Type Fuses for Cable Connection to Power-Dry, Power-Cast, and Uni-Cast Transformers
-
FLC = 300 A maximum
-
RH—Transformer on right
-
LH—Transformer on left includes mechanical interlock to prevent paralleling of sources
-
Application A = top entry (incoming cables)
-
Application B = bottom entry (incoming cables)
600 A “Duplex” HVL/cc Switch Selection
Catalog |
kV |
Fuse Range |
Width |
RH / LH |
||
---|---|---|---|---|---|---|
Application |
in |
mm |
||||
4.76 |
10–450E |
A |
14.75 |
375 |
RH |
|
4.76 |
10–450E |
A |
20.00 |
508 |
RH |
|
4.76 |
10–450E |
A |
14.75 |
375 |
LH |
|
4.76 |
10–450E |
A |
20.00 |
508 |
LH |
|
15 |
10–200E |
A |
14.75 |
375 |
RH |
|
15 |
10–200E |
A |
20.00 |
508 |
RH |
|
15 |
10–200E |
A |
14.75 |
375 |
LH |
|
15 |
10–200E |
A |
20.00 |
508 |
LH |
|
4.76 |
10–450E |
B |
14.75 |
375 |
RH |
|
4.76 |
10–450E |
B |
20.00 |
508 |
RH |
|
4.76 |
10–450E |
B |
14.75 |
375 |
LH |
|
4.76 |
10–450E |
B |
20.00 |
508 |
LH |
|
15 |
10–200E |
B |
14.75 |
375 |
RH |
|
15 |
10–200E |
B |
20.00 |
508 |
RH |
|
15 |
10–200E |
B |
14.75 |
375 |
LH |
|
15 |
10–200E |
B |
20.00 |
508 |
LH |
Ordering Information
-
Select switch catalog number based on fused or unfused and cable entry locations (top or bottom) from Unfused Switch Selection, or Fused Switch Selection.
-
Select incoming line auxiliary bay from Bays for Bottom Entry/Exit Cables, or Bays for Top Entry/Exit Cables, if required.
-
Select main bus from Bus Kits, if required.
-
Select catalog numbers for factory modifications from Factory Modifications, if required.
-
If fused, select DIN/E fuses from Fuse Selection.
Ordering Example
Order indoor 600 A, 5 kV, HVL/cc switch with bottom incoming and bottom outgoing cables (1) #2 AWG per phase, (1) set 200E fuses, and (1) set 6 kV surge arresters.
Order: |
Catalog. No. |
---|---|
Switch w/fuse provisions and bottom exit load cables |
HVLCCA14305D |
600 incoming line auxiliary bay (Application A—bottom entry) |
HVLCCA14A |
Main Bus (Application A—14 in. to Application A–14 in.) |
HVLCCMBA14A14 |
6 kV LAs |
HVLCCDSA6 |
Set 200E fuses |
55DE200 |
Class 6040 / Refer to Catalog 6040CT9201 or Brochure 6040BR9401
HVL Metal-Enclosed Load Interrupter Switchgear—Full Range
HVL™ 5–38 kV Load Interrupter is the most popular ANSI-rated go to switchgear in its class in America. Among medium voltage interrupter switchgear, both the switch and the enclosure stand as industry benchmarks in the areas of design, manufacturing, and performance. Load interrupter switchgear must perform a number of critical functions in a unit substation - protecting equipment and disconnecting faulted lines and transformers. Designed and tested to the latest applicable standards, HVL has been engineered to provide superior protection for your distribution system.
HVL switchgear is available for various applications and configurations, including:
-
Individual service entrance bays
-
Multiple-bay lineups incorporating HVL load interrupters
-
Substation primaries
Square D™ brand metal-enclosed switchgear has become an industry standard for its better system performance, lower maintenance cost, easier system expansion, and reduced system expense.
A full range of ratings and options are available but not listed in this publication. Contact your nearest Schneider Electric sales office or your local Schneider Electric distributor.
Ratings
Maximum design voltage (kV) |
4.76 |
15 |
17 |
25.8 |
29 |
38 |
BIL (kV) |
60 |
95 |
95 |
125 |
125 |
150 |
Frequency (Hz) |
50/60 |
50/60 |
50/60 |
50/60 |
50/60 |
50/60 |
Continuous amperes |
600/1200 |
600/1200 |
600 |
600/1200 |
600/1200 |
600 |
Interrupting amperes |
600/1200 |
600/1200 |
600 |
600 |
400 |
400 |
Momentary (kA asymmetrical) |
40/61/80 |
40/61/80 |
61 |
40/61 |
40/61 |
40 |
Fault close (kA asymmetrical) |
40/61 |
40/61 |
40 |
28 |
28 |
20 |
Capacitor switching (kVAR) |
2400 |
2400 |
– |
– |
– |
– |
Short time
rating 2 seconds (kA symmetrical) |
25/38/50 |
25/38/50 |
25 |
25 |
25 |
25 |
Low frequency withstand (kV) |
19 |
36 |
36 |
60 |
60 |
80 |
Standard Features
|
|
Options
|
|
Fuselogic™
Fuselogic is a protection system that provides the ultimate in medium voltage equipment protection. This patented system utilizes the CS-3 Type striker type current-limiting fuses with mechanical sensors that function without any auxiliary power requirements. Several configurations of Fuselogic functions can be combined to provide simple blown fuse indication during operation contacts or closing of the switch with mechanical lockout to help prevent anti-single phasing protection. Anti-single phasing requires the optional stored energy mechanism (SEM). Fuselogic is available on both HVL/cc™ and HVL switches.
HVL Switchgear Quick Ship Program—5 kV–15 kV, 600 A
The HVL quick ship program provides basic fused and unfused load interrupter switch configurations for stand-alone or transformer primary applications. The Quick Ship program offers faster delivery, but with fewer options.
Three-pole, 600 A individual HVL switches are available in free-standing indoor (NEMA 1) or outdoor (NEMA 3R) enclosures. The switches used in these enclosures are UL Recognized and are listed under Category WIQG2 in File E140591(M). These switches are available unfused or with provisions for DIN—style, Square D™ brand current-limiting fuses, CS-3 Type or for boric acid fuses. Factory optional accessories include auxiliary switches, extra cable terminating lugs and distribution class surge arresters. The door is mechanically interlocked with the switch operating handle and provisions for key interlocks and padlocks are standard. Set screw type lugs for one #2 solid—600 kcmil copper or aluminum cables are provided for line and load connections. Other standard features include a bolted enclosure with a viewing window, ground pad, and space heater (NEMA 3R only). Control power for heater must be from external source. Fuses are not furnished with this equipment. For fuse information, refer to DIN/E Current-Limiting Fuses, Non-Disconnecting Type , or Boric Acid Fuses. Many of the fuses listed in these tables are available from stock. Switches are listed in the tables below and on HVL Switches for Power-Dry II ™, Power-Cast II ™, and Uni-Cast II ™ Transformer Connections.
600 A “Single” Switch Unfused
Catalog No. |
kV Rating |
Fuse Range |
Enclosure Type |
---|---|---|---|
4.76 |
— |
NEMA 1 |
|
4.76 |
— |
NEMA 3R |
|
15 |
— |
NEMA 1 |
|
15 |
— |
NEMA 3R |
600 A “Single” Switch with PROVISIONS ONLY for Square D™ brand Current-Limiting, Non-Disconnect Type Fuses
Catalog No. |
kV Rating |
Fuse Range |
Enclosure Type |
---|---|---|---|
4.76 |
10–450E |
NEMA 1 |
|
4.76 |
10–450E |
NEMA 3R |
|
15 |
10–100E |
NEMA 1 |
|
15 |
125–200E |
NEMA 1 |
|
15 |
10–100E |
NEMA 3R |
|
15 |
125-200E |
NEMA 3R |
600 A “Single” Switch with PROVISIONS ONLY for S&C Boric Acid Non-Disconnect Type Fuses [3]
Catalog No. |
kV Rating |
Fuse Range |
Enclosure Type |
---|---|---|---|
4.76 |
10E–400E |
NEMA 1 |
|
4.76 |
10E–400E |
NEMA 3R |
|
15 |
10E–400E |
NEMA 1 |
|
15 |
10E–400E |
NEMA 3R |
|
17 |
10E–400E |
NEMA 1 |
|
17 |
10E–400E |
NEMA 3R |
Ratings
Max. Design Voltage (kV) |
4.76 |
15.0 |
BIL (kV) |
60 |
95 |
Frequency (Hz) |
50/60 |
50/60 |
Continuous amperes |
600 |
600 |
Interrupting amperes |
600 |
600 |
Momentary (amperes asymmetrical) |
40,000 |
40,000 |
Fault close (amperes asymmetrical) |
40,000 |
40,000 |
Capacitor switching (kVAR) |
2,400 |
2,400 |
Short-time rating, 2 seconds (amperes symmetrical) |
25,000 |
25,000 |
Low frequency withstand (kV) |
19 |
36 |
Distribution Class Surge Arresters
System L-L Voltage kV |
Arrester MCOV-kV |
||
---|---|---|---|
Nominal |
Maximum |
Effectively Grounded |
Impedance Grounded |
2.4 |
2.54 |
— |
2.55 |
4.16 |
4.4 |
2.55 |
5.1 |
4.8 |
5.08 |
— |
5.1 |
6.9 |
7.26 |
— |
7.65 |
12.0 |
12.7 |
7.65 |
12.70 |
12.47 |
13.2 |
7.65 |
12.70 |
13.2 |
13.97 |
8.4 |
— |
13.8 |
14.52 |
8.4 |
— |
Enclosure Type
Type |
W |
D |
H |
Weight |
||||
---|---|---|---|---|---|---|---|---|
in |
mm |
in |
mm |
in |
mm |
lbs |
kg |
|
Indoor |
38.00 |
965 |
54.50 |
1384 |
90.00 |
2286 |
1200 |
545 |
Outdoor |
38.00 |
965 |
60.00 |
1524 |
97.50 |
2477 |
1400 |
636 |
Provisions for Future Expansion
All “single” Digest switches have provisions for future expansion on either side. Order kits HVMB for top crossover copper 600 A bus and HVLC for line connections to the top bus. (See Factory Modifications.)
HVL Switches for Power-Dry II™, Power-Cast II™, and Uni-Cast II™ Transformer Connections
HVL switches can be configured for close coupling cable connections
to listed dry type transformers for primary main switches of unit
substations. These are listed in the tables below with current-limiting
or boric acid fuses. Both single and duplex switch mains are included
in this selection. Transformers are listed on Digest Section 14: “Medium
Voltage Distribution Transformers” and may not be suitable
for close coupling. For transformer availability and specific configurations,
contact your local Schneider Electric sales office. All connections
in this digest are based on standard Square D™ brand transformer
connections. If these switches are used to connect to other manufacturers’
transformers, then connections must coordinate with
standard Square D™ brand transformer connections. (Cable
connections are furnished with the transformer.)
600 A “Single” Switch with PROVISIONS ONLY
for Square D™ brand Current-Limiting, Non-Disconnect Type Fuses
for Cable Connection to Power-Dry II, Power-Cast II, and Uni-Cast
II Transformers
(FLC = 300 A max.) RH—Transformer
on Right, LH—Transformer on Left
Catalog |
kV |
Fuse Range |
Enclosure Type |
RH / LH |
---|---|---|---|---|
4.76 |
10–450E |
NEMA 1 |
RH |
|
4.76 |
10–450E |
NEMA 1 |
LH |
|
4.76 |
10–450E |
NEMA 3R |
RH |
|
4.76 |
10–450E |
NEMA 3R |
LH |
|
15 |
10–100E |
NEMA 1 |
RH |
|
15 |
125–200E |
NEMA 1 |
RH |
|
15 |
10–100E |
NEMA 1 |
LH |
|
15 |
125–200E |
NEMA 1 |
LH |
|
15 |
10–100E |
NEMA 3R |
RH |
|
15 |
125-200E |
NEMA 3R |
RH |
|
15 |
10–100E |
NEMA 3R |
LH |
|
15 |
125-200E |
NEMA 3R |
LH |
600 A “Duplex” Switch with PROVISIONS ONLY for
Square D™ brand Current-Limiting, Non-Disconnect Type Fuses
for Cable Connection to Power-Dry II, Power-Cast II, and Uni-Cast
II Transformers
(FLC = 300 A max.) RH—Transformer
on Right, LH—Transformer on Left
Catalog |
kV |
Fuse Range |
Enclosure Type |
RH / LH |
---|---|---|---|---|
4.76 |
10–450E |
NEMA 1 |
RH |
|
4.76 |
10–450E |
NEMA 1 |
LH |
|
4.76 |
10–450E |
NEMA 3R |
RH |
|
4.76 |
10–450E |
NEMA 3R |
LH |
|
15 |
10–100E |
NEMA 1 |
RH |
|
15 |
125–200E |
NEMA 1 |
RH |
|
15 |
10–100E |
NEMA 1 |
LH |
|
15 |
125–200E |
NEMA 1 |
LH |
|
15 |
10–100E |
NEMA 3R |
RH |
|
15 |
125–200E |
NEMA 3R |
RH |
|
15 |
10–100E |
NEMA 3R |
LH |
|
15 |
125-200E |
NEMA 3R |
LH |
600 A “Single” Switch with PROVISIONS ONLY
for S&C Boric Acid Non-Disconnect Type Fuses for Cable Connection
to Power-Dry II, Power-Cast II, and Uni-Cast II Transformers [4]
(FLC = 300 A max.) RH—Transformer
on Right, LH—Transformer on Left
Catalog |
kV |
Fuse Range |
Enclosure Type |
RH / LH |
---|---|---|---|---|
4.76 |
10E–400E |
NEMA 1 |
RH |
|
4.76 |
10E–400E |
NEMA 1 |
LH |
|
4.76 |
10E–400E |
NEMA 3R |
RH |
|
4.76 |
10E–400E |
NEMA 3R |
LH |
|
15 |
10E–400E |
NEMA 1 |
RH |
|
15 |
10E–400E |
NEMA 1 |
LH |
|
15 |
10E–400E |
NEMA 3R |
RH |
|
15 |
10E–400E |
NEMA 3R |
LH |
600 A “Duplex” Switch with PROVISIONS ONLY
for S&C Boric Acid Non-Disconnect Type Fuses for Cable Connection
to Power-Dry II, Power-Cast II, and Uni-Cast II Transformers [4]
(FLC = 300 A max.) RH—Transformer
on Right, LH—Transformer on Left
Catalog |
kV |
Fuse Range |
Enclosure Type |
RH / LH |
---|---|---|---|---|
4.76 |
10E–400E |
NEMA 1 |
RH |
|
4.76 |
10E–400E |
NEMA 1 |
LH |
|
4.76 |
10E–400E |
NEMA 3R |
RH |
|
4.76 |
10E–400E |
NEMA 3R |
LH |
|
15 |
10E–400E |
NEMA 1 |
RH |
|
15 |
10E–400E |
NEMA 1 |
LH |
|
15 |
10E–400E |
NEMA 3R |
RH |
|
15 |
10E–400E |
NEMA 3R |
LH |
note
Switches with transformer connections are painted ANSI 49. Standalone switches are painted ANSI 61.
Fuse Selection
The rule of thumb method for selecting fuses for transformer protection is 1.33 times the self-cooled full load current of the transformer or the next higher fuse rating. Selection of the fuse is the customer’s responsibility and should be based on transformer and system characteristics.
-
Maximum Fuse Size:
Maximum fuse size should be determined by comparing the fuse total clearing curve to the transformer damage curve. Contact Schneider Electric for transformer overload and short-circuit withstand capability. -
Minimum Fuse Size:
Minimum fuse size shall carry the transformer magnetizing inrush current of 12 times full load amperes for 0.1 second.
Factory Modifications
Catalog |
Description |
---|---|
Main Bus Kit, 600 A copper |
|
Line side connector
kit (main bus) 600 A |
|
Provisions for key interlocks—Type KFL Kirk key lock with a 0-inch bolt projection (Kirk item master number KFL000010SH) |
|
Auxiliary switch 2 N.O.—2 N.C. contact |
|
Set screw type lugs 1/0—500 kcmil (qty. 3) |
|
Distribution Class Surge Arresters [5] |
|
3 kV, 2.55 MCOV |
|
6 kV, 5.10 MCOV |
|
9 kV, 7.65 MCOV |
|
10 kV, 8.40 MCOV |
|
12 kV, 10.20 MCOV |
|
15 kV, 12.70 MCOV |
Standard Features
-
Switches for transformer primaries are cable connected only.
-
Key interlocks must be ordered and coordinated by customer.
-
Standard color is ANSI 61 for standalone units; ANSI 49 for switches connecting to transformers.
-
If switches are purchased to coordinate with Square D™ brand transformers, composite drawings and shipment coordination will not be available.
-
Switches are not designed for any special dimensions for retrofit purposes. For dimensions other than shown, contact your nearest Schneider Electric sales office or your local Schneider Electric distributor.
Ordering Information
-
Select switch catalog number based on fused or unfused and enclosure type.
-
Select catalog numbers for factory modifications from the table above.
-
If fused, select fuse from DIN/E Current-Limiting Fuses, Non-Disconnecting Type (Extended Travel Blown Fuse Indicator) or Boric Acid Fuses.
-
Price switch and fuses separately. Switches are furnished with provisions only for current-limiting fuse or boric acid fuse.
Square D™ Brand DIN/E Fuse Selection Tables—HVL
DIN/E Current-Limiting Fuses, Non-Disconnecting Type [6][7][8]
(Extended Travel Blown Fuse Indicator[9])
Continuous |
Fuse Mounting Clip [10] |
||
---|---|---|---|
Centers |
Diameter |
||
5 kV Fuse |
|||
10E |
17.4 |
51 |
|
15E |
17.4 |
51 |
|
20E |
17.4 |
51 |
|
25E |
17.4 |
51 |
|
30E |
17.4 |
51 |
|
40E |
17.4 |
51 |
|
50E |
17.4 |
51 |
|
65E |
17.4 |
51 |
|
80E |
17.4 |
51 |
|
100E |
17.4 |
51 |
|
125E |
17.4 |
76 |
|
150E |
17.4 |
76 |
|
175E |
17.4 |
76 |
|
200E |
17.4 |
76 |
|
250E |
17.4 |
76 |
|
300E |
17.4 |
76 |
|
350E |
17.4 |
76 |
|
400E |
17.4 |
76 |
|
450E |
17.4 |
76 |
|
15 kV Fuse |
|||
10E |
17.4 |
51 |
|
15E |
17.4 |
51 |
|
20E |
17.4 |
51 |
|
25E |
17.4 |
51 |
|
30E |
17.4 |
51 |
|
40E |
17.4 |
76 |
|
50E |
17.4 |
76 |
|
65E |
17.4 |
76 |
|
80E |
17.4 |
76 |
|
100E |
17.4 |
88 |
|
125E |
21.14 |
88 |
|
150E |
21.14 |
88 |
|
175E |
21.14 |
88 |
|
200E |
21.14 |
88 |
Boric Acid Fuse Selection Tables—HVL
Boric Acid Fuses [13]
Continuous |
Fuse |
Catalog |
Fuse Type [8] |
|
---|---|---|---|---|
5 kV Fuse Refill |
||||
10E |
SM-5S |
RBA400 |
||
15E |
SM-5S |
RBA400 |
||
20E |
SM-5S |
RBA400 |
||
25E |
SM-5S |
RBA400 |
||
30E |
SM-5S |
RBA400 |
||
40E |
SM-5S |
RBA400 |
||
50E |
SM-5S |
RBA400 |
||
65E |
SM-5S |
RBA400 |
||
80E |
SM-5S |
RBA400 |
||
100E |
SM-5S |
RBA400 |
||
125E |
SM-5S |
RBA400 |
||
150E |
SM-5S |
RBA400 |
||
175E |
SM-5S |
— |
— |
|
200E |
SM-5S |
RBA400 |
||
250E |
SM-5S |
RBA400 |
||
300E |
SM-5S |
RBA400 |
||
400E |
SM-5S |
RBA400 |
||
15 kV Fuse Refill |
||||
10E |
SM-5S |
RBA400 |
||
15E |
SM-5S |
RBA400 |
||
20E |
SM-5S |
RBA400 |
||
25E |
SM-5S |
RBA400 |
||
30E |
SM-5S |
RBA400 |
||
40E |
SM-5S |
RBA400 |
||
50E |
SM-5S |
RBA400 |
||
65E |
SM-5S |
RBA400 |
||
80E |
SM-5S |
RBA400 |
||
100E |
SM-5S |
RBA400 |
||
125E |
SM-5S |
RBA400 |
||
150E |
SM-5S |
RBA400 |
||
175E |
SM-5S |
— |
— |
|
200E |
SM-5S |
RBA400 |
||
250E |
SM-5S |
RBA400 |
||
300E |
SM-5S |
RBA400 |
||
400E |
SM-5S |
RBA400 |
Class 6042 / Refer to Brochure 6042BR9401
MiniBreak™ Compact Height Switches— 5.5 kV, 200 A
The Square D™ brand MiniBreak compact height switch enclosure is only 66-inches high and contains a single 3-pole load interrupter switch, rated 5.5 kV and 200 A. Enclosures are free-standing and suitable for both indoor (NEMA 1) and outdoor (NEMA 3R) applications. These switches are available unfused or with provisions for ANSI-style, 3-inch-barrel fuses rated from 10E A to 200E A. Factory-installed accessories include an auxiliary switch, strip heaters, and provisions for a “lock open” only key interlock. The door is mechanically interlocked with the switch operating handle. Set screw cable lugs for #14 solid—2/0 stranded aluminum or copper cable are provided for two line and one load connections. Fuses are not furnished with this equipment. For fuse information, see Current-Limiting Fuses, Non-Disconnect Type Current-Limiting Fuses, Non-Disconnect Type. The Fused switches and many of the fuses listed in this table are available from stock.
Ratings
Max. design voltage (kV) |
5.5 |
BIL (kV) |
60 |
Frequency (Hz) |
60 |
Continuous amperes |
200 |
Interrupting amperes |
200 |
Momentary (amperes asymmetrical) |
20,000 |
Fault close (amperes asymmetrical) |
20,000 |
Capacitor switching (kVAR) |
None |
Short time, 2 seconds (amperes symmetrical) |
12,500 |
Low frequency withstand (kV) |
19 |
Fuse integrated (symmetrical) |
63,000 |
note
1200 hp maximum.
Ordering Information
5 kV—200 A Switch
Type |
Switch |
---|---|
Unfused |
|
Fused |
-
Select switch catalog number based on fused or unfused.
-
Select catalog numbers for modifications from Factory Modifications table.
-
If fused, select 5 kV, 200 A maximum current-limiting fuse from table below.
-
Price switch and fuses separately. Switches are furnished with provisions only for fuses.
-
Weight 450 lbs (204 kg).
Current-Limiting Fuses, Non-Disconnect Type
Continuous Current |
Fuse Mounting Clip |
||
---|---|---|---|
Size |
Centers |
||
5 kV Fuse |
|||
10E |
D |
12” |
|
15E |
|||
20E |
|||
25E |
|||
30E |
D |
12” |
|
40E |
|||
50E |
|||
65E |
|||
80E |
|||
100E |
|||
125E |
D |
12” |
|
150E |
|||
175E |
|||
200E |
Factory Modifications
Catalog No. |
Description |
---|---|
Auxiliary switch, 1-N.O. and 1-N.C. contacts |
|
Provisions for lock open only key interlock—Type KFL Kirk key lock with a 0-inch bolt projection (Kirk item master number KFL000010SH) |
|
Strip heater 100 W @ 120 V |
|
Strip heater with thermostat 100 W @ 120 V |
|
Distribution class surge arrester |
|
Distribution class surge arrester |
Ordering Example
Order one (1), 5 kV, 200 A switch with 65E current-limiting fuses. Provide one auxiliary switch with 1-N.O. and 1-N.C. contact and with provision for installing a “lock open” key interlock on the switch operating mechanism.
Order: |
Catalog No. |
---|---|
Switch with enclosure |
HVMB305200 |
Auxiliary switch |
HVMX1 |
Key interlock adapter |
HVMK1 |
Fuses (set of three, from Current-Limiting Fuses, Non-Disconnect Type. [16] [7] |
5GS065 |