HVL/cc™

Class 6045 / Refer to Catalog 6045CT9801 or Product Data 6040PD9601

HVL/cc Metal-Enclosed Load Interrupter Switchgear—Full Range

Square D™ brand HVL/cc metal-enclosed load interrupter switchgear provides switching, metering, and interrupting capabilities for medium voltage electrical power distribution systems and is designed and tested per applicable ANSI/IEEE and NEMA standards.

Made up of modular units, the HVL/cc is easy to expand. Two main bus positions allow future extensions and connections to existing equipment.

HVL/cc switchgear is available in either single or multiple bay units. The design is compact, with front access only options available at system voltages below 17.5 kV.

The HVL/cc switch can be equipped with either an over-toggle mechanism (OTM), which is standard, or an optional stored energy mechanism (SEM). An option with both mechanisms is the Fuselogic™ system. The Fuselogic system offers fuse tripping (with SEM) to provide protection against single phasing loads when a fuse has blown.

Where available, the HVL/cc front access only enclosures can be positioned against walls, in small rooms, or in pre-fabricated buildings. The small footprint can result in considerable cost savings from the reduction of building or room sizes.

 

HVL/cc Load Interrupter Switches— Full Range 600/1200 A Ratings

Switch (kV)—maximum design

5.5

17.5

17.5

25.8

38

BIL (kV)

60

95

110

125

150

Frequency (Hz)

50/60

50/60

50/60

50/60

50/60

Withstand (kV)

19

36

36

50

80

Continuous current (A)

600/1200

600/1200

600/1200

600

600

Interrupting current (A)

600/1200

600/1200

600/1200

600

600

Fault close
(kA asymmetrical)

40

40

40

32

32

Momentary current
(kA asymmetrical)

40

40

40

32

32

Short time current
(kA symmetrical)

25

25

25

25

25

Electrical endurance
(number of operations at 80% P.F.)

100/600 A

100/600 A

100/600 A

100

100

26/1200 A

26/1200 A

26/1200 A

Mechanical endurance
(number of operations)

1000

1000

1000

1000

1000

Switch Standard Features

  • Switch Positions: Closed, open, and internally grounded (optional) (connects switch contacts to ground)

  • Enclosure: Epoxy

  • Medium: Sulphur hexalfluoride

  • Maintenance: Maintenance free sealed for life

  • Pressure:

    • 5.8 PSI (≤ 17.5 kV)

    • 22 PSI (25.8–38 kV)

  • View ports to show switch blade position

Options

  • Internal ground switch: Has full fault making capability

  • Fuselogic™ system

  • Infrared viewing windows

  • Class I, Division 2

  • Fast auto transfers

  • Duplex configurations

  • Powerlogic metering

  • 20-inch or 29.5-inch wide enclosures

Fuselogic™

Fuselogic is a protection system that provides the ultimate in medium voltage fuse protection. This patented system utilizes Square D brand current-limiting fuses with mechanical sensors that function without any auxiliary power requirements. Several combinations of Fuselogic functions can be combined to provide simple blown fuse indication contacts with mechanical lockout to anti-single phasing protection. Anti-single phasing requires the optional stored energy mechanism. Fuselogic is available on both HVL/cc and HVL switches.

Switchgear Standard Features

Listed Metal-Enclosed
Interrupter Switchgear

  • Compartments: Switch, bus, fuse/cable, mechanism, and optional low voltage/control

  • 11 gauge steel enclosure

  • Epoxy insulators

  • Fuse/cable access panel interlocked with switch

  • Front access only options available at system voltages below 17.5 kV

  • Animated mechanism mimic bus

  • Padlocking provision—open or closed (OTM); open-only (SEM)

  • Top or bottom cable entry

  • UL/CUL Listed, IEEE C37.20.3

  • Live line indicators on all incoming switch bays and outgoing feeder circuits

  • Cable lugs included for one cable per phase

  • Tin plated copper bus for lineups

Surge Arresters

System L-L Voltage kV

Arrester MCOV-kV

Nominal

Maximum

Effectively
Grounded
Neutral Circuits

Impedance Grounded
and Ungrounded
Circuits

2.4
4.16
4.8
6.9
12.0

2.54
4.4
5.08
7.26
12.7


2.55


7.65

2.55
5.1
5.1
7.65
12.70

12.47
13.2
13.8

13.2
13.97
14.52

7.65
8.4
8.4

12.70

Class 6045 / Refer to Catalog 6045CT9801

HVL/cc Switchgear Quick Ship Program—5–15 kV, 600 A

The HVL/cc quick ship program provides basic fused and unfused load interrupter switch configurations for standalone or transformer primary applications. The Quick Ship program offers faster delivery, but with fewer options.

Three-pole, 600 A individual HVL/cc switches are available in free-standing indoor (NEMA 1) enclosures. These switches are available unfused or with provisions for Square D brand current-limiting DIN/E fuses. Factory optional accessories include auxiliary bays, main bus, auxiliary switches, and distribution class surge arresters. The fuse access panel is mechanically interlocked with the switch mechanism. Key interlocks are not an available option with Digest-listed HVL/cc switches. (1) Set screw type lugs for (2) #2–350 kcmil copper or aluminum cables are provided for line and load connections. Fuses are not furnished with this equipment. For fuse information, refer to General Purpose E-Rated Current-Limiting Fuses:Type DIN/E for HVL/cc Switches.

Provisions for Future Expansion

  • All “single” HVL/cc switches have provisions for future expansion on either side

  • Order main bus kits for copper 600 A bus

600 A Single Switch Unfused

  • Manual over-toggle mechanism, no grounding switch

  • Includes (1) set screw for (2) #2–350 kcmil Cu or Al conductors per phase

  • Application A = Top entry (incoming—cable or main bus), bottom exit (load—cable or main bus)

  • Application B = Bottom entry (incoming—cable or main bus), top exit (load—cable or main bus)

Unfused Switch Selection

Catalog
No.

kV
Rating

Fuse Range

Application

Width

in

mm

HVLCCA14305N

4.76

A

14.75

375

HVLCCA20305N

4.76

A

20.00

508

HVLCCA14315N

15

A

14.75

375

HVLCCA20315N

15

A

20.00

508

HVLCCB14305N

4.76

B

14.75

375

HVLCCB20305N

4.76

B

20.00

508

HVLCCB14315N

15

B

14.75

375

HVLCCB20315N

15

B

20.00

508

600 A Single Switch Fused

  • Provisions only for Square D™ brand current-limiting DIN/E fuses—order separately

  • Manual over-toggle mechanism, no grounding switch

  • Includes (1) set screw lug for (2) #2–350 kcmil Cu or Al conductor per phase

  • Application A = Top entry (incoming—cable or main bus), bottom exit (load—cable or main bus)

  • Application B = Bottom entry (incoming—cable or main bus), top exit (load—cable or main bus)

Fused Switch Selection

Catalog
No.

kV
Rating

Fuse Range

Application

Width

in

mm

HVLCCA14305D

4.76

10–450E

A

14.75

375

HVLCCA20305D

4.76

10–450E

A

20.00

508

HVLCCA14315D

15

10–200E

A

14.75

375

HVLCCA20315D

15

10–200E

A

20.00

508

HVLCCB14305D

4.76

10–450E

B

14.75

375

HVLCCB20305D

4.76

10–450E

B

20.00

508

HVLCCB14315D

15

10–200E

B

14.75

375

HVLCCB20315D

15

10–200E

B

20.00

508

600 A Incoming Line Auxiliary Bay

For bottom incoming cable to application A (bottom cable exit) switch(es), order 600 A tin plated Cu main bus to adjacent section from bus table. Includes (1) set screw lug for (2) #2–350 kcmil Cu or Al conductor per phase.

Bays for Bottom Entry/Bottom Exit Cables

Catalog
No.

kV
Rating

Fuse Range

Application

Width

in

mm

HVLCCA14A

4.76/15

A

14.75

375

HVLCCA20A

4.76/15

A

20.00

508


For top incoming cable to application B (top cable exit) switch(es), order 600 A tin plated Cu main bus to adjacent section from main bus kits table. Includes (1) set screw lug for (2) #2–350 kcmil Cu or Al conductor per phase.

Bays for Top Entry/Top Exit Cables

Catalog
No.

kV
Rating

Fuse Range

Application

Width

in

mm

HVLCCB14A

4.76/15

B

14.75

375

HVLCCB20A

4.76/15

B

20.00

508

Ratings

HVL/cc Switch with manually operated type OTM mechanism in cubicle enclosure (does not include internal ground switch). Ratings are based on an X/R ratio of 1.6.

HVL/cc Switch Ratings

Switch (kV)—maximum design

5.5

17.5

BIL (kV)

60

95

Frequency (Hertz)

50/60

50/60

Withstand (kV)

19

36

Continuous current (amperes)

600

600

Interrupting current (amperes)

600

600

Fault close (amperes asymmetrical)

40,000

40,000

Integrated switch and fuse rating (amperes symmetrical)[1]

65,000

65,000

Momentary current (amperes asymmetrical)

40,000

40,000

Short time current, 2 seconds (amperes symmetrical)

25,000

25,000

Operations at Full Load

100

100

Mechanical Endurance (number of operations)

1000

1000

Factory Modifications

Factory Modifications

Catalog No.

Description

HVLCC-X3

Auxiliary switch 2 N.O.–2 N.C. contact

Distribution Class Surge Arresters

(One Set of Three) Switch Load Side Connected or Incoming Line Bay)

Surge Arresters

Catalog
No.

kV Rating

Section Width
Minimum Required

in

mm

HVLCCDSA3

3 kV, 2.55 kV MCOV

14.75

375

HVLCCDSA6

6 kV, 5.10 kV MCOV

14.75

375

HVLCCDSA9

9 kV, 7.65 kV MCOV

14.75

375

HVLCCDSA10

10 kV, 8.40 kV MCOV

14.75

375

HVLCCDSA12

12 kV, 10.20 kV MCOV

14.75

375

HVLCCDSA15

15 kV, 12.70 kV MVOV

20.00

508

HVLCCDSA18

18 kV, 15.3 kV MCOV

20.00

508


Listed Metal-Enclosed
Interrupter Switchgear

600 A “Single” HVL/cc Switch with PROVISIONS ONLY for Square D™ brand Current-Limiting, Non-Disconnect Type Fuses for Cable Connection to Power-Dry™, Power-Cast™, and Uni-Cast™ Transformers

(FLC = 300 A MAXIMUM)
RH—Transformer on right, LH—Transformer on Left
Application A = Top Entry (Incoming Cables)
Application B = Bottom Entry (Incoming Cables)

600 A “Single” HVL/cc Switch Selection

Catalog
No.

kV
Rating

Fuse Range

Application

Width

RH / LH

in

mm

HVLCCA14405DGR

4.76

10–450E

A

14.75

375

RH

HVLCCA20405DGR

4.76

10–450E

A

20.00

508

RH

HVLCCA14405DGL

4.76

10–450E

A

14.75

375

LH

HVLCCA20405DGL

4.76

10–450E

A

20.00

508

LH

HVLCCA14415DGR

15

10–200E

A

14.75

375

RH

HVLCCA20415DGR

15

10–200E

A

20.00

508

RH

HVLCCA14415DGL

15

10–200E

A

14.75

375

LH

HVLCCA20415DGL

15

10–200E

A

20.00

508

LH

HVLCCB14405DGR

4.76

10–450E

B

14.75

375

RH

HVLCCB20405DGR

4.76

10–450E

B

20.00

508

RH

HVLCCB14405DGL

4.76

10–450E

B

14.75

375

LH

HVLCCB20405DGL

4.76

10–450E

B

20.00

508

LH

HVLCCB14415DGR

15

10–200E

B

14.75

375

RH

HVLCCB20415DGR

15

10–200E

B

20.00

508

RH

HVLCCB14415DGL

15

10–200E

B

14.75

375

LH

HVLCCB20415DGL

15

10–200E

B

20.00

508

LH

note

Switches with transformer connections are painted ANSI 49. Standalone switches are painted ANSI 61. Transformer connections in HVL/cc switches are based on standard Square D™ brand transformer connections. If these switches are used to connect to other manufacturers' transformers, then connections must match standard Square D™ brand transformer connections. (Cable connections are furnished with the transformer.)

General Purpose E-Rated Current-Limiting Fuses: Type DIN/E for HVL/cc Switches

  • Integrated rating for 600 A HVL/cc switches with Square D™ brand DIN/E fuses listed below is 65 kA rms symmetrical amperes.

  • Current-limiting fuses increase the integrated short-circuit current rating because of their energy-limiting capabilities.

  • To increase the short-circuit current rating of the entire lineup of switchgear, current-limiting fuses must be used in the entrance sections.

Fuse Selection

Catalog
No.

kV
Rating

Fuse
Rating

Set of Fuses [2]

Fuse
Size

Section
Width Required

in

mm

55DE010

5.5

10E

1

Actual

14.75

375

55DE015

5.5

15E

1

Actual

14.75

375

55DE020

5.5

20E

1

Actual

14.75

375

55DE025

5.5

25E

1

Actual

14.75

375

55DE030

5.5

30E

1

Actual

14.75

375

55DE040

5.5

40E

1

Actual

14.75

375

55DE050

5.5

50E

1

Actual

14.75

375

55DE065

5.5

65E

1

Actual

14.75

375

55DE080

5.5

80E

1

Actual

14.75

375

55DE100

5.5

100E

1

Actual

14.75

375

55DE125

5.5

125E

1

Actual

14.75

375

55DE150

5.5

150E

1

Actual

14.75

375

55DE175

5.5

175E

1

Actual

14.75

375

55DE200

5.5

200E

1

Actual

14.75

375

55DE250

5.5

250E

1

Actual

14.75

375

55DE300

5.5

300E

1

Actual

14.75

375

55DE350

5.5

350E

1

Actual

14.75

375

55DE400

5.5

400E

1

Actual

14.75

375

55DE450

5.5

450E

1

Actual

14.75

375

175DE010

15.5

10E

1

Actual

14.75

375

175DE015

15.5

15E

1

Actual

14.75

375

175DE020

15.5

20E

1

Actual

14.75

375

175DE025

15.5

25E

1

Actual

14.75

375

175DE030

15.5

30E

1

Actual

14.75

375

175DE040

15.5

40E

1

Actual

14.75

375

175DE050

15.5

50E

1

Actual

14.75

375

175DE065

15.5

65E

1

Actual

14.75

375

175DE080

15.5

80E

1

Actual

14.75

375

175DE100

15.5

100E

1

Actual

14.75

375

175DE125

15.5

125E

1

Actual

14.75

375

175DE150

15.5

150E

1

Actual

14.75

375

155DE175

15.5

175E

1

Actual

14.75

375

155DE200

15.5

200E

1

Actual

14.75

375


600 A “Duplex” HVL/cc Switch with PROVISIONS ONLY for Square D™ brand Current-Limiting, Non-Disconnect Type Fuses for Cable Connection to Power-Dry, Power-Cast, and Uni-Cast Transformers

  • FLC = 300 A maximum

  • RH—Transformer on right

  • LH—Transformer on left includes mechanical interlock to prevent paralleling of sources

  • Application A = top entry (incoming cables)

  • Application B = bottom entry (incoming cables)

600 A “Duplex” HVL/cc Switch Selection

Catalog
No.

kV
Rating

Fuse Range

 

Width

RH / LH

Application

in

mm

HVLCCA14505DGR

4.76

10–450E

A

14.75

375

RH

HVLCCA20505DGR

4.76

10–450E

A

20.00

508

RH

HVLCCA14505DGL

4.76

10–450E

A

14.75

375

LH

HVLCCA20505DGL

4.76

10–450E

A

20.00

508

LH

HVLCCA14515DGR

15

10–200E

A

14.75

375

RH

HVLCCA20515DGR

15

10–200E

A

20.00

508

RH

HVLCCA14515DGL

15

10–200E

A

14.75

375

LH

HVLCCA20515DGL

15

10–200E

A

20.00

508

LH

HVLCCB14505DGR

4.76

10–450E

B

14.75

375

RH

HVLCCB20505DGR

4.76

10–450E

B

20.00

508

RH

HVLCCB14505DGL

4.76

10–450E

B

14.75

375

LH

HVLCCB20505DGL

4.76

10–450E

B

20.00

508

LH

HVLCCB14515DGR

15

10–200E

B

14.75

375

RH

HVLCCB20515DGR

15

10–200E

B

20.00

508

RH

HVLCCB14515DGL

15

10–200E

B

14.75

375

LH

HVLCCB20515DGL

15

10–200E

B

20.00

508

LH

Ordering Example

Order indoor 600 A, 5 kV, HVL/cc switch with bottom incoming and bottom outgoing cables (1) #2 AWG per phase, (1) set 200E fuses, and (1) set 6 kV surge arresters.

Order:

Catalog. No.

Switch w/fuse provisions and bottom exit load cables

HVLCCA14305D

600 incoming line auxiliary bay (Application A—bottom entry)

HVLCCA14A

Main Bus (Application A—14 in. to Application A–14 in.)

HVLCCMBA14A14

6 kV LAs

HVLCCDSA6

Set 200E fuses

55DE200

Footnotes

  1. 50,000 for 630 A fuse.
  2. Each set of fuses contains three fuses, so, for example, two sets of fuses yield a total of six fuses.

Was this helpful?