Powerbus™ Busway
Class 5600 / Refer to Catalog 5600CT9101
Powerbus Busway
Construction
Powerbus busway construction consists of a light-weight electrical grade all-aluminum housing with up to five (5) silver-plated copper conductor bars for maximum electrical efficiency. The total product offer includes straight sections, fittings, accessories, and plug-in units for a total installation. This busway is available in 400 A, 225 A and 100 A ratings. A 50% integral ground is standard.
Straight Sections
Straight sections of busway are available in 10 ft. and 4 ft. lengths in a painted black finish. The Enhanced busway offer includes 10 plug-in openings on each side of a 10 ft. section and 3 plug-in openings on each side of a 4 ft. section.
Metering and Communications Options
Single phase systems and DC systems are also available. Contact your local Schneider Electric representative. |
Powerbus busway tap boxes and plug-in units are available with optional metering and communication capabilities, which include an integrated display and the ability to remotely monitor the busway.
3Ø3W—Powerbus Straight Lengths and Fittings—600 V Maximum
Amperage |
Component |
Configuration 3A–Catalog No.[1] |
Configuration 4B–Catalog No.[1] |
---|---|---|---|
100 A |
Enhanced Straight 10 ft. |
||
Enhanced Straight 4 ft. |
|||
Elbow – Left |
|||
Elbow – Right |
|||
Cross Fitting |
|||
Tap Box |
|||
PBCF3A100ATBM( )B |
PBCF4B100ATBM( )B |
||
225 A |
Enhanced Straight 10 ft. |
||
Enhanced Straight 4 ft. |
|||
Elbow – Left |
|||
Elbow – Right |
|||
Cross Fitting |
|||
Tap Box |
|||
Tap Box w/Meter[3] |
PBCF3A225ATBM( )B |
PBCF4B225ATBM( )B |
|
400 A |
Enhanced Straight 10 ft. |
||
Enhanced Straight 4 ft. |
|||
Elbow – Left |
|||
Elbow – Right |
|||
Cross Fitting |
|||
Tap Box |
|||
Tap Box w/Meter[3] |
PBCF3A400ATBM( )B |
PBCF4B400ATBM( )B |
3Ø4W—Straight Lengths and Fittings—600 V Maximum
Amperage |
Component |
Configuration 4A–Catalog No.[1] |
Configuration 5A–Catalog No.[1] |
Configuration 5B–Catalog No.[1] |
---|---|---|---|---|
100 A |
Enhanced Straight 10 ft. |
|||
Enhanced Straight 4 ft. |
||||
Elbow – Left |
||||
Elbow – Right |
||||
Cross Fitting |
||||
Tap Box |
||||
PBCF4A100ATBM( )B |
PBCF5A100ATBM( )B |
PBCF5B100ATBM( )B |
||
225 A |
Enhanced Straight 10 ft. |
|||
Enhanced Straight 4 ft. |
||||
Elbow – Left |
||||
Elbow – Right |
||||
Cross Fitting |
||||
Tap Box |
||||
Tap Box w/Meter[3] |
PBCF4A225ATBM( )B |
PBCF5A225ATBM( )B |
PBCF5B225ATBM( )B |
|
400 A |
Enhanced Straight 10 ft. |
|||
Enhanced Straight 4 ft. |
||||
Elbow – Left |
||||
Elbow – Right |
||||
Cross Fitting |
||||
Tap Box |
||||
Tap Box w/Meter[3] |
PBCF4A400ATBM( )B |
PBCF5A400ATBM( )B |
PBCF5B400ATBM( )B |
Meter Suffix Number
Meter Suffix |
System Voltage |
1 |
208Y/120 V 3Ø4W |
2 |
240 V 3Ø3W |
4 |
415/240 V 3Ø4W |
5 |
480Y/277 V 3Ø4W |
Accessories[4]
Description |
100 A |
225 A |
400 A |
---|---|---|---|
Catalog No. |
Catalog No. |
Catalog No. |
|
Standard Hanger |
|||
Side Mount Hanger |
|||
Vertical Sway Brace |
|||
End Closure |
|||
Wall Flange |
|||
Plug-in Opening Cover |